Expanding our AC/DC Range – The RACM130E-K Series

Podcast about the RACM130E-K series
The RACM130E-K is a cost effective power supply in a 2″x4″ footprint available with 130W peak output power from a wide 85-264VAC input. Listen to learn more about this power supply because at RECOM, we power your products!



Podcast Transcript

Jeff: Welcome to RECOM's Powerful Podcast, where we discuss new topics and products. I'm Jeff Deutschman, your product moderator. From a quarter watt up to 1,000 watts, whether the power is required for an industrial setting, a new IoT gadget, or a high-end medical-grade device, RECOM has you covered.
In this episode, we'll be discussing a new AC/DC power supply, the RACM130E-K. Peter, what can you tell us about this supply?


Peter: Well, Jeff, this is an exciting and cost-competitive solution. It's an off-board AC/DC, which is going to fill a gap in our portfolio.

Jeff: That's fantastic. So, what is the output power for this supply?

Peter: Yeah, so this part can support loads up to 100W continuously with natural convection.

Jeff: Alright, so where does the 130 come in?

Peter: Yeah, great question. The 130 represents the part's peak power, as well as the power with forced air cooling.

Jeff: Aha, that makes sense. So, let's start with the forced air cooling. What are the requirements for that?

Peter: The customer will need a fan to provide a minimum airflow of 1m/s. With that, they can get up to 130W continuously. Now, this is also dependent on the mains input. So, at 120V, it's 120W, whereas a 240V input will allow for the full 130W.

Jeff: Okay, and without a fan, the part can go up to 130W in bursts?

Peter: Exactly. So, if the load profile needs to briefly jump above 100W, this part is capable. In order to make this work, there needs to be a recovery time, which allows the converter to cool down. This means the converter needs to run at a lower power for a certain period.

Jeff: Okay, that makes sense. So, how will our customers determine that recovery time and power?

Peter: Yeah, so there's a really nice guide, super simple on our datasheet, on how to calculate that. And with that, we also factor in some safety to be extra sure the part isn't damaged.

Jeff: Sounds easy enough. What kind of output voltages are available?

Peter: We've got all the classics on this one. We have 12, 15, 24, and 36V options.

Jeff: Excellent. It's a nice variety there. And what's the temperature range for this bad boy?

Peter: All the models start up at -40°C, and the max temperature varies by part number. For example, the 24V starts derating at 50°C, where the 12V starts at 30°C. And the other voltages fall somewhere in between those two.

Jeff: Excellent. And I see there is both an open-frame version and an enclosed version. Does that impact the temperature?

Peter: Yeah. So, the specs I just listed are for the open-frame model. However, this enclosure was designed to help the thermal specs. It allows for a higher temperature for many of the RACM-130E models. And for most of our other enclosed AC/DCs, this enclosure is really just a safety feature to prevent accidental injury.

Jeff: Yeah, cool beans. What about the certifications? What do we have on this supply?

Peter: Yeah, so this one is a jack-of-all-trades, and will carry certifications for medical, industrial, and household. That would be 60601, 62368, and 6335, respectively.

Jeff: Outstanding. Let's wrap up by talking about the form factor. How big is this supply?

Peter: Well, it's extremely efficient, which allowed us to make it in a compact package. The open-frame model is 90 x 50mm and 32mm tall, where the enclosed version is a little bit bigger at 118 x 63mm, and the tallest point here is 56mm.

Jeff: That's a great power density there, Peter. As always, thanks Peter. Great job. Well, that wraps up another episode of RECOM's Powerful Podcast. Be sure to listen next time when we delve into the pros of another RECOM topic. As always, please contact your regional sales manager for any samples or pricing information. Our application engineers are always happy to assist you with any technical questions or requests. You can email them at techsupportamericas@recom-power.com. Until then, have a great day and always remember, RECOM powers your products!
Applications
  Series
1 AC/DC, 130 W, Single Output, Connector RACM130E-K Series
Focus
  • Wide range input: 85-264VAC
  • 130W peak power
  • OVC III rating
  • 2MOPP medical certified, B and BF ready