LED Driver for Railside Applications is ‘Fit and forget’

RECOM's RACV22 with USPs listed
RECOM launches cost-effective, 22W IP65-sealed LED driver with long service life.

The RACV22-24SW is a constant voltage, AC input LED driver, designed specifically for trackside rail use. The rugged design, high input surge rating, comprehensive protection features, and IP65 environmental rating make it ideal for high reliability and long service life applications. These include powering sensors, control units, and in particular the low-level track lighting (nGgB) requirements of DB InfraGO AG.

The input is Class II rated, power factor-corrected 176-264VAC, and output is regulated 24VDC with a conversion efficiency of >87% at full 22W load, allowing operation from -30°C to +50°C ambient without derating. Full reinforced isolation meets requirements for ‘Lamp Control gear’ and ‘Luminaires’ and the product complies with rail EMC standards.

Dimensions are 294.0 x 76.0 x 40.0mm and connections are flying leads for AC input and Wago™ terminals for the output.

Marco Kuhn, Product Manager Mobility, commented: "Far above average: LED driver in IP65 with excellent efficiency, low power loss, full power up to +50°C ambient and +70° housing temperature and 5-year warranty."
Applications
  Series
1 RECOM | RACV22-W Series | AC/DC, Chassis mounting, 22W, Single Output
Focus
  • Power supply for stationary railroad systems
  • LED driver for trackside railroad lighting
  • Applicable for low trackside lighting (nGgB) DB InfraGO AG
  • Housing with connection box in protection class IP65