Introducing Cutting Edge Technology into Low-Power DC/DC Converters

RECOM R-78K and RKK DC/DC converters with dimensions shown.
Low-power DC/DC converters on the market often include significant labor in their design due to the manual assembly of magnetic components. New design techniques and advanced manufacturing technology now enable automated assembly and improved performance without increasing costs.

The technology used in manufacturing low-power board-mounted DC/DC converters has developed more slowly and independently compared to other electronics. A typical converter has remained as a through-hole encapsulated module or an open-frame surface-mount ‘daughterboard’ for decades, and new products are still being launched with pin-outs and form factors that have been standard since the 1980s. Meanwhile, other functional blocks, such as interfaces, A/D and D/A converters, have continuously evolved from discrete solutions into ever-smaller surface-mount ICs, with heights of a fraction of a millimeter and footprints little larger than the internal die, which now features nanometer-scale trace geometries.

Why Have DC/DC Converters Not Followed the Trend of Size Reduction?

Two black RECOM voltage regulators in front of a 1 euro coin
Fig. 1: Power density for a low-power DC/DC converter has improved by only a small factor over decades. The part on the left is 1W and the right is 3W.
DC/DC converters have not followed the same size-reduction trend because their magnetic components cannot be miniaturized at the same rate as semiconductor devices. Unlike ICs, converters rely on transformers and chokes that require a minimum physical size to handle flux density, switching frequency, and heat dissipation. Although higher efficiency reduces some thermal constraints, magnetics remain the main bottleneck. For comparison, Taiwan Semiconductor Manufacturing Company (TSMC) scaled IC geometries from 3µm in 1988 to 3nm today [1], while magnetic components have changed little in fabrication method or size over the same period.

In contrast, discrete surface-mount passive components suitable for machine placement have shrunk from 1206 to as small as 01005 sizes, reducing footprint by over 50 times. In contrast, the sizes of magnetic cores in DC/DC converter transformers and chokes have changed little since the 1980s, constrained by the maximum flux density of the material and operating frequency, which determine the minimum winding turns.

To be fair to power engineers, power density has improved through lower losses from new conversion topologies, better components, and advanced thermal design. This has allowed higher output power from a given DC/DC module size, by roughly a factor of three in the case of the SIP7 format for an unregulated type (Figure 1).

How Can Magnetic Components Be Optimized?

A toroidal inductor on a circuit board
Fig. 2: A traditional method to implement and terminate a transformer in a low-power DC/DC converter.
One of the most effective ways to optimize magnetic components is to increase the switching frequency, which allows the transformer core and the number of winding turns to be reduced. However, higher switching rates reduce semiconductor efficiency and increase core losses, so overall case size does not necessarily decrease without higher internal temperatures. The solution is a more complex, high-efficiency converter, but this has often been considered prohibitively expensive.

Magnetic components are also relatively costly to manufacture and assemble in typical converters. Assembly techniques have changed little from those Faraday would recognize—winding insulated wire around a core and soldering flying leads to a substrate (Figure 2). Typical wire size is 0.18mm, with a core diameter of 6mm outside and 3mm inside. Bobbins occupy too much space, and printed winding techniques are impractical due to the number of turns and windings required, as well as the high cost of multi-layer substrates for low-power products.

Manufacturers Have Chosen Simplicity for Low Parts Cost

Circuit diagram with transistors TR1, TR2 and capacitors
Fig. 3: The ‘Royer’ circuit represents the minimum component count for an isolated converter
Most low-power DC/DC converter manufacturers have focused on keeping circuits simple and low-cost, for example, using the traditional ‘Royer’ circuit (Figure 3). The savings achieved offset the high labor costs of winding simple toroids and hand-soldering wires to a double-sided PCB, with encapsulation or over-molding to protect fragile terminations. Over the years, assembly techniques have been refined so that a simple unregulated converter may require only around ten discrete components, while a regulated version uses fifteen.

With transformer manufacturing and module assembly in low-cost locations, products remain reasonably efficient, provide isolation, a wide operating temperature range, and accurate voltage conversion between fixed levels. Manual assembly allows easy creation of variants for different input/output voltages and power ratings by simply adjusting the number of winding turns.

There are inevitable downsides. Manual assembly produces sample variation, makes comprehensive fault protection difficult, and achieving safety-certified isolation requires additional complexity, cost, and larger case sizes. A basic Royer converter lacks line or load regulation, and output voltage can rise significantly under very light or no load. Labor costs continue to increase while customers expect lower prices, and labor does not decrease with production volume. Simultaneously, market pressure demands higher functionality and efficiency and smaller power converters for space-constrained applications.

Striving for the Ideal Converter Design

To break this mold, power designers have envisioned integrating control ICs with extensive features, including high-frequency, high-efficiency operation with optional active regulation and comprehensive protection. Transformers employ machine-placed planar cores and printed windings on multilayer substrates. Though IC solutions with embedded transformers have higher parts costs than a simple Royer circuit, flexible automation and economies of scale enable better performance, consistency, and higher power density at no additional cost.

Austria-based RECOM has adopted this approach, integrating such cutting-edge technology into low-power DC/DC converters in the ‘K’ series. The company invests heavily in automation to reduce labor costs while sourcing high volumes of substrates and components to keep parts costs low. Innovative design techniques allow easy configuration of products in a flexible manufacturing process to meet the wide range of variants typically required.

New RECOM Products Showcasing This Technology

A product example is the RECOM RKK series, which integrates a controller and planar transformer for improved performance and fully automated assembly. The company retains the SIP7 format for compatibility and rates the part at 1W, leveraging enhanced efficiency to extend the operating temperature range up to 105°C without derating. The 1W rating is popular for applications such as isolated communications interfaces or high-side gate drivers.

The extended temperature range enables broader markets, including high-specification industrial and automotive. Table 1 summarizes differences and performance enhancements for the RKK series compared with an early product. Gains are achieved while reducing selling price in volume. While nominally unregulated, output voltage variation is limited, e.g., less than ±5% for ±10% input changes. Encapsulation is not required, saving weight and cost. Some versions include post-regulated outputs for high accuracy.

Royer RECOM RKK Series
BoM Cost Lowest possible Higher
Transformer construction Time-consuming Fully automated
Assembly cost Fixed, even with high volume Reduces with increasing volume
Line Regulation (±10% variation) Unregulated (±8%) Semi-Regulated (<5%)
Load Regulation (10-100%) Unregulated (±10%, rising to +25% with no load) Semi-Regulated (< ±5%)
Short circuit protection No Yes
Efficiency 75-84% >85%
Isolation 4kVDC/1s 4kVDC/1s
Operating temperature Industrial (-40°C to +85°C) Automotive (-40°C to +105°C)
Performance consistency Good Excellent
Overall Cost Low Lower
Table 1: Summary of differences and performance improvements between basic Royer and RECOM RKK series DC/DC converters

Further Innovations in RECOM’s DC/DC Portfolio

RECOM has applied these principles to non-isolated DC/DC converters , upgrading the R-78 series as a drop-in replacement for linear regulators. The R-78K series achieves up to 96% efficiency and an input range extended to 36V, with a 90°C operating temperature without derating.

Further ‘K’ upgrades to existing RECOM products are planned, continuing the trend of replacing traditional designs with advanced circuit techniques and manufacturing technology without raising costs. The new ‘K-series’ products deliver cutting-edge performance.

References

[1] https://www.tsmc.com/english/dedicatedFoundry/technology/logic/l_3nm
Applications
  Series
1 RECOM | R-78K-1.0 Series | DC/DC, THT, Single Output
Focus
  • Efficiency up to 95%, no need for heatsinks
  • 4.5 - 36VDC wide input voltage
  • -40°C to +90°C ambient operation without derating
  • Pin compatible with 78 series regulators
2 RECOM | RKK Series | DC/DC, THT, 1W, Single Output
Focus
  • Low cost
  • 1:1 Input voltage range
  • Efficiency up to 82%
  • 4kVDC/1 second isolation