Search Results for "RAC"

Filter by:
Power (W)
  • Min
  • Nom
  • Max
  • Isolation
    Vin (V)
  • Min
  • Nom
  • Max
  • Main Vout (V)
  • Min
  • Nom
  • Max
  • Nr. of Outputs
    Iout 1 (mA)
  • Min
  • Nom
  • Max
  • Iout 2 (mA)
  • Min
  • Nom
  • Max
  • Isolation (kV)
  • Min
  • Nom
  • Max
  • Mounting Type
    Package Style
    Length (mm)
  • Min
  • Max
  • Width (mm)
  • Min
  • Max
  • Height (mm)
  • Min
  • Max
  • Certifications
    MIN Operating Temp (°C)
  • Max
  • MAX Operating Temp (°C)
  • Min
  • Protections
    Regulation
    CRA relevant
      Part Number Product Category Power (W) Vin (V) Vout 1 (V) Package Style Isolation (kV)
    1 RECOM | RAC02E-05SK/277 | AC/DC, THT, 2W, Single Output
    Focus
    AC/DC 2 85 - 305 5 1.35"x0.88" 4
    2 RECOM | RAC02E-12SK/277 | AC/DC, THT, 2W, Single Output
    Focus
    AC/DC 2 85 - 305 12 1.35"x0.88" 4
    3 RECOM | RAC02E-15SK/277 | AC/DC, THT, 2W, Single Output
    Focus
    AC/DC 2 85 - 305 15 1.35"x0.88" 4
    4 RECOM | RAC02E-24SK/277 | AC/DC, THT, 2W, Single Output
    Focus
    AC/DC 2 85 - 305 24 1.35"x0.88" 4
    5 RECOM | RAC02E-3.3SK/277 | AC/DC, THT, 2W, Single Output
    Focus
    AC/DC 2 85 - 305 3.3 1.35"x0.88" 4
    6 RECOM | RAC03-05SK | AC/DC, THT, 3W, Single Output
    Focus
    AC/DC 3 85 - 264 5 1"x1" 3
    7 RECOM | RAC03-05SK/SMT-R | AC/DC, SMD, 3W, Single Output
    Focus
    AC/DC 3 85 - 265 5 1"x1" 4.2
    8 RECOM | RAC03-12SK | AC/DC, THT, 3W, Single Output
    Focus
    AC/DC 3 85 - 264 12 1"x1" 3
    9 RECOM | RAC03-12SK/SMT-R | AC/DC, SMD, 3W, Single Output
    Focus
    AC/DC 3 85 - 265 12 1"x1" 4.2
    10 RECOM | RAC03-15SK | AC/DC, THT, 3W, Single Output
    Focus
    AC/DC 3 85 - 264 15 1"x1" 3
    11 RECOM | RAC03-15SK/SMT-R | AC/DC, SMD, 3W, Single Output
    Focus
    AC/DC 3 85 - 265 15 1"x1" 4.2
    12 RECOM | RAC03-18SK | AC/DC, THT, 3W, Single Output
    Focus
    AC/DC 3 85 - 264 18 1"x1" 3
    13 RECOM | RAC03-24SK | AC/DC, THT, 3W, Single Output
    Focus
    AC/DC 3 85 - 264 24 1"x1" 3
    14 RECOM | RAC03-24SK/SMT-R | AC/DC, SMD, 3W, Single Output
    Focus
    AC/DC 3 85 - 265 24 1"x1" 4.2
    15 RECOM | RAC03-3.3SK | AC/DC, THT, 3W, Single Output
    Focus
    AC/DC 3 85 - 264 3.3 1"x1" 3
    16 RECOM | RAC03-3.3SK/SMT-R | AC/DC, SMD, 3W, Single Output
    Focus
    AC/DC 3 85 - 265 3.3 1"x1" 4.2
    17 RECOM | RAC03E-05SK/277 | AC/DC, THT, 3W, Single Output
    Focus
    AC/DC 3 85 - 305 5 1.45"x0.95" 4
    18 RECOM | RAC03E-12SK/277 | AC/DC, THT, 3W, Single Output
    Focus
    AC/DC 3 85 - 305 12 1.45"x0.95" 4
    19 RECOM | RAC03E-15SK/277 | AC/DC, THT, 3W, Single Output
    Focus
    AC/DC 3 85 - 305 15 1.45"x0.95" 4
    20 RECOM | RAC03E-24SK/277 | AC/DC, THT, 3W, Single Output
    Focus
    AC/DC 3 85 - 305 24 1.45"x0.95" 4
    21 RECOM | RAC03E-3.3SK/277 | AC/DC, THT, 3W, Single Output
    Focus
    AC/DC 3 85 - 305 3.3 1.45"x0.95" 4
    22 RECOM | RAC04NE-05SK/277 | AC/DC, THT, 4W, Single Output
    Focus
    AC/DC 4 85 - 305 5 Encapsulated 1.45"x0.94" 4.2
    23 RECOM | RAC04NE-05SK/277/W | AC/DC, Wired, 4W, Single Output
    Focus
    AC/DC 4 85 - 305 5 Encapsulated 1.48"x0.97" (IP65) 4.2
    24 RECOM | RAC04NE-09SK/277 | AC/DC, THT, 4W, Single Output
    Focus
    AC/DC 4 85 - 305 9 Encapsulated 1.45"x0.94" 4.2
    25 RECOM | RAC04NE-12SK/277 | AC/DC, THT, 4W, Single Output
    Focus
    AC/DC 4 85 - 305 12 Encapsulated 1.45"x0.94" 4.2
    26 RECOM | RAC04NE-12SK/277/W | AC/DC, Wired, 4W, Single Output
    Focus
    AC/DC 4 85 - 305 12 Encapsulated 1.48"x0.97" (IP65) 4.2
    27 RECOM | RAC04NE-15SK/277 | AC/DC, THT, 4W, Single Output
    Focus
    AC/DC 4 85 - 305 15 Encapsulated 1.45"x0.94" 4.2
    28 RECOM | RAC04NE-24SK/277 | AC/DC, THT, 4W, Single Output
    Focus
    AC/DC 4 85 - 305 24 Encapsulated 1.45"x0.94" 4.2
    29 RECOM | RAC04NE-24SK/277/W | AC/DC, Wired, 4W, Single Output
    Focus
    AC/DC 4 85 - 305 24 Encapsulated 1.48"x0.97" (IP65) 4.2
    30 RECOM | RAC05-05SK/277 | AC/DC, THT, 5W, Single Output
    Focus
    AC/DC 5 85 - 305 5 Standard 4.2
    31 RECOM | RAC05-05SK/480 | AC/DC, THT, 5W, Single Output
    Focus
    AC/DC 5 85 - 528 5 2"x1" 5.4
    32 RECOM | RAC05-12SK/277 | AC/DC, THT, 5W, Single Output
    Focus
    AC/DC 5 85 - 305 12 Standard 4.2
    33 RECOM | RAC05-12SK/480 | AC/DC, THT, 5W, Single Output
    Focus
    AC/DC 5 85 - 528 12 2"x1" 5.4
    34 RECOM | RAC05-15SK/277 | AC/DC, THT, 5W, Single Output
    Focus
    AC/DC 5 85 - 305 15 Standard 4.2
    35 RECOM | RAC05-15SK/480 | AC/DC, THT, 5W, Single Output
    Focus
    AC/DC 5 85 - 528 15 2"x1" 5.4
    36 RECOM | RAC05-24SK/277 | AC/DC, THT, 5W, Single Output
    Focus
    AC/DC 5 85 - 305 24 Standard 4.2
    37 RECOM | RAC05-3.3SK/277 | AC/DC, THT, 5W, Single Output
    Focus
    AC/DC 5 85 - 305 3.3 Standard 4.2
    38 RECOM | RAC05E-04SKT | AC/DC, THT, 5W, Single Output
    Focus
    AC/DC 5 90 - 264 4 1.07"x1.26" 3
    39 RECOM | RAC05E-05SKT | AC/DC, THT, 5W, Single Output
    Focus
    AC/DC 5 90 - 264 5 1.07"x1.26" 3
    40 RECOM | RAC05E-12SKT | AC/DC, THT, 5W, Single Output
    Focus
    AC/DC 5 90 - 264 12 1.07"x1.26" 3
    41 RECOM | RAC05E-15SKT | AC/DC, THT, 5W, Single Output
    Focus
    AC/DC 5 90 - 264 15 1.07"x1.26" 3
    42 RECOM | RAC05E-24SKT | AC/DC, THT, 5W, Single Output
    Focus
    AC/DC 5 90 - 264 24 1.07"x1.26" 3
    43 RECOM | RAC10-05SK/277 | AC/DC, THT, 10W, Single Output
    Focus
    AC/DC 10 85 - 305 5 2"x1" 4
    44 RECOM | RAC10-12DK/277 | AC/DC, THT, 10W, Dual Output
    Focus
    AC/DC 10 85 - 305 12 2"x1" 4
    45 RECOM | RAC10-12SK/277 | AC/DC, THT, 10W, Single Output
    Focus
    AC/DC 10 85 - 305 12 2"x1" 4
    46 RECOM | RAC10-15DK/277 | AC/DC, THT, 10W, Dual Output
    Focus
    AC/DC 10 85 - 305 15 2"x1" 4
    47 RECOM | RAC10-15SK/277 | AC/DC, THT, 10W, Single Output
    Focus
    AC/DC 10 85 - 305 15 2"x1" 4
    48 RECOM | RAC10-18SK/277 | AC/DC, THT, 10W, Single Output
    Focus
    AC/DC 10 85 - 305 18 2"x1" 4
    49 RECOM | RAC10-24SK/277 | AC/DC, THT, 10W, Single Output
    Focus
    AC/DC 10 85 - 305 24 2"x1" 4
    50 RECOM | RAC10-3.3SK/277 | AC/DC, THT, 10W, Single Output
    Focus
    AC/DC 10 85 - 305 3.3 2"x1" 4
    51 RECOM | RAC10E-05SK/277 | AC/DC, THT, 10W, Single Output
    Focus
    AC/DC 10 85 - 305 5 1.8"x1" 4
    52 RECOM | RAC10E-12SK/277 | AC/DC, THT, 10W, Single Output
    Focus
    AC/DC 10 85 - 305 12 1.8"x1" 4
    53 RECOM | RAC10E-15SK/277 | AC/DC, THT, 10W, Single Output
    Focus
    AC/DC 10 85 - 305 15 1.8"x1" 4
    54 RECOM | RAC10E-24SK/277 | AC/DC, THT, 10W, Single Output
    Focus
    AC/DC 10 85 - 305 24 1.8"x1" 4
    55 RECOM | RAC10E-3.3SK/277 | AC/DC, THT, 10W, Single Output
    Focus
    AC/DC 10 85 - 305 3.3 1.8"x1" 4
    56 RECOM | RAC15-05SK/480 | AC/DC, THT, 15W, Single Output
    Focus
    AC/DC 15 85 - 528 5 Potted 2"x1.6" 3.6
    57 RECOM | RAC15-05SK/WI | AC/DC, THT, 15W, Single Output
    Focus
    AC/DC 15 18 - 264 5 Encapsulated 1.5"x2" 4
    58 RECOM | RAC15-05SK/WI/W | AC/DC, Wired, 15W, Single Output
    Focus
    AC/DC 15 18 - 264 5 Encapsulated 1.5"x2" 4
    59 RECOM | RAC15-12SK/480 | AC/DC, THT, 15W, Single Output
    Focus
    AC/DC 15 85 - 528 12 Potted 2"x1.6" 3.6
    60 RECOM | RAC15-12SK/WI | AC/DC, THT, 15W, Single Output
    Focus
    AC/DC 15 18 - 264 12 Encapsulated 1.5"x2" 4
    61 RECOM | RAC15-12SK/WI/W | AC/DC, Wired, 15W, Single Output
    Focus
    AC/DC 15 18 - 264 12 Encapsulated 1.5"x2" 4
    62 RECOM | RAC15-15SK/480 | AC/DC, THT, 15W, Single Output
    Focus
    AC/DC 15 85 - 528 15 Potted 2"x1.6" 3.6
    63 RECOM | RAC15-15SK/WI | AC/DC, THT, 15W, Single Output
    Focus
    AC/DC 15 18 - 264 15 Encapsulated 1.5"x2" 4
    64 RECOM | RAC15-15SK/WI/W | AC/DC, Wired, 15W, Single Output
    Focus
    AC/DC 15 18 - 264 15 Encapsulated 1.5"x2" 4
    65 RECOM | RAC15-24SK/480 | AC/DC, THT, 15W, Single Output
    Focus
    AC/DC 15 85 - 528 24 Potted 2"x1.6" 3.6
    66 RECOM | RAC15-24SK/WI | AC/DC, THT, 15W, Single Output
    Focus
    AC/DC 15 18 - 264 24 Encapsulated 1.5"x2" 4
    67 RECOM | RAC15-24SK/WI/W | AC/DC, Wired, 15W, Single Output
    Focus
    AC/DC 15 18 - 264 24 Encapsulated 1.5"x2" 4
    68 RECOM | RAC15-54SK/WI | AC/DC, THT, 15W, Single Output
    Focus
    AC/DC 15 18 - 264 54 Encapsulated 1.5"x2" 4
    69 RECOM | RAC15-54SK/WI/W | AC/DC, Wired, 15W, Single Output
    Focus
    AC/DC 15 18 - 264 54 Encapsulated 1.5"x2" 4
    70 RECOM | RAC20-05SK | AC/DC, THT, 20W, Single Output
    Focus
    AC/DC 20 85 - 264 5 2"x1" 3
    71 RECOM | RAC20-05SK/W | AC/DC, Wired, 20W, Single Output
    Focus
    AC/DC 20 85 - 264 5 2"x1" 3
    72 RECOM | RAC20-07SK | AC/DC, THT, 20W, Single Output
    Focus
    AC/DC 20 85 - 264 7 2"x1" 3
    73 RECOM | RAC20-12DK | AC/DC, THT, 20W, Dual Output
    Focus
    AC/DC 20 85 - 264 12 2"x1" 3
    74 RECOM | RAC20-12SK | AC/DC, THT, 20W, Single Output
    Focus
    AC/DC 20 85 - 264 12 2"x1" 3
    75 RECOM | RAC20-12SK/277/NE/W | AC/DC, Wired, 20W, Single Output
    Focus
    AC/DC 20 85 - 305 12 Encapsulated 2"x1" 4
    76 RECOM | RAC20-12SK/W | AC/DC, Wired, 20W, Single Output
    Focus
    AC/DC 20 85 - 264 12 2"x1" 3
    77 RECOM | RAC20-15DK | AC/DC, THT, 20W, Dual Output
    Focus
    AC/DC 20 85 - 264 15 2"x1" 3
    78 RECOM | RAC20-15SK | AC/DC, THT, 20W, Single Output
    Focus
    AC/DC 20 85 - 264 15 2"x1" 3
    79 RECOM | RAC20-15SK/W | AC/DC, Wired, 20W, Single Output
    Focus
    AC/DC 20 85 - 264 15 2"x1" 3
    80 RECOM | RAC20-24SK | AC/DC, THT, 20W, Single Output
    Focus
    AC/DC 20 85 - 264 24 2"x1" 3
    81 RECOM | RAC20-24SK/277/NE/W | AC/DC, Wired, 20W, Single Output
    Focus
    AC/DC 20 85 - 305 24 Encapsulated 2"x1" 4
    82 RECOM | RAC20-24SK/W | AC/DC, Wired, 20W, Single Output
    Focus
    AC/DC 20 85 - 264 24 2"x1" 3
    83 RECOM | RAC20-48SK | AC/DC, THT, 20W, Single Output
    Focus
    AC/DC 20 85 - 264 48 2"x1" 3
    84 RECOM | RAC20-48SK/W | AC/DC, Wired, 20W, Single Output
    Focus
    AC/DC 20 85 - 264 48 2"x1" 3
    85 RECOM | RAC20E-05SK/277 | AC/DC, THT, 20W, Single Output
    Focus
    AC/DC 20 85 - 305 5 2"x1" 4.2
    86 RECOM | RAC20E-12SK/277 | AC/DC, THT, 20W, Single Output
    Focus
    AC/DC 20 85 - 305 12 2"x1" 4.2
    87 RECOM | RAC20E-24SK/277 | AC/DC, THT, 20W, Single Output
    Focus
    AC/DC 20 85 - 305 24 2"x1" 4.2
    88 RECOM | RAC20NE-05SK/277/EPID | AC/DC, Push-in Terminal, 15W, Single Output
    Focus
    AC/DC 15 85 - 305 5 Panel Mount/DIN-Rail (IP40) 4.2
    89 RECOM | RAC20NE-12DK/277/400 | AC/DC, THT, 20W, Dual Output
    Focus
    AC/DC 20 90 - 460 12 Encapsulated 2"x1.5" 4.2
    90 RECOM | RAC20NE-12DK/277/HT | AC/DC, THT, 20W, Dual Output
    Focus
    AC/DC 20 85 - 305 12 Encapsulated 2"x1.5" 4.2
    91 RECOM | RAC20NE-12SK/277 | AC/DC, THT, 20W, Single Output
    Focus
    AC/DC 20 85 - 305 12 Encapsulated 2"x1" 4.2
    92 RECOM | RAC20NE-12SK/277/EPID | AC/DC, Push-in Terminal, 20W, Single Output
    Focus
    AC/DC 20 85 - 305 12 Panel Mount/DIN-Rail (IP40) 4.2
    93 RECOM | RAC20NE-12SK/277/OF | AC/DC, Connector, 20W, Single Output
    Focus
    AC/DC 20 85 - 305 12 Open Frame 3"x1" 4.2
    94 RECOM | RAC20NE-24SK/277 | AC/DC, THT, 20W, Single Output
    Focus
    AC/DC 20 85 - 305 24 Encapsulated 2"x1" 4.2
    95 RECOM | RAC20NE-24SK/277/400 | AC/DC, THT, 20W, Single Output
    Focus
    AC/DC 20 90 - 460 24 Encapsulated 2"x1.5" 4.2
    96 RECOM | RAC20NE-24SK/277/EPID | AC/DC, Push-in Terminal, 20W, Single Output
    Focus
    AC/DC 20 85 - 305 24 Panel Mount/DIN-Rail (IP40) 4.2
    97 RECOM | RAC20NE-24SK/277/OF | AC/DC, Connector, 20W, Single Output
    Focus
    AC/DC 20 85 - 305 24 Open Frame 3"x1" 4.2
    98 RECOM | RAC20NE-36SK/277 | AC/DC, THT, 20W, Single Output
    Focus
    AC/DC 20 85 - 305 36 Encapsulated 2"x1" 4.2
    99 RECOM | RAC20NE-36SK/277/EPID | AC/DC, Push-in Terminal, 20W, Single Output
    Focus
    AC/DC 20 85 - 305 36 Panel Mount/DIN-Rail (IP40) 4.2
    100 RECOM | RAC25-05SK/480 | AC/DC, THT, 25W, Single Output
    Focus
    AC/DC 25 85 - 528 5 Potted 3.2"x1.8" 3.6
    101 RECOM | RAC25-12SK/480 | AC/DC, THT, 25W, Single Output
    Focus
    AC/DC 25 85 - 528 12 Potted 3.2"x1.8" 3.6
    102 RECOM | RAC25-15SK/480 | AC/DC, THT, 25W, Single Output
    Focus
    AC/DC 25 85 - 528 15 Potted 3.2"x1.8" 3.6
    103 RECOM | RAC25-24SK/480 | AC/DC, THT, 25W, Single Output
    Focus
    AC/DC 25 85 - 528 24 Potted 3.2"x1.8" 3.6
    104 RECOM | RACA100-12/C14BCP | AC/DC, IEC C14 Inlet/BCP Output Plug, 100W, Single Output
    Focus 신규
    AC/DC 100 90 - 264 12 External 4
    105 RECOM | RACA100-12/C14MD4 | AC/DC, IEC C14 Inlet/MD4 Output Plug, 100W, Single Output
    Focus 신규
    AC/DC 100 90 - 264 12 External 4
    106 RECOM | RACA100-24/C14BCP | AC/DC, IEC C14 Inlet/BCP Output Plug, 100W, Single Output
    Focus 신규
    AC/DC 100 90 - 264 24 External 4
    107 RECOM | RACA100-24/C14MD4 | AC/DC, IEC C14 Inlet/MD4 Output Plug, 100W, Single Output
    Focus 신규
    AC/DC 100 90 - 264 24 External 4
    108 RECOM | RACA100-24/C8MD4 | AC/DC, IEC C8 Inlet/MD4 Output Plug, 100W, Single Output
    Focus 신규
    AC/DC 100 90 - 264 24 External 4
    109 RECOM | RACA150-12/C14MD4 | AC/DC, IEC C14 Inlet/MD4 Output Plug, 150W, Single Output
    Focus 신규
    AC/DC 150 90 - 264 12 External 4
    110 RECOM | RACA150-12/C8MD4 | AC/DC, IEC C8 Inlet/MD4 Output Plug, 150W, Single Output
    Focus 신규
    AC/DC 150 90 - 264 12 External 4
    111 RECOM | RACA150-24/C8MD4 | AC/DC, IEC C8 Inlet/MD4 Output Plug, 150W, Single Output
    Focus 신규
    AC/DC 150 90 - 264 24 External 4
    112 RECOM | RACM06E-05SK/277 | AC/DC, THT, 6W, Single Output
    Focus
    AC/DC 6 80 - 305 5 1"x1" 4.2
    113 RECOM | RACM06E-12SK/277 | AC/DC, THT, 6W, Single Output
    Focus
    AC/DC 6 80 - 305 12 1"x1" 4.2
    114 RECOM | RACM06E-15SK/277 | AC/DC, THT, 6W, Single Output
    Focus
    AC/DC 6 80 - 305 15 1"x1" 4.2
    115 RECOM | RACM06E-24SK/277 | AC/DC, THT, 6W, Single Output
    Focus
    AC/DC 6 80 - 305 24 1"x1" 4.2
    116 RECOM | RACM06E-3.3SK/277 | AC/DC, THT, 6W, Single Output
    Focus
    AC/DC 6 80 - 305 3.3 1"x1" 4.2
    117 RECOM | RACM1200-24SAV/ENC | AC/DC, Connector, 1200W, Single Output
    Focus
    AC/DC 1200 80 - 264 24 Enclosed 9"x3.8" 4
    118 RECOM | RACM1200-24SAV/ENC/PMB | AC/DC, Connector, 1200W, Single Output
    Focus
    AC/DC 1200 80 - 264 24 Enclosed 9"x3.8" 4
    119 RECOM | RACM1200-48SAV/ENC | AC/DC, Connector, 1200W, Single Output
    Focus
    AC/DC 1200 80 - 264 48 Enclosed 9"x3.8" 4
    120 RECOM | RACM1200-48SAV/ENC/PMB | AC/DC, Connector, 1200W, Single Output
    Focus
    AC/DC 1200 80 - 264 48 Enclosed 9"x3.8" 4
    121 RECOM | RACM130E-12SK/ENC | AC/DC, Connector, 130W, Single Output
    Focus
    AC/DC 130 85 - 264 12 Enclosed 2"x4" 4
    122 RECOM | RACM130E-12SK/OF | AC/DC, Connector, 130W, Single Output
    Focus
    AC/DC 130 85 - 264 12 Open Frame 2"x4" 4
    123 RECOM | RACM130E-15SK/ENC | AC/DC, Connector, 130W, Single Output
    Focus
    AC/DC 130 85 - 264 15 Enclosed 2"x4" 4
    124 RECOM | RACM130E-15SK/OF | AC/DC, Connector, 130W, Single Output
    Focus
    AC/DC 130 85 - 264 15 Open Frame 2"x4" 4
    125 RECOM | RACM130E-24SK/ENC | AC/DC, Connector, 130W, Single Output
    Focus
    AC/DC 130 85 - 264 24 Enclosed 2"x4" 4
    126 RECOM | RACM130E-24SK/OF | AC/DC, Connector, 130W, Single Output
    Focus
    AC/DC 130 85 - 264 24 Open Frame 2"x4" 4
    127 RECOM | RACM130E-36SK/ENC | AC/DC, Connector, 130W, Single Output
    Focus
    AC/DC 130 85 - 264 36 Enclosed 2"x4" 4
    128 RECOM | RACM130E-36SK/OF | AC/DC, Connector, 130W, Single Output
    Focus
    AC/DC 130 85 - 264 36 Open Frame 2"x4" 4
    129 RECOM | RACM130E-48SK/ENC | AC/DC, Connector, 130W, Single Output
    Focus
    AC/DC 130 85 - 264 48 Enclosed 2"x4" 4
    130 RECOM | RACM130E-48SK/OF | AC/DC, Connector, 130W, Single Output
    Focus
    AC/DC 130 85 - 264 48 Open Frame 2"x4" 4
    131 RECOM | RACM140E-12SK/ENC | AC/DC, Connector, 140W, Single Output
    Focus
    AC/DC 140 80 - 264 12 Enclosed 3"x5" 4.2
    132 RECOM | RACM140E-12SK/OF | AC/DC, Connector, 140W, Single Output
    Focus
    AC/DC 140 80 - 264 12 Open Frame 3"x5" 4.2
    133 RECOM | RACM140E-15SK/OF | AC/DC, Connector, 140W, Single Output
    Focus
    AC/DC 140 80 - 264 15 Open Frame 3"x5" 4.2
    134 RECOM | RACM140E-24SK/ENC | AC/DC, Connector, 140W, Single Output
    Focus
    AC/DC 140 80 - 264 24 Enclosed 3"x5" 4.2
    135 RECOM | RACM140E-24SK/OF | AC/DC, Connector, 140W, Single Output
    Focus
    AC/DC 140 80 - 264 24 Open Frame 3"x5" 4.2
    136 RECOM | RACM140E-36SK/OF | AC/DC, Connector, 136.8W, Single Output
    Focus
    AC/DC 136.8 80 - 264 36 Open Frame 3"x5" 4.2
    137 RECOM | RACM140E-48SK/ENC | AC/DC, Connector, 140W, Single Output
    Focus
    AC/DC 140 80 - 264 48 Enclosed 3"x5" 4.2
    138 RECOM | RACM140E-48SK/OF | AC/DC, Connector, 140W, Single Output
    Focus
    AC/DC 140 80 - 264 48 Open Frame 3"x5" 4.2
    139 RECOM | RACM15E-05SK/OF | AC/DC, Connector, 15W, Single Output
    Focus
    AC/DC 15 80 - 275 5 Open Frame 4.2
    140 RECOM | RACM15E-05SK/PMAD-CTN | AC/DC, Push-in Terminal, 15W, Single Output
    Focus
    AC/DC 15 80 - 275 5 DIN-Rail 4.2
    141 RECOM | RACM15E-12SK/OF | AC/DC, Connector, 15W, Single Output
    Focus
    AC/DC 15 80 - 275 12 Open Frame 4.2
    142 RECOM | RACM15E-12SK/PMAD-CTN | AC/DC, Push-in Terminal, 15W, Single Output
    Focus
    AC/DC 15 80 - 275 12 DIN-Rail 4.2
    143 RECOM | RACM15E-15SK/OF | AC/DC, Connector, 15W, Single Output
    Focus
    AC/DC 15 80 - 275 15 Open Frame 4.2
    144 RECOM | RACM15E-15SK/PMAD-CTN | AC/DC, Push-in Terminal, 15W, Single Output
    Focus
    AC/DC 15 80 - 275 15 DIN-Rail 4.2
    145 RECOM | RACM15E-24SK/OF | AC/DC, Connector, 15W, Single Output
    Focus
    AC/DC 15 80 - 275 24 Open Frame 4.2
    146 RECOM | RACM15E-24SK/PMAD-CTN | AC/DC, Push-in Terminal, 15W, Single Output
    Focus
    AC/DC 15 80 - 275 24 DIN-Rail 4.2
    147 RECOM | RACM15E-30SK/PMAD-CTN | AC/DC, Push-in Terminal, 15W, Single Output
    Focus
    AC/DC 15 80 - 275 30 DIN-Rail 4.2
    148 RECOM | RACM16E-05SK/277 | AC/DC, THT, 16W, Single Output
    Focus
    AC/DC 16 85 - 305 5 Potted 2"x1" 4.2
    149 RECOM | RACM16E-05SK/277/W | AC/DC, Wired, 16W, Single Output
    Focus
    AC/DC 16 85 - 305 5 Potted 2"x1" 4.2
    150 RECOM | RACM16E-12SK/277 | AC/DC, THT, 16W, Single Output
    Focus
    AC/DC 16 85 - 305 12 Potted 2"x1" 4.2
    151 RECOM | RACM16E-12SK/277/W | AC/DC, Wired, 16W, Single Output
    Focus
    AC/DC 16 85 - 305 12 Potted 2"x1" 4.2
    152 RECOM | RACM16E-15SK/277 | AC/DC, THT, 16W, Single Output
    Focus
    AC/DC 16 85 - 305 15 Potted 2"x1" 4.2
    153 RECOM | RACM16E-24SK/277 | AC/DC, THT, 16W, Single Output
    Focus
    AC/DC 16 85 - 305 24 Potted 2"x1" 4.2
    154 RECOM | RACM16E-24SK/277/W | AC/DC, Wired, 16W, Single Output
    Focus
    AC/DC 16 85 - 305 24 Potted 2"x1" 4.2
    155 RECOM | RACM16E-3.3SK/277 | AC/DC, THT, 12W, Single Output
    Focus
    AC/DC 12 85 - 305 3.3 Potted 2"x1" 4.2
    156 RECOM | RACM230-12SG | AC/DC, Connector, 230W, Single Output
    Focus
    AC/DC 230 80 - 264 12 Open Frame 4"x2" 4
    157 RECOM | RACM230-12SG/ENC | AC/DC, Connector, 230W, Single Output
    Focus
    AC/DC 230 80 - 264 12 Enclosed 4"x2" 4
    158 RECOM | RACM230-24SG | AC/DC, Connector, 230W, Single Output
    Focus
    AC/DC 230 80 - 264 24 Open Frame 4"x2" 4
    159 RECOM | RACM230-24SG/ENC | AC/DC, Connector, 230W, Single Output
    Focus
    AC/DC 230 80 - 264 24 Enclosed 4"x2" 4
    160 RECOM | RACM230-36SG | AC/DC, Connector, 230W, Single Output
    Focus
    AC/DC 230 80 - 264 36 Open Frame 4"x2" 4
    161 RECOM | RACM230-36SG/ENC | AC/DC, Connector, 230W, Single Output
    Focus
    AC/DC 230 80 - 264 36 Enclosed 4"x2" 4
    162 RECOM | RACM230-48SG | AC/DC, Connector, 230W, Single Output
    Focus
    AC/DC 230 80 - 264 48 Open Frame 4"x2" 4
    163 RECOM | RACM230-48SG/ENC | AC/DC, Connector, 230W, Single Output
    Focus
    AC/DC 230 80 - 264 48 Enclosed 4"x2" 4
    164 RECOM | RACM230-54SG | AC/DC, Connector, 230W, Single Output
    Focus
    AC/DC 230 80 - 264 54 Open Frame 4"x2" 4
    165 RECOM | RACM230-54SG/ENC | AC/DC, Connector, 230W, Single Output
    Focus
    AC/DC 230 80 - 264 54 Enclosed 4"x2" 4
    166 RECOM | RACM30-05SK/277 | AC/DC, THT, 30W, Single Output
    Focus
    AC/DC 30 85 - 305 5 Encapsulated potted 4
    167 RECOM | RACM30-05SK/277/OF | AC/DC, Connector, 30W, Single Output
    Focus
    AC/DC 30 85 - 305 5 Open Frame 1.5"x3" 4
    168 RECOM | RACM30-05SK/277/PMP | AC/DC, Push-in Terminal, 30W, Single Output
    Focus
    AC/DC 30 85 - 305 5 Panel Mount 4
    169 RECOM | RACM30-05SK/277/W | AC/DC, Wired, 30W, Single Output
    Focus
    AC/DC 30 85 - 305 5 Encapsulated potted 4
    170 RECOM | RACM30-12DK/277 | AC/DC, THT, 30W, Dual Output
    Focus
    AC/DC 30 85 - 305 12 Encapsulated potted 4
    171 RECOM | RACM30-12DK/277/OF | AC/DC, Connector, 30W, Dual Output
    Focus
    AC/DC 30 85 - 305 12 Open Frame 1.5"x3" 4
    172 RECOM | RACM30-12SK/277 | AC/DC, THT, 30W, Single Output
    Focus
    AC/DC 30 85 - 305 12 Encapsulated potted 4
    173 RECOM | RACM30-12SK/277/OF | AC/DC, Connector, 30W, Single Output
    Focus
    AC/DC 30 85 - 305 12 Open Frame 1.5"x3" 4
    174 RECOM | RACM30-12SK/277/PMA | AC/DC, Push-in Terminal, 30W, Single Output
    Focus
    AC/DC 30 85 - 305 12 Panel Mount 4
    175 RECOM | RACM30-12SK/277/PMP | AC/DC, Push-in Terminal, 30W, Single Output
    Focus
    AC/DC 30 85 - 305 12 Panel Mount 4
    176 RECOM | RACM30-12SK/277/W | AC/DC, Wired, 30W, Single Output
    Focus
    AC/DC 30 85 - 305 12 Encapsulated potted 4
    177 RECOM | RACM30-15DK/277 | AC/DC, THT, 30W, Dual Output
    Focus
    AC/DC 30 85 - 305 15 Encapsulated potted 4
    178 RECOM | RACM30-15DK/277/OF | AC/DC, Connector, 30W, Dual Output
    Focus
    AC/DC 30 85 - 305 15 Open Frame 1.5"x3" 4
    179 RECOM | RACM30-15SK/277 | AC/DC, THT, 30W, Single Output
    Focus
    AC/DC 30 85 - 305 15 Encapsulated potted 4
    180 RECOM | RACM30-15SK/277/OF | AC/DC, Connector, 30W, Single Output
    Focus
    AC/DC 30 85 - 305 15 Open Frame 1.5"x3" 4
    181 RECOM | RACM30-15SK/277/PMA | AC/DC, Push-in Terminal, 30W, Single Output
    Focus
    AC/DC 30 85 - 305 15 Panel Mount 4
    182 RECOM | RACM30-15SK/277/W | AC/DC, Wired, 30W, Single Output
    Focus
    AC/DC 30 85 - 305 15 Encapsulated potted 4
    183 RECOM | RACM30-24SK/277 | AC/DC, THT, 30W, Single Output
    Focus
    AC/DC 30 85 - 305 24 Encapsulated potted 4
    184 RECOM | RACM30-24SK/277/OF | AC/DC, Connector, 30W, Single Output
    Focus
    AC/DC 30 85 - 305 24 Open Frame 1.5"x3" 4
    185 RECOM | RACM30-24SK/277/PMP | AC/DC, Push-in Terminal, 30W, Single Output
    Focus
    AC/DC 30 85 - 305 24 Panel Mount 4
    186 RECOM | RACM30-24SK/277/W | AC/DC, Wired, 30W, Single Output
    Focus
    AC/DC 30 85 - 305 24 Encapsulated potted 4
    187 RECOM | RACM30-36SK/277 | AC/DC, THT, 30W, Single Output
    Focus
    AC/DC 30 85 - 305 36 Encapsulated potted 4
    188 RECOM | RACM30-36SK/277/OF | AC/DC, Connector, 30W, Single Output
    Focus
    AC/DC 30 85 - 305 36 Open Frame 1.5"x3" 4
    189 RECOM | RACM30-48SK/277 | AC/DC, THT, 30W, Single Output
    Focus
    AC/DC 30 85 - 305 48 Encapsulated potted 4
    190 RECOM | RACM30-48SK/277/OF | AC/DC, Connector, 30W, Single Output
    Focus
    AC/DC 30 85 - 305 48 Open Frame 1.5"x3" 4
    191 RECOM | RACM30-48SK/277/PMA | AC/DC, Push-in Terminal, 30W, Single Output
    Focus
    AC/DC 30 85 - 305 48 Panel Mount 4
    192 RECOM | RACM30-54SK/277 | AC/DC, THT, 30W, Single Output
    Focus
    AC/DC 30 85 - 305 54 Encapsulated potted 4
    193 RECOM | RACM30-54SK/277/PMA | AC/DC, Push-in Terminal, 30W, Single Output
    Focus
    AC/DC 30 85 - 305 54 Panel Mount 4
    194 RECOM | RACM30-54SK/277/W | AC/DC, Wired, 30W, Single Output
    Focus
    AC/DC 30 85 - 305 54 Encapsulated potted 4
    195 RECOM | RACM3000-24SM/RF | AC/DC, Connector/Screw Terminal, 3000W, Single Output
    Focus 신규
    AC/DC 3000 90 - 264 24 Enclosed 11.8"x4.3" (IP20) 4
    196 RECOM | RACM3000-36SM/RF | AC/DC, Connector/Screw Terminal, 3000W, Single Output
    Focus 신규
    AC/DC 3000 90 - 264 36 Enclosed 11.8"x4.3" (IP20) 4
    197 RECOM | RACM3000-48SM/RF | AC/DC, Connector/Screw Terminal, 3000W, Single Output
    Focus 신규
    AC/DC 3000 90 - 264 48 Enclosed 11.8"x4.3" (IP20) 4
    198 RECOM | RACM40-05SK-T | AC/DC, THT, 30W, Single Output
    Focus
    AC/DC 30 80 - 264 5 Potted 1.8"x3.2" 4
    199 RECOM | RACM40-05SK/OF | AC/DC, Connector, 30W, Single Output
    Focus
    AC/DC 30 80 - 264 5 Open Frame 1.6"x3" 4
    200 RECOM | RACM40-05SK/OF/2x3 | AC/DC, Connector, 30W, Single Output
    Focus
    AC/DC 30 80 - 264 5 Open Frame 2"x3" 4
    201 RECOM | RACM40-05SK/OF/PCB-T | AC/DC, PCB Mounting Pins, 30W, Single Output
    Focus
    AC/DC 30 80 - 264 5 Open Frame 1.6"x3" 4
    202 RECOM | RACM40-12SK-T | AC/DC, THT, 40W, Single Output
    Focus
    AC/DC 40 80 - 264 12 Potted 1.8"x3.2" 4
    203 RECOM | RACM40-12SK/OF | AC/DC, Connector, 40W, Single Output
    Focus
    AC/DC 40 80 - 264 12 Open Frame 1.6"x3" 4
    204 RECOM | RACM40-12SK/OF/2x3 | AC/DC, Connector, 40W, Single Output
    Focus
    AC/DC 40 80 - 264 12 Open Frame 2"x3" 4
    205 RECOM | RACM40-12SK/OF/PCB-T | AC/DC, PCB Mounting Pins, 40W, Single Output
    Focus
    AC/DC 40 80 - 264 12 Open Frame 1.6"x3" 4
    206 RECOM | RACM40-15SK-T | AC/DC, THT, 40W, Single Output
    Focus
    AC/DC 40 80 - 264 15 Potted 1.8"x3.2" 4
    207 RECOM | RACM40-15SK/OF | AC/DC, Connector, 40W, Single Output
    Focus
    AC/DC 40 80 - 264 15 Open Frame 1.6"x3" 4
    208 RECOM | RACM40-15SK/OF/2x3 | AC/DC, Connector, 40W, Single Output
    Focus
    AC/DC 40 80 - 264 15 Open Frame 2"x3" 4
    209 RECOM | RACM40-15SK/OF/PCB-T | AC/DC, PCB Mounting Pins, 40W, Single Output
    Focus
    AC/DC 40 80 - 264 15 Open Frame 1.6"x3" 4
    210 RECOM | RACM40-18SK-T | AC/DC, THT, 40W, Single Output
    Focus
    AC/DC 40 80 - 264 18 Potted 1.8"x3.2" 4
    211 RECOM | RACM40-18SK/OF | AC/DC, Connector, 40W, Single Output
    Focus
    AC/DC 40 80 - 264 18 Open Frame 1.6"x3" 4
    212 RECOM | RACM40-18SK/OF/2x3 | AC/DC, Connector, 40W, Single Output
    Focus
    AC/DC 40 80 - 264 18 Open Frame 2"x3" 4
    213 RECOM | RACM40-18SK/OF/PCB-T | AC/DC, PCB Mounting Pins, 40W, Single Output
    Focus
    AC/DC 40 80 - 264 18 Open Frame 1.6"x3" 4
    214 RECOM | RACM40-24SK-T | AC/DC, THT, 40W, Single Output
    Focus
    AC/DC 40 80 - 264 24 Potted 1.8"x3.2" 4
    215 RECOM | RACM40-24SK/OF | AC/DC, Connector, 40W, Single Output
    Focus
    AC/DC 40 80 - 264 24 Open Frame 1.6"x3" 4
    216 RECOM | RACM40-24SK/OF/2x3 | AC/DC, Connector, 40W, Single Output
    Focus
    AC/DC 40 80 - 264 24 Open Frame 2"x3" 4
    217 RECOM | RACM40-24SK/OF/PCB-T | AC/DC, PCB Mounting Pins, 40W, Single Output
    Focus
    AC/DC 40 80 - 264 24 Open Frame 1.6"x3" 4
    218 RECOM | RACM40-36SK-T | AC/DC, THT, 40W, Single Output
    Focus
    AC/DC 40 80 - 264 36 Potted 1.8"x3.2" 4
    219 RECOM | RACM40-36SK/OF | AC/DC, Connector, 40W, Single Output
    Focus
    AC/DC 40 80 - 264 36 Open Frame 1.6"x3" 4
    220 RECOM | RACM40-36SK/OF/2x3 | AC/DC, Connector, 40W, Single Output
    Focus
    AC/DC 40 80 - 264 36 Open Frame 2"x3" 4
    221 RECOM | RACM40-36SK/OF/PCB-T | AC/DC, PCB Mounting Pins, 40W, Single Output
    Focus
    AC/DC 40 80 - 264 36 Open Frame 1.6"x3" 4
    222 RECOM | RACM40-48SK-T | AC/DC, THT, 40W, Single Output
    Focus
    AC/DC 40 80 - 264 48 Potted 1.8"x3.2" 4
    223 RECOM | RACM40-48SK/OF | AC/DC, Connector, 40W, Single Output
    Focus
    AC/DC 40 80 - 264 48 Open Frame 1.6"x3" 4
    224 RECOM | RACM40-48SK/OF/2x3 | AC/DC, Connector, 40W, Single Output
    Focus
    AC/DC 40 80 - 264 48 Open Frame 2"x3" 4
    225 RECOM | RACM40-48SK/OF/PCB-T | AC/DC, PCB Mounting Pins, 40W, Single Output
    Focus
    AC/DC 40 80 - 264 48 Open Frame 1.6"x3" 4
    226 RECOM | RACM550-24SG/ENC | AC/DC, Connector/Screw Terminal, 550W, Single Output
    Focus
    AC/DC 550 80 - 264 24 Enclosed 5"x3" 4
    227 RECOM | RACM550-24SG/OF | AC/DC, Connector/Screw Terminal, 550W, Single Output
    Focus
    AC/DC 550 80 - 264 24 Open Frame 5"x3" 4
    228 RECOM | RACM550-36SG/ENC | AC/DC, Connector/Screw Terminal, 550W, Single Output
    Focus
    AC/DC 550 80 - 264 36 Enclosed 5"x3" 4
    229 RECOM | RACM550-36SG/OF | AC/DC, Connector/Screw Terminal, 550W, Single Output
    Focus
    AC/DC 550 80 - 264 36 Open Frame 5"x3" 4
    230 RECOM | RACM550-48SG/ENC | AC/DC, Connector/Screw Terminal, 550W, Single Output
    Focus
    AC/DC 550 80 - 264 48 Enclosed 5"x3" 4
    231 RECOM | RACM550-48SG/OF | AC/DC, Connector/Screw Terminal, 550W, Single Output
    Focus
    AC/DC 550 80 - 264 48 Open Frame 5"x3" 4
    232 RECOM | RACM550-56SG/ENC | AC/DC, Connector/Screw Terminal, 550W, Single Output
    Focus
    AC/DC 550 80 - 264 56 Enclosed 5"x3" 4
    233 RECOM | RACM550-56SG/OF | AC/DC, Connector/Screw Terminal, 550W, Single Output
    Focus
    AC/DC 550 80 - 264 56 Open Frame 5"x3" 4
    234 RECOM | RACM60-05SK/277/OF-T | AC/DC, Connector, 40W, Single Output
    Focus
    AC/DC 40 80 - 305 5 Open Frame 2"x3" 4.2
    235 RECOM | RACM60-05SK/OF | AC/DC, Connector, 40W, Single Output
    Focus
    AC/DC 40 80 - 264 5 Open Frame 2"x3" 4.2
    236 RECOM | RACM60-05SK/OF-CTN | AC/DC, Connector, 40W, Single Output
    Focus
    AC/DC 40 80 - 264 5 Open Frame 2"x3" 4.2
    237 RECOM | RACM60-05SK/OF/PCB-T | AC/DC, PCB Mounting Pins, 40W, Single Output
    Focus
    AC/DC 40 80 - 264 5 Open Frame 2"x3" 4.2
    238 RECOM | RACM60-12SK/277/OF-T | AC/DC, Connector, 60W, Single Output
    Focus
    AC/DC 60 80 - 305 12 Open Frame 2"x3" 4.2
    239 RECOM | RACM60-12SK/ENC/2x4 | AC/DC, Connector, 60W, Single Output
    Focus
    AC/DC 60 80 - 264 12 Enclosed 2"x4" 4.2
    240 RECOM | RACM60-12SK/OF | AC/DC, Connector, 60W, Single Output
    Focus
    AC/DC 60 80 - 264 12 Open Frame 2"x3" 4.2
    241 RECOM | RACM60-12SK/OF-CTN | AC/DC, Connector, 60W, Single Output
    Focus
    AC/DC 60 80 - 264 12 Open Frame 2"x3" 4.2
    242 RECOM | RACM60-12SK/OF/2x4 | AC/DC, Connector, 60W, Single Output
    Focus
    AC/DC 60 80 - 264 12 Open Frame 2"x4" 4.2
    243 RECOM | RACM60-12SK/OF/PCB-T | AC/DC, PCB Mounting Pins, 60W, Single Output
    Focus
    AC/DC 60 80 - 264 12 Open Frame 2"x3" 4.2
    244 RECOM | RACM60-15SK/277/OF-T | AC/DC, Connector, 60W, Single Output
    Focus
    AC/DC 60 80 - 305 15 Open Frame 2"x3" 4.2
    245 RECOM | RACM60-15SK/OF | AC/DC, Connector, 60W, Single Output
    Focus
    AC/DC 60 80 - 264 15 Open Frame 2"x3" 4.2
    246 RECOM | RACM60-15SK/OF-CTN | AC/DC, Connector, 60W, Single Output
    Focus
    AC/DC 60 80 - 264 15 Open Frame 2"x3" 4.2
    247 RECOM | RACM60-24SK/277/OF-T | AC/DC, Connector, 60W, Single Output
    Focus
    AC/DC 60 80 - 305 24 Open Frame 2"x3" 4.2
    248 RECOM | RACM60-24SK/ENC/2x4 | AC/DC, Connector, 60W, Single Output
    Focus
    AC/DC 60 80 - 264 24 Enclosed 2"x4" 4.2
    249 RECOM | RACM60-24SK/OF | AC/DC, Connector, 60W, Single Output
    Focus
    AC/DC 60 80 - 264 24 Open Frame 2"x3" 4.2
    250 RECOM | RACM60-24SK/OF-CTN | AC/DC, Connector, 60W, Single Output
    Focus
    AC/DC 60 80 - 264 24 Open Frame 2"x3" 4.2
    Power (W)
  • Min
  • Nom
  • Max
  • Isolation
    Vin (V)
  • Min
  • Nom
  • Max
  • Main Vout (V)
  • Min
  • Nom
  • Max
  • Nr. of Outputs
    Iout 1 (mA)
  • Min
  • Nom
  • Max
  • Iout 2 (mA)
  • Min
  • Nom
  • Max
  • Isolation (kV)
  • Min
  • Nom
  • Max
  • Mounting Type
    Package Style
    Length (mm)
  • Min
  • Max
  • Width (mm)
  • Min
  • Max
  • Height (mm)
  • Min
  • Max
  • Certifications
    MIN Operating Temp (°C)
  • Max
  • MAX Operating Temp (°C)
  • Min
  • Protections
    Regulation
    CRA relevant
      Series
    1 RECOM | RAC02E-K/277 Series | AC/DC, THT, 2W, Single Output
    Focus
    (5 products)
    • 85 to 305VAC input voltage range
    • 4kVAC isolation strength
    • Operating temperature: -40°C to +90°C
    • Full load output power up to 80°C
    2 RECOM | RAC03-K Series | AC/DC, 3W, Single Output
    Focus
    (11 products)
    • JEDEC-reflow solder-able construction
    • Standby mode optimized (Ecodesign Lot 6)
    • Full load rating from 85 to 265Vac
    • -40 to +80°C rated operating temperature
    3 RECOM | RAC03E-K/277 Series | AC/DC, THT, 3W, Single Output
    Focus
    (5 products)
    • 85 to 305Vac input / OVC III
    • Full load output power up to 75°C
    • 15.4mm low profile
    • -40°C to 85°C operating temperature
    4 RECOM | RAC04NE-K/277 Series | AC/DC, 4W, Single Output
    Focus
    (8 products)
    • 85-305VAC input with a full load up to +80°C
    • Enhanced surge ratings of 2kV (L-N); 4kV (L-PE)
    • OVC III overvolatge category up to 3000m altitude
    • 6 watt boost power up to 20s
    5 RECOM | RAC05-K/277 Series | AC/DC, THT, 5W, Single Output
    Focus
    (5 products)
    • Wide input range 85-305VAC
    • Standby mode optimized (eco design Lot 6)
    • Overvoltage category OVC III (2000m)
    • Operating temperature range: -40°C to +90°C
    6 RECOM | RAC05-K/480 Series | AC/DC, THT, 5W, Single Output
    Focus
    (3 products)
    • Ultra-wide input range 85-528VAC
    • OVC III input rating without additional fuses
    • Operating temperature range: -40°C to +80°C
    • Overvoltage and overcurrent protected
    7 RECOM | RAC05E-KT Series | AC/DC, THT, 5W, Single Output
    Focus
    (5 products)
    • 100-240VAC Input
    • Primary side regulated
    • EI-30 transformer pinout
    • Full load operation: -25 to 55°C
    8 RECOM | RAC10-K/277 Series | AC/DC, THT, 10W
    Focus
    (8 products)
    • Wide input range 85-305VAC
    • Operating temperature range: -40°C to +80°C
    • High efficiency over entire load range
    • No external components necessary
    9 RECOM | RAC10E-K/277 Series | AC/DC, THT, 10W, Single Output
    Focus
    (5 products)
    • Wide input range 85-305VAC
    • 5000m operating altitude
    • OVC III over voltage category up to 2000m
    • Operating temperature ratings: -40°C to +90°C
    10 RECOM | RAC15-K/480 Series | AC/DC, THT, 15W, Single Output
    Focus
    (4 products)
    • OVC III and PD3 up to 5000m altitude
    • 85-528VAC input range
    • -40°C to +90°C operating temperature
    • LPS limited power source
    11 RECOM | RAC15-K/WI Series | AC/DC, 15W, Single Output
    Focus
    (10 products)
    • Ultra low Input: AC: 18-264V or DC: 18-375V
    • 1.5”x2” compact size; standard pinning [P12]
    • Print mount or flying wire connections
    • OVC III to 3000m or OVC II to 5000m altitude
    12 RECOM | RAC20-K Series | AC/DC, THT, 20W
    Focus
    (8 products)
    • Wide input range 85-264VAC
    • Standby mode optimized PSU (ENER Lot 6)
    • Ultra-high efficiency over entire load range
    • Operating temperature range: -40°C to +85°C
    13 RECOM | RAC20-K/277/NE/W Series | AC/DC, Wired, 20W, Single Output
    Focus
    (2 products)
    • Wide input range 85-264VAC / 85-305VAC
    • Standby mode optimized PSU (ENER Lot 6)
    • Operating Altitude up to 5000m
    • Operating temperature range: -40°C to +85°C
    14 RECOM | RAC20-K/W Series | AC/DC, Wired, 20W, Single Output
    Focus
    (5 products)
    • Wide input range 85-264VAC
    • Standby mode optimized PSU (ENER Lot 6)
    • Ultra-high efficiency over entire load range
    • Operating temperature range: -40°C to +85°C
    15 RECOM | RAC20E-K/277 Series | AC/DC, THT, 20W, Single Output
    Focus
    (3 products)
    • Wide input range 85-305VAC
    • 5000m operating altitude
    • OVC III over voltage category up to 2000m
    • Operating temperature ratings: -40°C to +90°C
    16 RECOM | RAC20NE-K/277 Series | AC/DC, 20W
    Focus
    (10 products)
    • 85-305VAC (option “/400”: .. 440VAC) input range
    • Full load ratings to 60°C, (option “/HT” .. 85°C)
    • EN55032 “B”: O/P floating or earth-coupled
    • Surge immunity 2kVAC: L-N &; 4kV: L; N - Earth
    17 RECOM | RAC20NE-K/277/EPID Series | AC/DC, Push-in Terminal, Single Output
    Focus
    (5 products)
    • 85-305VAC wide input range
    • Full load power ratings to 55°C
    • 23 Watt Boost Power
    • Optional CV/CC overcurrent limited
    18 RECOM | RAC25-K/480 Series | AC/DC, THT, 25W, Single Output
    Focus
    (4 products)
    • OVC III and PD3 up to 5000m altitude
    • 85-528VAC input range
    • -40°C to +90°C operating temperature:
    • LPS limited power source
    19 RECOM | RACA100 Series | AC/DC, 100W, Single Output
    Focus 신규
    (8 products)
    • 90 – 264VAC Wide range input
    • IEC320 Inlet: -C14, Class I or -C8, Class II
    • Built-in active PFC power factor correction
    • No load power consumption<0.15W
    20 RECOM | RACA150 Series | AC/DC, 150W, Single Output
    Focus 신규
    (4 products)
    • 90 – 264VAC Wide range input
    • IEC320 Inlet: -C14, Class I or -C8, Class II
    • Built-in active PFC power factor correction
    • No load power consumption<0.15W
    21 RECOM | RACM06E-K/277 Series | AC/DC, THT, 6W, Single Output
    Focus
    (6 products)
    • 6 Watt output up to 60°C
    • 1”x1” footprint; 17mm low profile
    • 100-277VAC nominal operating range
    • -40°C to +90°C operating temperature ratings
    22 RECOM | RACM1200-V Series | AC/DC, Connector, 1200W, Single Output
    Focus
    (5 products)
    • Up to 1000 Watt fan-less power / 1200W boost
    • Designed and manufactured in europe
    • Efficiency exceeding 90% from 15% load
    • Wide Operating temperature range -40…+80°C
    23 RECOM | RACM130E-K Series | AC/DC, Connector, 130W, Single Output
    Focus
    (10 products)
    • Wide range input: 85-264VAC
    • 130W peak power
    • OVC III rating
    • 2MOPP medical certified, B and BF ready
    24 RECOM | RACM140E-K Series | AC/DC, Connector, Single Output
    Focus
    (8 products)
    • Cost-efficient and reliable Design
    • 210W boost power up to 10s
    • Over voltage category OVC III; 2000m
    • 5000m operating altitude
    25 RECOM | RACM15E-K Series | AC/DC, Single Output
    Focus
    (11 products)
    • Panel- and DIN-rail mount or open card fixation
    • CV/CC: constant voltage; constant current limited
    • -40°C to +85°C operating temperature ratings
    • OVC III rated up to 3000m Altitude
    26 RECOM | RACM16E-K/277 Series | AC/DC, Single Output
    Focus
    (9 products)
    • CV/CC: constant voltage; constant current limited
    • 100-277VAC input range with full load up to 65°C
    • -40°C to +85°C operating temperature ratings
    • OVC III rated up to 3000m Altitude
    27 RECOM | RACM230-G Series | AC/DC, Connector, 230W, Single Output
    Focus
    (10 products)
    • 160W baseplate-cooled, fan-less operation
    • 230W peak power or forced air rating
    • Universal AC input range (80~264Vac)
    • Standby power consumption <0.5W
    28 RECOM | RACM30-K/277 Series | AC/DC, 30W
    Focus
    (29 products)
    • OVC III up to 5000m and LPS
    • Meets EN55032 “B” floating or earth coupled load
    • Full load power: -40 to +60°C
    • Reduced load rating to 90°C
    29 RECOM | RACM3000-M Series | AC/DC, Connector/Screw Terminal, 3000W, Single Output
    Focus 신규
    (3 products)
    • 3000W DC-out @ In: 180-264VAC or 400-800VDC
    • UL62368 & UL60601; IEC60335 (-2-29)
    • 5V/2A standby output
    • Active current sharing support; (optional OR-ing FET)
    30 RECOM | RACM40-K Series | AC/DC, Single Output
    Focus
    (35 products)
    • 1.6“x3“, open card units; optional 2“x3“
    • 1.8“x3.2“, encapsulated modules
    • 40W power from -40°C up to +65°C ambient
    • Operating temp. up to +85°C with derating
    31 RECOM | RACM550-G Series | AC/DC, Connector/Screw Terminal, 550W, Single Output
    Focus
    (8 products)
    • 300W baseplate-cooled, fan-less operation
    • 550W peak power or forced air rating
    • Universal AC input range (80~264VAC)
    • Standby power consumption <0.5W
    32 RECOM | RACM60-K Series | AC/DC, Single Output
    Focus
    (24 products)
    • Input Range: 80-264VAC or 80-305VAC
    • Temperature rang: -40 to +85°C with derating
    • Over voltage category OVC III
    • 2MOPP medical certified B and BF compliant
    33 RECOM | RACM600-L Series | AC/DC, Connector/Screw Terminal, 600W, Single Output
    Focus
    (3 products)
    • Up to 450 Watt convection cooled output
    • Up to 800 Watt dynamic load supply
    • 5VSB output (always on)
    • Remote sensing, CTRL ON/OFF, PMBus
    34 RECOM | RACM65S-K/277 Series | AC/DC, Single Output
    Focus 신규
    (21 products)
    • Extended input: 90-305VAC
    • 65 watts with 11 W/in³ or 20 W/in³ density
    • OVC III up to 3000 or 5000m altitude
    • Thermally effective basplate on 1.5 x 3 inch footprint
    35 RECOM | RACM90-K Series | AC/DC, Connector, 90W, Single Output
    Focus
    (10 products)
    • Wide range input: 85-264VAC
    • Operating temperature from -40°C to +90°C
    • OVC III and LPS rated
    • 2MOPP medical certified, B and BF compliant
    36 RECOM | RACPRO1-4SP Series | AC/DC, DIN-Rail, 4 Channels Output
    Focus
    (2 products)
    • Push-in connectors for tool-less wiring
    • Start-Up delay adjustable by switch
    • NEC Class 2 limit switchable (for 5A module)
    • Adjustable power limit & load indication by LED
    37 RECOM | RACPRO1-RD Series | AC/DC, DIN-Rail, Single Output
    Focus
    (1 product)
    • 슬림 디자인(폭 43mm)에 25° 푸시인 커넥터 탑재
    • 도구 없이 빠른 장착 및 분리 가능
    • 넓은 DC 입력 범위 9V~56V 지원
    • 12V, 24V, 48V 전원과의 연동 운전 가능
    38 RECOM | RACPRO1-S120 Series | AC/DC, DIN-Rail, 120W, Single Output
    Focus
    (3 products)
    • 시장에서 가장 컴팩트한 120W DIN 레일형 전원 공급기
    • 최고 전력 밀도 500W/리터까지 지원
    • 슬림 디자인(폭 28mm)에 25° 푸시인 커넥터 탑재
    • DC 입력 전압 범위 88-370VDC
    39 RECOM | RACPRO1-S240 Series | AC/DC, DIN-Rail, 240W, Single Output
    Focus
    (1 product)
    • 슬림 디자인(폭 39mm)에 25° 푸시인 커넥터 탑재
    • 능동형 역률 보정 기능 탑재(역률 >0.95)
    • 능동형 돌입 전류 제한 기능
    • DC 입력 전압 범위 88-370VDC
    40 RECOM | RACPRO1-S240E Series | AC/DC, DIN-Rail, 240W, Single Output
    Focus
    (3 products)
    • 슬림 디자인(폭 39mm)에 25° 푸시인 커넥터 탑재
    • 능동형 돌입 전류 제한 기능
    • 분할 AC 입력 대응(85V~132VAC 및 170V~277VAC)
    • 최고 효율 94%까지 달성
    41 RECOM | RACPRO1-S480 Series | AC/DC, DIN-Rail, 480W, Single Output
    Focus
    (2 products)
    • 슬림 디자인(폭 52mm)에 25° 푸시인 커넥터 탑재
    • 능동형 역률 보정 기능 탑재(역률 0.95)
    • 능동형 돌입 전류 제한 기능
    • DC 입력 전압 범위 88-370VDC
    42 RECOM | RACPRO1-T240 Series | AC/DC, DIN-Rail, 240W, Single Output
    Focus
    (1 product)
    • Slim Design (43mm) with 25° Push-In connectors
    • Fast tool-less mounting and demounting
    • Active Inrush Current Limitation
    • 2-phase AC operation 2x350V to 2x575V
    43 RECOM | RACPRO1-T480 Series | AC/DC, DIN-Rail, 480W, Single Output
    Focus
    (2 products)
    • Slim Design (52mm) with 25° Push-In connectors
    • Fast tool-less mounting and demounting
    • PFC >0.9 and Active Inrush Current Limitation
    • DC-Input Range 430V to 815V/850V 10s
    44 RECOM | RACPRO1-T960 Series | AC/DC, DIN-Rail, 960W, Single Output
    Focus
    (2 products)
    • Slim Design (80mm) with 25° Push-In connectors
    • Fast tool-less mounting and demounting
    • PFC >0.9 and Active Inrush Current Limitation
    • DC-Input Range 430V to 815V/850V 10s
    45 RECOM | RACV22-W Series | AC/DC, Chassis mounting, 22W, Single Output
    Focus
    (1 product)
    • Power supply for stationary railroad systems
    • LED driver for trackside railroad lighting
    • Applicable for low trackside lighting (nGgB) DB InfraGO AG
    • Housing with connection box in protection class IP65
    46 RECOM | RAC40S-K Series | AC/DC, THT, Single Output
    Coming Soon
    (6 products)
    • Operating Input Voltage: 85 - 264 or 305VAC
    • 40W still air convection rating
    • 2”x1” footprint P12 for floating output connections
    • 2.7”x1.5”; EMI-Filter for PELV or ground coupled output
    47 RECOM | RACM150S-K Series | AC/DC, Connector, 150W, Single Output
    Coming Soon
    (10 products)
    • Nominal input voltage range: 100V–277VAC
    • Up to 130W still air convection cooled ratings
    • 225W boost power for up to 5s
    • -40° to +85°C ambient temperature ratings
    48 RECOM | RACM240-K Series | AC/DC, Connector, 240W, Single Output
    Coming Soon
    (24 products)
    • Operating Input Voltage: 85V-305VAC
    • 145/170W low/high line still air convection ratings
    • 330W boost power for up to 5s
    • Options: AC-fail; 5VSB out; CTRL ON/OFF; Sensing
    49 RECOM | RACM420-K Series | AC/DC, Connector, 420W, Single Output
    Coming Soon
    (28 products)
    • Nominal Input Voltage range: 100V-240VAC
    • 250/400W low/high line still air convection ratings
    • 550W boost power for up to 5s
    • Conduction cooling support via baseplate
    50 RECOM | RACPRO1-4SP/BS Series | AC/DC, DIN-Rail, 4 Channels Output
    Coming Soon
    (2 products)
    • 4 channel e-Fuse with 4x5A or 4x10A
    • Safe start against highly capacitive loads up to 6mF/A
    • Smooth ramp up of output voltage
    • Overload priority channel protection
    51 RECOM | RACPRO1-DP-T720 Series | AC/DC, M12 Connector, 720W, 4 Channels Output
    Coming Soon
    (2 products)
    • Highest power density 400W/l
    • AC-Input range 3x320V to 3x600V
    • DC-Input range 425V to 800V
    • PFC>0,9 and insignificant inrush current
    52 RECOM | RACPRO1-DP-T720-4SP Series | AC/DC, M12 Connector, 720W, 4 Channels Output
    Coming Soon
    (1 product)
    • Highest power density 400W/l
    • Up to 3x600V AC - & 800V DC Input
    • PFC>0,9 and insignificant inrush current
    • Highest efficiency up to 95.8%
    53 RECOM | RAC-ADAPT-ST-1 Series | AC/DC, Screw Terminal
    (1 product)
    • Up to 488VAC input voltage range
    • 9A current rating for up 90°C air temperature
    • UL Listed components used
    • Stable solderability by secure packaging
    54 RECOM | RAC-MB1 Series | AC/DC
    (1 product)
    • Spring steel to maintain traction
    • Packed in manageable quantities
    • Various mounting options for easy handling
    • Replaces fastening from below
    55 RECOM | RAC01-GA Series | AC/DC, THT, 1W, Single Output
    (2 products)
    • Universal input 85-264VAC
    • household standard certified
    • Class II installations (without FG)
    • -25°C to +80°C Operating temperature
    56 RECOM | RAC01-GB Series | AC/DC, THT, 1W, Single Output
    (4 products)
    • Universal input 85-264VAC
    • <250mW No load power consumption
    • Class II installations (without FG)
    • -25°C to +80°C Operating temperature, with derating
    57 RECOM | RAC02-GA Series | AC/DC, THT, 2W, Single Output
    (5 products)
    • Universal input 85-264VAC
    • household standard certified
    • -25°C to +80°C Operating temperature, with derating
    • Class II installations (without FG)
    58 RECOM | RAC02-GB Series | AC/DC, THT, 2W, Single Output
    (5 products)
    • Universal input 85-264VAC
    • <250mW No load power consumption
    • -25°C to +80°C Operating temperature, with derating
    • Class II installations (without FG)
    59 RECOM | RAC03-GA Series | AC/DC, THT, 3W, Single Output
    (5 products)
    • Universal input 85-305VAC
    • 3W PCB mount package
    • <75mW No load power consumption
    • Ultra low profile, compact size
    60 RECOM | RAC03-GB Series | AC/DC, THT, 3W, Single Output
    (6 products)
    • Universal input 85-305VAC
    • 3W PCB mount package
    • <75mW No load power consumption
    • Ultra low profile, compact size
    61 RECOM | RAC04-GA Series | AC/DC, THT, 4W, Single Output
    (4 products)
    • Universal input 85-305VAC
    • 4W PCB mount package
    • <75mW No load power consumption
    • Ultra low profile, compact size
    62 RECOM | RAC04-GB Series | AC/DC, THT, 4W, Single Output
    (6 products)
    • Universal input 85-305VAC
    • 4W PCB mount package
    • <75mW No load power consumption
    • Ultra low profile, compact size
    63 RECOM | RAC04-K/277 Series | AC/DC, THT, 4W, Single Output
    (5 products)
    • 80 to 305VAC input voltage range
    • 150% peak power capability
    • Wide temperature range: -40°C to +90°C
    • No load power consumption <150mW
    64 RECOM | RAC05-K Series | AC/DC, THT, 5W, Single Output
    (5 products)
    • High efficiency over entire load range
    • Class II installations (without FG)
    • 5W on 1" x 1" footprint
    • Internal EMC class B filter
    65 RECOM | RAC05-K/277/W Series | AC/DC, Wired, 5W, Single Output
    (5 products)
    • Wide input range 85-305VAC
    • Standby mode optimized (eco design Lot 6)
    • Overvoltage category OVC III (2000m)
    • Operating temperature range: -40°C to +90°C
    66 RECOM | RAC05-K/PD3/H Series | AC/DC, THT, 5W, Single Output
    (2 products)
    • OVC III and PD3 rating
    • Continuous max withstanding voltage 528VAC
    • UL certified input 90-318VAC
    • Operating temperature range: -40°C to +85°C
    67 RECOM | RAC05E-K Series | AC/DC, THT, 5W, Single Output
    (4 products)
    • 100-240VAC Input
    • Primary side regulated
    • Standard industry pinout
    • Full load operation: -25 to 55°C
    68 RECOM | RAC15-K Series | AC/DC, THT, 15W, Single Output
    (4 products)
    • Wide input range 85-264VAC
    • Standby mode optimized PSU (ENER Lot 6)
    • Ultra-high efficiency over entire load range
    • Operating temperature range: -40°C to +85°C
    69 RECOM | RAC150-G Series | AC/DC, Connector, 150W, Single Output
    (6 products)
    • Universal input 90-264VAC
    • Efficiency 91 %
    • Short circuit and over voltage protected
    • Active PFC function, PF>0.95
    70 RECOM | RAC20-K/277 Series | AC/DC, THT, 20W
    (6 products)
    • Wide input range 85-264VAC / 85-305VAC
    • Standby mode optimized PSU (ENER Lot 6)
    • Operating Altitude up to 5000m
    • Operating temperature range: -40°C to +85°C
    71 RECOM | RAC3.5-K/277 Series | AC/DC, THT, 3.5W, Single Output
    (5 products)
    • Wide input range 85-305VAC
    • Standby mode optimized (eco design Lot 6)
    • High efficiency over the entire load range
    • Operating temperature range: -40°C to +90°C
    72 RECOM | RACD03 Series | AC/DC, Wired, 3W, Single Output
    (3 products)
    • 3W Class II AC-DC LED power supply
    • 350mA, 500mA and 700mA CC/CV output
    • Fused input and SCP, OVP, OLP, OTP
    • 3kVAC isolation
    73 RECOM | RACD04 Series | AC/DC, Wired, Single Output
    (3 products)
    • 4W AC-DC class II LED power supply
    • 350mA to 700mA constant current outputs
    • Fully protected (OLP, SCP, OCP, OTP)
    • Low standby power, ErP conform
    74 RECOM | RACD06-LP Series | AC/DC, Screw Terminal, 6W, Single Output
    (3 products)
    • Low profile case (11mm height max.)
    • 350mA to 700mA constant current outputs
    • Terminal block input/output with cable clamps
    • Fully protected (OLP, SCP, OCP, OTP)
    75 RECOM | RACD07 Series | AC/DC, Wired, Single Output
    (4 products)
    • 7W Class II AC-DC LED power supply
    • Suitable for high brightness LED
    • 3.75kVAC isolation
    • Fused input and SCP, OCP, OVP, OLP
    76 RECOM | RACD12-LP Series | AC/DC, Screw Terminal, Single Output
    (3 products)
    • Low profile case (13mm height max.)
    • 350mA to 700mA constant current outputs
    • Terminal block input/output with cable clamps
    • Fully protected (OLP, SCP, OCP, OTP)
    77 RECOM | RACD20-LP Series | AC/DC, Screw Terminal, Single Output
    (3 products)
    • Low profile case (13mm height max.)
    • 350mA to 700mA constant current outputs
    • Terminal block input/output with cable clamps
    • Fully protected (OLP, SCP, OCP, OTP)
    78 RECOM | RACM100 Series | AC/DC, Connector, 100W, Single Output
    (8 products)
    • Long 5 year warranty
    • 2MOPP/250VAC
    • Suitable for built in Class II applications
    • Wide input voltage range (85-264VAC)
    79 RECOM | RACM18-ER Series | AC/DC, THT, 18W, Single Output
    (3 products)
    • Medical certified 2MOPP module, BF ready
    • Class II installations (without FG)
    • IP68 waterproof encapsulation
    • Operation altitude certified up to 5000m
    80 RECOM | RACM18-ER/W Series | AC/DC, Wired, 18W, Single Output
    (3 products)
    • Household, medically and ITE certified
    • Class II installations (without FG)
    • IP68 waterproof encapsulation
    • Long life components, rugged module
    81 RECOM | RACM30-ER Series | AC/DC, THT, 30W, Single Output
    (2 products)
    • Medical certified 2MOPP module, BF ready
    • Class II installations (without FG)
    • IP68 waterproof encapsulation
    • Operation altitude certified up to 5000m
    82 RECOM | RACM30-ER/W Series | AC/DC, Wired, 30W, Single Output
    (2 products)
    • Household, medically and ITE certified
    • Class II installations (without FG)
    • IP68 waterproof encapsulation
    • Long life components, rugged module
    83
    (2 products)
    84 RECOM | RACM65 Series | AC/DC, 65W, Single Output
    (20 products)
    • Long 5 year warranty
    • 2MOPP/250VAC
    • Suitable for built in Class II applications
    • Wide input voltage range (85-264VAC)
    85 RECOM | RACT09 Series | AC/DC, Screw Terminal, 9W, Single Output
    (3 products)
    • Triac-dimmable with leading or trailing edge dimmers
    • Class II with SELV output (no earth required)
    • Extra-large screw terminals and integrated cable clamps for easy installation
    • Power factor corrected >0.95
    86 RECOM | RACT12 Series | AC/DC, Screw Terminal, 12W, Single Output
    (4 products)
    • Triac-dimmable with leading or trailing edge dimmers
    • Class II with SELV output (no earth required)
    • Extra-large screw terminals and integrated cable clamps for easy installation
    • Power factor corrected >0.95
    87 RECOM | RACT18 Series | AC/DC, Screw Terminal, 18W, Single Output
    (5 products)
    • Triac-dimmable with leading or trailing edge dimmers
    • Class II with SELV output (no earth required)
    • Extra-large screw terminals and integrated cable clamps for easy installation
    • Power factor corrected >0.95
    88 RECOM | RACT25 Series | AC/DC, Screw Terminal, 25W, Single Output
    (3 products)
    • Low profile case (11mm height max.)
    • 12V and 24V constant voltage outputs
    • Terminal block input/output with cable clamps
    • Fully protected (OLP, SCP, OCP, OTP)
    89 RECOM | RACV04 Series | AC/DC, Wired, 4W, Single Output
    (2 products)
    • 4W AC-DC class II LED power supply
    • 12V and 24V constant voltage output
    • Fully protected (OLP, SCP, OCP, OTP)
    • Low standby power, ErP conform
    90 RECOM | RACV06-LP Series | AC/DC, Screw Terminal, 6W, Single Output
    (2 products)
    • Low profile case (11mm height max.)
    • 12V and 24V constant voltage outputs
    • Terminal block input/output with cable clamps
    • Fully protected (OLP, SCP, OCP, OTP)
    91 RECOM | RACV12-LP Series | AC/DC, Screw Terminal, 12W, Single Output
    (2 products)
    • Low profile case (13mm height max.)
    • 12V and 24V constant voltage outputs
    • Terminal block input/output with cable clamps
    • Fully protected (OLP, SCP, OCP, OTP)
    92 RECOM | RACV20-LP Series | AC/DC, Screw Terminal, 20W, Single Output
    (2 products)
    • Low profile case (13mm height max.)
    • 12V and 24V constant voltage outputs
    • Terminal block input/output with cable clamps
    • Fully protected (OLP, SCP, OCP, OTP)
    93 RECOM | RAC01-C Series | AC/DC, THT, 1W, Single Output
    End Of Life
    (0 product)
    • Compact low profile AC-DC power supply
    • 30mW no load power consumption
    • Class II power supply with 3kVAC isolation
    • Universal input voltage range (80~264VAC)
    94 RECOM | RAC02-C Series | AC/DC, THT, 2W, Single Output
    End Of Life
    (0 product)
    • Compact low profile AC-DC power supply
    • 30mW no load power consumption
    • Class II power supply with 3kVAC isolation
    • Universal input voltage range (80~264VAC)
    95 RECOM | RAC02-E/277 Series | AC/DC, THT, 2W, Single Output
    End Of Life
    (0 product)
    • 35mW max. no load power consumption
    • Efficiency up to 76%
    • Isolated output 3kVAC / 1 min
    • SCP, OVP protection
    96 RECOM | RAC02-E/277/W Series | AC/DC, Wired, 2W, Single Output
    End Of Life
    (0 product)
    • 35mW max. no load power consumption
    • Efficiency up to 76%
    • Isolated output 3kVAC / 1 minute
    • SCP, OVP protection
    97 RECOM | RAC03-C Series | AC/DC, THT, 3W, Single Output
    End Of Life
    (0 product)
    • Compact low profile AC-DC power supply
    • 80mW no load power consumption
    • Class II power supply with 3kVAC isolation
    • Extra wide input voltage range (80~264VAC)
    98 RECOM | RAC03-E/277 Series | AC/DC, THT, 3W, Single Output
    End Of Life
    (0 product)
    • 30mW max. no load power consumption
    • High efficiency up to 80%
    • Isolated output 3kVAC / 1 minute
    • SCP, OVP protection
    99 RECOM | RAC03-E/277/W Series | AC/DC, Wired, 3W, Single Output
    End Of Life
    (0 product)
    • 30mW max. no load power consumption
    • High efficiency up to 80%
    • Isolated output 3kVAC / 1 min
    • SCP, OVP protection
    100 RECOM | RAC03-ER/277 Series | AC/DC, Wired, 3W, Single Output
    End Of Life
    (0 product)
    • 40mW max. no load power consumption
    • High efficiency up to 76%
    • Isolated output 3kVAC / 1 min
    • SCP, OVP protection
    101 RECOM | RAC04-A Series | AC/DC, THT, 4W
    NRND
    (5 products)
    • Ultracompact AC-DC Power Supply
    • 4 Watt PCB Mount Package
    • Universal Input Voltage Range including 277VAC
    • 3kVAC Isolation (Class II)
    102 RECOM | RAC04-C Series | AC/DC, THT, 4W, Single Output
    End Of Life
    (0 product)
    • Ultracompact AC-DC power supply
    • Universal input 80-264VAC or 115-370VDC
    • Class II power supply with 3kVAC isolation
    • Low cost AC/DC power supply
    103 RECOM | RAC04-C/230 Series | AC/DC, THT, 4W
    End Of Life
    (0 product)
    • Continuous short circuit protection
    • Efficiency up to 79%
    • Universal input 80-264VAC
    • 100mW no load power consumption
    104 RECOM | RAC04-C/277 Series | AC/DC, THT, 4W
    End Of Life
    (0 product)
    • 50mW max. no load power consumption
    • High efficiency up to 79%
    • Isolated Output 3.75kVAC / 1 minute
    • SCP, OVP protection
    105 RECOM | RAC04-C/W Series | AC/DC, Wired, 4W, Single Output
    End Of Life
    (0 product)
    • Compact AC-DC power supply
    • Universal input 80-264VAC or 115-370VDC
    • Class II power supply with 3kVAC isolation
    • Low cost AC/DC power supply
    106 RECOM | RAC05-A Series | AC/DC, 5W
    End Of Life
    (0 product)
    • AC-DC Power Supply
    • 5 Watt PCB Mount Package
    • Universal Input Voltage Range
    • 3000VAC Isolation
    107 RECOM | RAC05-B Series | AC/DC, 5W, Single Output
    End Of Life
    (0 product)
    • Very Compact AC-DC Power Supply
    • 5 Watt PCB Mount Package
    • Universal Input Voltage Range
    • 3000VAC Isolation
    108 RECOM | RAC05-C Series | AC/DC, THT, 5W
    End Of Life
    (0 product)
    • Universal input 80-264VAC
    • High efficiency up to 77%
    • Isolated output 3kVAC/1 minute
    • Short circuit protection
    109 RECOM | RAC05-K/C14 Series | AC/DC, IEC C14, 5W, Single Output
    NRND
    (5 products)
    • Isolated power supply with integrated mains filter
    • Packaged inside of line filter case
    • Safe, touchable DC outputs
    • Easy installation
    110 RECOM | RAC06-C Series | AC/DC, THT, 6W
    End Of Life
    (0 product)
    • Very compact AC-DC power supply
    • 6 Watt PCB mount package
    • Universal input voltage range
    • Class II power supply with 3kVAC/1 minute isolation
    111 RECOM | RAC10-B Series | AC/DC, 10W, Single Output
    End Of Life
    (0 product)
    • Compact AC-DC Power Supply
    • 10 Watt PCB Mount Package
    • Universal Input Voltage Range
    • 3000VAC Isolation
    112 RECOM | RAC10-C/277 Series | AC/DC, THT, 10W
    End Of Life
    (0 product)
    • Very compact low AC/DC power supply
    • High efficiency
    • Single and dual output options
    • Continuous short circuit protection
    113 RECOM | RAC20-A Series | AC/DC, 20W
    NRND
    (3 products)
    • 20 Watt PCB mount package
    • Universal input voltage range
    • 3000VAC / 1 minute isolation
    • Low output ripple and noise
    114 RECOM | RAC20-B Series | AC/DC, Single Output
    NRND
    (4 products)
    • Compact AC-DC power supply
    • 20 Watt PCB mount package
    • Universal input voltage range
    • 3KVAC / 1 minute isolation
    115 RECOM | RAC20-N Series | AC/DC, THT, Single Output
    NRND
    (4 products)
    • 0.25W max. no load power consumption
    • Efficiency up to 83%
    • Isolated output 3kVAC / 1 minute
    • SCP, OVP, OCP(OLP) protection
    116 RECOM | RAC30-A Series | AC/DC, 30W
    End Of Life
    (0 product)
    • 30 Watt PCB mount package
    • Universal input voltage range
    • 3000VAC / 1 minute isolation
    • Low output ripple and noise
    117 RECOM | RAC35-G Series | AC/DC, Connector, 35W, Single Output
    End Of Life
    (0 product)
    • Universal input 90-264VAC
    • Efficiency up to 86%
    • Short circuit and over voltage/current protected
    • UL/EN60950 certified, CE marked
    118 RECOM | RAC40-B Series | AC/DC, 40W
    NRND
    (2 products)
    • Universal input voltage range
    • 3kVAC / 1 minute isolation
    • Low output ripple and noise
    • Short circuit protected
    119 RECOM | RAC45-G Series | AC/DC, Connector, 45W, Single Output
    End Of Life
    (0 product)
    • Universal input 90-264VAC
    • Efficiency up to 86%
    • Short circuit and over voltage/current protected
    • UL/EN60950 certified, CE marked
    120 RECOM | RAC60-B Series | AC/DC, THT, Single Output
    End Of Life
    (0 product)
    • 60 Watt PCB mount package
    • Universal input voltage range
    • 4kVAC isolation
    • Low output ripple and noise
    121 RECOM | RAC60/OF Series | AC/DC, Connector, Single Output
    End Of Life
    (0 product)
    • Connector set available
    • Class II power supply
    • Universal input voltage range
    • Compact 4" x 2" size
    122 RECOM | RACD06 Series | AC/DC, Screw Terminal, 6W, Single Output
    NRND
    (3 products)
    • 6W Class II AC-DC LED power supply
    • 350mA, 500mA and 700mA CC/CV output
    • Fused input and SCP, OVP, OLP, OTP
    • 3kVAC isolation
    123 RECOM | RACM150 Series | AC/DC, Connector, Single Output
    End Of Life
    (0 product)
    • Long 5 year warranty
    • 2MOPP/250VAC
    • Suitable for built in Class II applications
    • Wide input voltage range (85-264VAC)
    124 RECOM | RACM40 Series | AC/DC, 40W, Single Output
    NRND
    (20 products)
    • Long 5 year warranty
    • 2MOPP/250VAC
    • Suitable for built in Class II applications
    • Wide input voltage range (85-264VAC)
    산업용 전원 변환
    All AC/DC converters contain a built-in fusible device (either one or more fuses or a fusible resistor), so no external protection is normally necessary. However, some regulations require an external input fuse to protect against short circuits in the AC cabling or PCB tracks leading to the converter. The –ST or RAC-ADAPT options (PCB with screw terminal input and output connections) also contain an external input fuse as standard.
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
    In theory, yes, but in practice it is very non-linear. Adjusting the output voltage using an external voltage or current can also affect the regulation and short circuit behaviour, so it is not recommended.
    RECOM prides itself on having comprehensive datasheets, but there may be a parameter or operating characteristic that it not listed.

    We offer local Technical Support through our offices in Austria, Germany, USA, Singapore, Japan and China, or you can contact your local RECOM contact or distributor to ask us for more information.
    The trim pin (if fitted) can be used to increase or decrease the regulated output voltage over a limited range (typically +/-10% or -20%, +10%). Some switching regulators offer a Vadj. pin which can adjust the output voltage over a wider range (up to +/-50%).
    Connecting a resistor between trim (or Vadj,) and the Vout+ pin will reduce the output voltage. Connecting a resistor between trim (or Vadj,) and the Vout- or Gnd pin will increase the output voltage.
    Trimming is typically used to help compensate for the voltage drop along a long cable or PCB track by increasing the output voltage, or to reduce the output voltage to avoid over-voltage stress on the load under worst-case conditions.
    Voltage trim is also useful to match different battery chemistries. A 12V lead acid battery can be trickle charged using a 12V converter trimmed up to 13.2V (+10%) or a LiPo Battery safely charged from a 5V converter trimmed down to 4.6V (-8%).
    Yes, our RACVxx series offer constant voltage outputs. The difference between a lighting CV driver and an industrial CV power supply is that the RACV's have full LED lighting certifications. (note: industial power supplies need PFC only above 75W. LED lighting regulations specify PFC from 25W. It is not permitted to use non-PFC power supplies above 25W)
    The RAC04 family already works at -40degC (extended temperature), so it doesnt need the additional suffix (-E).
    When a wanted phenomenon: Fluctuating or jittering the frequency of a clock of a power converter to reduce EMI by spreading the main clock frequency over a wider range which reduces the EMI power in a standard measuring receiver bandwidth, indicating lower EMI levels. (also called spread spectrum). When an unwanted phenomenon: the inaccuracy of a timing clock pulse.
    A power supply protection circuit that rapidly short-circuits (‘crowbars’) a power line if the voltage exceeds a defined limit. In practice, the resulting short blows a fuse or triggers other protection, effectively shutting down the supply. It is usually implemented by an SCR (a latching device that can only be reset by powering off).
    A metal rail of a standard type meeting standard IEC/EN 60715, widely used for mounting circuit breakers and industrial control equipment and power converters inside equipment racks.
    Railway applications - Supply voltages of traction systems; EU version EN 50163:2004
    Human-Machine Interface. How people interact with machines, for example, keyboards, touchscreens or haptic interfaces.
    A power converter topology characterised by positive feedback, used for simple regulated DC/DC converters.
    Internet of Things. A network of ‘smart’ devices, each with a unique IP address to allow internet connectivity. IoT allows embedded technology to communicate and interact with the environment, people and other machines.
    Machine-to-Machine communications, where smart nodes talk to each other via wireless technologies such as the cell phone network, WLAN, Bluetooth or Zigbee without human interaction. Applications include automatic meter reading, fleet management, vending, monitoring and control, security and alarms, and telemedicine.
    Manchester encoding is a form of Binary Phase-Shift Keying (BPSK) used for low-cost radio-frequency (RF) transmission of digital data. Its main characteristic is that it encodes data in a way that ensures that there are never long strings of continuous zeros or ones. The presence of guaranteed transitions means that a clock can be recovered from the transmitted data, allowing the link to function with variable signal strengths from transmitters with imprecise, low-cost, data-rate clocks.
    A test procedure that determines ’safety margin’. A parameter is varied to determine a device's sensitivity or ability to perform, given a range of inputs. A large number of parts can be characterized to determine a safe range for the specification, to guarantee performance and yield.
    (MOV, or surge-suppressor): A discrete electronic component that diverts current from excessive voltage to ground in DC systems or neutral lines in AC systems. It is commonly used on the inputs of AC/DC power supplies to suppress differential input voltage surges. A MOV can divert and dissipate high energy, but reacts slowly and its breakover point is not well defined, so it is often used in combination with a transient suppressor diode that reacts quickly and has an accurate breakover voltage, but has limited power absorption characteristics. MOVs degrade with use.
    Operational amplifier: An amplifier which has inverting and non-inverting inputs allowing use of feedback to achieve a wide range of functions. Op amps can be configured to form amplifiers, comparators, logarithmic functions, filters, oscillators, data converters, level translators, voltage references and more. Analog mathematical functions such as addition, subtraction, multiplication, and integration can also be easily accomplished. A rail-to-rail op amp can work with input signals up to its own supply voltages.
    Real-Time Clock: An Integrated circuit that contains a timer that supplies the time/date, usually powered by a long-life battery to allow it to keep track of time even when there is no system power applied.
    A resistor placed in a current path to allow the current to be measured. The voltage across the sense resistor is proportional to the current that is being measured. Typical value is in milliohms. A Kelvin shunt has separate current and voltage connections to increase the measurement accuracy.

    …원하시는 정보를 찾지 못하셨나요?

    매개변수 검색을 이용하거나 가까운 영업 담당자를 찾아보세요.