非稳压型

在许多应用中电源电压是固定的而且负载相对恒定。非稳压型DC/DC转换器可能是此类应用的理想解决方案;提供电压电平转换、隔离和短路保护(/P版本),但比稳压型DC/DC转换器便宜得多。此外,非稳压型转换器不包含光耦合器,而光耦合器通常被认为会引起高速开关电路可靠性的问题,因此建议IGBT、SiC或GaN栅极驱动器电路使用非稳压型隔离式DC/DC转换器。

RECOM提供多种不同行业标准尺寸的SMD和通孔安装的非稳压型转换器,例如5pin SMD、SIP4或SIP7,引脚兼容的它们可以成为许多现有设计的解决方案,也可以作为新设计的替代产品。尽管单价很低,但都是经过完全认证、100%测试的可靠产品,并具有标准的三年质量保证。
功率(W)
  • Min
  • Nom
  • Max
  • 输入电压(V)
  • Min
  • Nom
  • Max
  • 主输出电压(V)
  • Min
  • Nom
  • Max
  • 输出路数
    输出电流 1 (mA)
  • Min
  • Nom
  • Max
  • 输出电流 2 (mA)
  • Min
  • Nom
  • Max
  • 隔离电压 (kV)
  • Min
  • Nom
  • Max
  • 安装类型
    封装类型
    长度 (mm)
  • Min
  • Max
  • 宽度 (mm)
  • Min
  • Max
  • 高度 (mm)
  • Min
  • Max
  • 认证
    最低工作温度 (°C)
  • Max
  • 最高工作温度 (°C)
  • Min
  • 保护功能
      系列 功率(W) 输入电压(V) 主输出电压(V) 隔离电压 (kV) 安装类型 封装类型
    1 RECOM | R1DX Series | DC/DC, SMD, 1W, Dual Output
    重点
    1 5 ± 12, ± 15, ± 5, ± 9 1, 3 SMD 开放式
    2 RECOM | R1S Series | DC/DC, SMD, 1W, Single Output
    重点
    1 3.3, 5, 12, 15, 24 12, 15, 24, 3.3, 5, 9 1, 3 SMD SMD 5 引脚, SMD 8 Pin, SMD 12 引脚
    3 RECOM | R1SE Series | DC/DC, SMD, 1W, Single Output
    重点
    1 5 5 1 SMD SMD 5 引脚, SMD 8 Pin
    4 RECOM | R1SE/H2 Series | DC/DC, SMD, 1W, Single Output
    重点
    1 3.3, 5, 12, 15 12, 15, 5 2 SMD SMD 5 引脚
    5 RECOM | R1SX Series | DC/DC, SMD, 1W, Single Output
    重点
    1 3.3, 5, 12 3.3, 5 1, 3 SMD 开放式
    6 RECOM | RB Series | DC/DC, THT, 1W
    重点
    1 3.3, 5, 12, 15, 24 12, 15, 24, 3.3, 5, 9, ± 12, ± 15, ± 24, ± 3.3, ± 5, ± 9 1, 2 THT SIP7
    7 RECOM | RBE Series | DC/DC, THT, 1W, Single Output
    重点
    1 5 5 1 THT SIP7
    8 RECOM | REE Series | DC/DC, THT, 1W, Single Output
    重点
    1 5 5 1 THT SIP7
    9 RECOM | REM1 Series | DC/DC, THT, 1W, Single Output
    重点
    1 3.3, 5, 12, 15, 24 12, 3.3, 5 5.2 THT SIP7
    10 RECOM | RFB Series | DC/DC, THT, 1W, Single Output
    重点
    1 5 5 1 THT SIP7
    11 RECOM | RFM Series | DC/DC, THT, 1W, Single Output
    重点
    1 5 5 1 THT SIP4
    12 RECOM | RFMM Series | DC/DC, THT, 1W, Single Output
    重点
    1 5 5 4 THT SIP7
    13 RECOM | RK Series | DC/DC, THT, 1W, Single Output
    重点
    1 5, 12, 15, 24 12, 15, 5, 9 3, 4 THT SIP7
    14 RECOM | RKE Series | DC/DC, THT, 1W, Single Output
    重点
    1 5, 12, 24 5 4 THT SIP7
    15 RECOM | RKK Series | DC/DC, THT, 1W, Single Output
    重点
    1 5 5 4 THT SIP7
    16 RECOM | ROE Series | DC/DC, THT, 1W, Single Output
    重点
    1 3.3, 5, 12, 15, 24 12, 15, 5 1 THT SIP4
    17 RECOM | RP Series | DC/DC, THT, 1W
    重点
    1 5, 9, 12, 15, 24 12, 15, 24, 3.3, 5, 9, ± 12, ± 15, ± 24, ± 3.3, ± 5, ± 9 5.2 THT SIP7
    18 RECOM | RxxPxx/R Series | DC/DC, THT, 1W
    重点
    1 5, 9, 12, 15, 24 12, 15, 3.3, 5, 9, ± 12, ± 15, ± 3.3, ± 5, ± 9 6.4, 8 THT SIP7
    19 RECOM | R2SX Series | DC/DC, SMD, 2W, Single Output
    重点
    2 5, 12, 24 15, 24, 3.3, 5 1, 3 SMD 开放式
    20 RECOM | RKZE Series | DC/DC, THT, 2W
    重点
    2 5, 12, 15, 24 12, 15, 5, 9, ± 12, ± 15, ± 5 3, 4 THT SIP7
    21 RECOM | RA3 Series | DC/DC, SMD (pinless), 3W
    重点
    3 5, 12, 24 15 / -3, 15 / -5, 20 / -5, 7 / -1, 8, 9 5.2 SMD (无引脚) DIP16
    22 RECOM | R0.25D Series | DC/DC, SMD, 0.25W, Dual Output
    0.25 3.3, 5, 12, 15, 24 ± 12, ± 15, ± 24, ± 3.3, ± 5, ± 9 1, 3 SMD SMD 6 引脚, SMD 10 引脚, SMD 12 引脚
    23 RECOM | R0.25DA Series | DC/DC, SMD, 0.25W, Dual Output
    0.25 3.3, 5, 12, 15, 24 12 / 12, 5 / 5 1 SMD SMD 7 引脚
    24 RECOM | R0.25S Series | DC/DC, SMD, 0.25W, Single Output
    0.25 3.3, 5, 12, 15, 24 12, 15, 24, 3.3, 5, 9 1, 3 SMD SMD 5 引脚, SMD 8 Pin, SMD 12 引脚
    25 RECOM | R0.25S/E Series | DC/DC, SMD, 0.25W, Single Output
    0.25 3.3, 5, 12 3.3, 5 1, 2 SMD SMD 5 引脚, SMD 8 Pin
    26 RECOM | RM Series | DC/DC, THT, 0.25W, Single Output
    0.25 3.3, 5, 12, 15, 24 12, 15, 3.3, 5, 9 1, 2 THT SIP4
    27 RECOM | R0.5D Series | DC/DC, SMD, 0.5W, Dual Output
    0.5 3.3, 5, 12, 24 ± 12, ± 15, ± 5 1, 3 SMD SMD 6 引脚, SMD 10 引脚, SMD 12 引脚
    28 RECOM | R0.5S Series | DC/DC, SMD, 0.5W, Single Output
    0.5 3.3, 5, 12, 24 12, 15, 5 1, 3 SMD SMD 5 引脚, SMD 8 Pin, SMD 12 引脚
    29 RECOM | ROL Series | DC/DC, THT, 0.5W, Single Output
    0.5 5, 12 12, 15, 5 1, 2 THT SIP4
    30 RECOM | R1D Series | DC/DC, SMD, 1W, Dual Output
    1 3.3, 5, 12, 15, 24 ± 12, ± 15, ± 24, ± 3.3, ± 5, ± 9 1, 3 SMD SMD 6 引脚, SMD 10 引脚, SMD 12 引脚
    31 RECOM | R1DA Series | DC/DC, SMD, 1W, Dual Output
    1 3.3, 5, 9, 12, 15, 24 12 / 12, 15 / 15, 3.3 / 3.3, 5 / 5, 9 / 9 1 SMD SMD 7 引脚
    32 RECOM | R1S/E Series | DC/DC, SMD, 1W, Single Output
    1 3.3, 5, 12, 24 5 1, 2 SMD SMD 5 引脚, SMD 8 Pin
    33 RECOM | RB/E Series | DC/DC, THT, 1W, Single Output
    1 3.3, 5, 12, 24 5 1, 2 THT SIP7
    34 RECOM | RBM Series | DC/DC, THT, 1W
    1 5, 12 12, 15, 5, ± 12, ± 15, ± 5 3 THT SIP6 微型
    35 RECOM | RE Series | DC/DC, THT, 1W, Single Output
    1 3.3, 5, 12, 15, 24 12, 15, 24, 3.3, 5, 9 1, 2 THT SIP7
    36 RECOM | RH Series | DC/DC, THT, 1W, Dual Output
    1 5, 12, 15, 24 ± 12, ± 15, ± 5, ± 9 3, 4 THT SIP7
    37 RECOM | RH/H6 Series | DC/DC, THT, 1W, Dual Output
    1 5, 12, 15, 24 ± 12, ± 15, ± 3.3, ± 5 6.4 THT SIP7
    38 RECOM | RK/H6 Series | DC/DC, THT, 1W, Single Output
    1 5, 12, 15, 24 12, 15, 3.3, 5 6.4 THT SIP7
    39 RECOM | RNM Series | DC/DC, THT, 1W, Single Output
    1 3.3, 5, 12, 15 12, 15, 3.3, 5, 9 1, 2 THT DIP6
    40 RECOM | RO Series | DC/DC, THT, 1W, Single Output
    1 3.3, 5, 12, 15, 24 12, 15, 24, 3.3, 5, 9 1, 2 THT SIP4
    41 RECOM | RO/E Series | DC/DC, THT, 1W, Single Output
    1 3.3, 5, 12, 24 5 1, 2 THT SIP4
    42 RECOM | ROM Series | DC/DC, THT, 1W, Single Output
    1 3.3, 5, 12 12, 15, 5 3 THT SIP4 微型
    43 RECOM | RP-xx06 Series | DC/DC, THT, 1W, Single Output
    1 5, 12, 15, 24 6 5.2 THT SIP7
    44 RECOM | RU Series | DC/DC, THT, 1W, Single Output
    1 3.3, 5 5 / 5 1, 2 THT SIP7
    45 RECOM | RUM Series | DC/DC, THT, 1W, Single Output
    1 3.3, 5 5 / 5 1, 2 THT SIP6
    46 RECOM | RxxP06 Series | DC/DC, THT, 1W, Single Output
    1 5, 12, 15, 24 6 6.4 THT SIP7
    47 RECOM | RxxPxx Series | DC/DC, THT, 1W
    1 5, 9, 12, 15, 24 12, 15, 3.3, 5, 9, ± 12, ± 15, ± 3.3, ± 5, ± 9 6.4 THT SIP7
    48 RECOM | RN Series | DC/DC, THT, 1.25W, Single Output
    1.25 3.3, 5, 9, 12, 15, 24 12, 15, 24, 3.3, 5, 7, 9 1, 2 THT DIP8
    49 RECOM | R2D Series | DC/DC, SMD, 2W, Dual Output
    2 5, 12, 15, 24 ± 12, ± 15, ± 24, ± 5, ± 9 1, 3 SMD SMD 6 引脚, SMD 10 引脚, SMD 12 引脚
    50 RECOM | R2S Series | DC/DC, SMD, 2W, Single Output
    2 5, 12, 15, 24 12, 15, 24, 3.3, 5, 9 1, 3 SMD SMD 5 引脚, SMD 8 Pin, SMD 12 引脚
    51 RECOM | RD Series | DC/DC, THT, 2W, Dual Output
    2 5, 12, 24 ± 12, ± 15, ± 24, ± 5 1, 2 THT SIP7
    52 RECOM | REM2 Series | DC/DC, THT, 2W
    2 3.3, 5, 12, 15, 24 12, 3.3, 5, 9, ± 12, ± 3.3, ± 5 5.2 THT SIP8
    53 RECOM | RGZ Series | DC/DC, THT, 2W, Dual Output
    2 3.3, 5, 9, 12, 15, 24 ± 12, ± 15, ± 24, ± 3.3, ± 5, ± 9 3, 4 THT DIP14
    54 RECOM | RI Series | DC/DC, THT, 2W, Single Output
    2 5, 12, 15, 24 12, 15, 5 1 THT SIP4
    55 RECOM | RJZ Series | DC/DC, THT, 2W, Single Output
    2 3.3, 5, 9, 12, 15, 24 12, 15, 24, 3.3, 5, 9 3, 4 THT DIP14
    56 RECOM | RKZ Series | DC/DC, THT, 2W
    2 5, 12, 24 12, 15, 5, ± 12, ± 15, ± 5 3, 4 THT SIP7
    57 RECOM | RKZ-xx2005 Series | DC/DC, THT, 2W, Dual Output
    2 5, 12, 15, 24 20 / -5 3, 4 THT SIP7
    58 RECOM | RUZ Series | DC/DC, THT, 2W, Dual Output
    2 5 5 / 5 1, 2 THT SIP7
    59 RECOM | RV Series | DC/DC, THT, 2W
    2 3.3, 5, 9, 12, 15, 24 12, 15, 24, 3.3, 5, 9, ± 12, ± 15, ± 24, ± 3.3, ± 5, ± 9 6 THT DIP24 Mini
    60 RECOM | RV/R Series | DC/DC, THT, 2W
    2 3.3, 5, 12, 15, 24 12, 15, 3.3, 5, 9, ± 12, ± 15, ± 3.3, ± 5, ± 9 6.4, 8 THT DIP24 Mini
    61 RECOM | RxxP21503 Series | DC/DC, THT, 2W, Dual Output
    2 12, 15, 24 15 / -3 6.4 THT SIP7
    62 RECOM | RxxP21509 Series | DC/DC, THT, 2W, Dual Output
    2 5, 12, 24 15 / -9 6.4 THT SIP7
    63 RECOM | RxxP22005 Series | DC/DC, THT, 2W, Dual Output
    2 5, 12, 15, 24 20 / -5 6.4 THT SIP7
    64 RECOM | RxxP2xx Series | DC/DC, THT, 2W
    2 5, 12, 15, 24 12, 15, 3.3, 5, 9, ± 12, ± 15, ± 3.3, ± 5, ± 9 6.4 THT SIP7
    65 RECOM | RxxP2xx/R Series | DC/DC, THT, 2W
    2 5, 12, 15, 24 12, 15, 3.3, 5, 9, ± 12, ± 15, ± 3.3, ± 5, ± 9 6.4, 8 THT SIP7
    66 RECOM | RI3 Series | DC/DC, THT, 3W, Single Output
    3 5, 12, 15, 24 12, 15, 5, 9 1, 2, 3 THT SIP4
    67 RECOM | RKZ3 Series | DC/DC, THT, 3W, Single Output
    3 5, 12, 24 12, 5 3, 4 THT SIP7

    … 没有找到您需要的内容?

    请使用我们的参数搜索,或查找您附近的销售联系人。

    参数查询

    根据关键规格标准查找产品。

    销售

    对于您所在地区的相关销售咨询。