Search Results for "R78"

Filter by:
Power (W)
  • Min
  • Nom
  • Max
  • Isolation
    Vin (V)
  • Min
  • Nom
  • Max
  • Main Vout (V)
  • Min
  • Nom
  • Max
  • Nr. of Outputs
    Iout 1 (mA)
  • Min
  • Nom
  • Max
  • Mounting Type
    Package Style
    Length (mm)
  • Min
  • Max
  • Width (mm)
  • Min
  • Max
  • Height (mm)
  • Min
  • Max
  • Certifications
    MIN Operating Temp (°C)
  • Max
  • MAX Operating Temp (°C)
  • Min
  • Protections
    Regulation
      Part Number AC/DC or DC/DC Power (W) Vin (V) Vout 1 (V) Package Style Isolation (kV)
    1 DC/DC, 6 W, Single Output, THT R-78CK12-0.5
    Focus
    DC/DC 6 15 - 40 12 SIP3
    2 DC/DC, 7.5 W, Single Output, THT R-78CK15-0.5
    Focus
    DC/DC 7.5 18 - 40 15 SIP3
    3 DC/DC, 1.65 W, Single Output, THT R-78CK3.3-0.5
    Focus
    DC/DC 1.65 5 - 40 3.3 SIP3
    4 DC/DC, 2.5 W, Single Output, THT R-78CK5.0-0.5
    Focus
    DC/DC 2.5 6.5 - 40 5 SIP3
    5 DC/DC, 1.5 W, Single Output, THT R-78HE5.0-0.3
    Focus
    DC/DC 1.5 6.5 - 72 5 SIP3
    6 DC/DC, 2.4 W, Single Output, THT R-78K1.2-2.0
    Focus
    DC/DC 2.4 4.5 - 36 1.2 SIP3
    7 DC/DC, 2.4 W, Single Output, THT R-78K1.2-2.0L
    Focus
    DC/DC 2.4 4.5 - 36 1.2 SIP3
    8 DC/DC, 0.75 W, Single Output, THT R-78K1.5-0.5
    Focus
    DC/DC 0.75 4.5 - 36 1.5 SIP3
    9 DC/DC, 3 W, Single Output, THT R-78K1.5-2.0
    Focus
    DC/DC 3 4.5 - 36 1.5 SIP3
    10 DC/DC, 3 W, Single Output, THT R-78K1.5-2.0L
    Focus
    DC/DC 3 4.5 - 36 1.5 SIP3
    11 DC/DC, 0.9 W, Single Output, THT R-78K1.8-0.5
    Focus
    DC/DC 0.9 4.5 - 36 1.8 SIP3
    12 DC/DC, 1.8 W, Single Output, THT R-78K1.8-1.0
    Focus
    DC/DC 1.8 4.5 - 36 1.8 SIP3
    13 DC/DC, 3.6 W, Single Output, THT R-78K1.8-2.0
    Focus
    DC/DC 3.6 4.5 - 36 1.8 SIP3
    14 DC/DC, 3.6 W, Single Output, THT R-78K1.8-2.0L
    Focus
    DC/DC 3.6 4.5 - 36 1.8 SIP3
    15 DC/DC, 6 W, Single Output, THT R-78K12-0.5
    Focus
    DC/DC 6 15 - 36 12 SIP3
    16 DC/DC, 12 W, Single Output, THT R-78K12-1.0
    Focus
    DC/DC 12 15 - 36 12 SIP3
    17 DC/DC, 24 W, Single Output, THT R-78K12-2.0
    Focus
    DC/DC 24 14 - 36 12 SIP3
    18 DC/DC, 24 W, Single Output, THT R-78K12-2.0L
    Focus
    DC/DC 24 14 - 36 12 SIP3
    19 DC/DC, 7.5 W, Single Output, THT R-78K15-0.5
    Focus
    DC/DC 7.5 18 - 36 15 SIP3
    20 DC/DC, 15 W, Single Output, THT R-78K15-1.0
    Focus
    DC/DC 15 18 - 36 15 SIP3
    21 DC/DC, 30 W, Single Output, THT R-78K15-2.0
    Focus
    DC/DC 30 18 - 36 15 SIP3
    22 DC/DC, 30 W, Single Output, THT R-78K15-2.0L
    Focus
    DC/DC 30 18 - 36 15 SIP3
    23 DC/DC, 1.25 W, Single Output, THT R-78K2.5-0.5
    Focus
    DC/DC 1.25 4.5 - 36 2.5 SIP3
    24 DC/DC, 2.5 W, Single Output, THT R-78K2.5-1.0
    Focus
    DC/DC 2.5 4.5 - 36 2.5 SIP3
    25 DC/DC, 5 W, Single Output, THT R-78K2.5-2.0
    Focus
    DC/DC 5 4.5 - 36 2.5 SIP3
    26 DC/DC, 5 W, Single Output, THT R-78K2.5-2.0L
    Focus
    DC/DC 5 4.5 - 36 2.5 SIP3
    27 DC/DC, 1.65 W, Single Output, THT R-78K3.3-0.5
    Focus
    DC/DC 1.65 4.5 - 36 3.3 SIP3
    28 DC/DC, 3.3 W, Single Output, THT R-78K3.3-1.0
    Focus
    DC/DC 3.3 4.5 - 36 3.3 SIP3
    29 DC/DC, 6.6 W, Single Output, THT R-78K3.3-2.0
    Focus
    DC/DC 6.6 4.5 - 36 3.3 SIP3
    30 DC/DC, 6.6 W, Single Output, THT R-78K3.3-2.0L
    Focus
    DC/DC 6.6 4.5 - 36 3.3 SIP3
    31 DC/DC, 2.5 W, Single Output, THT R-78K5.0-0.5
    Focus
    DC/DC 2.5 6.5 - 36 5 SIP3
    32 DC/DC, 5 W, Single Output, THT R-78K5.0-1.0
    Focus
    DC/DC 5 6.5 - 36 5 SIP3
    33 DC/DC, 10 W, Single Output, THT R-78K5.0-2.0
    Focus
    DC/DC 10 6.5 - 36 5 SIP3
    34 DC/DC, 10 W, Single Output, THT R-78K5.0-2.0L
    Focus
    DC/DC 10 6.5 - 36 5 SIP3
    35 DC/DC, 3.25 W, Single Output, THT R-78K6.5-0.5
    Focus
    DC/DC 3.25 8 - 36 6.5 SIP3
    36 DC/DC, 4.5 W, Single Output, THT R-78K9.0-0.5
    Focus
    DC/DC 4.5 12 - 36 9 SIP3
    37 DC/DC, 9 W, Single Output, THT R-78K9.0-1.0
    Focus
    DC/DC 9 12 - 36 9 SIP3
    38 DC/DC, 18 W, Single Output, THT R-78K9.0-2.0
    Focus
    DC/DC 18 11 - 36 9 SIP3
    39 DC/DC, 18 W, Single Output, THT R-78K9.0-2.0L
    Focus
    DC/DC 18 11 - 36 9 SIP3
    40 DC/DC, 0.75 W, Single Output, THT R-781.5-0.5
    DC/DC 0.75 4.75 - 30 1.5 SIP3
    41 DC/DC, 0.9 W, Single Output, THT R-781.8-0.5
    DC/DC 0.9 4.75 - 32 1.8 SIP3
    42 DC/DC, 1.8 W, Single Output, THT R-781.8-1.0
    DC/DC 1.8 4.75 - 18 1.8 SIP3
    43 DC/DC, 6 W, Single Output, THT R-7812-0.5
    DC/DC 6 15 - 32 12 SIP3
    44 DC/DC, 7.5 W, Single Output, THT R-7815-0.5
    DC/DC 7.5 18 - 32 15 SIP3
    45 DC/DC, 1.25 W, Single Output, THT R-782.5-0.5
    DC/DC 1.25 4.75 - 32 2.5 SIP3
    46 DC/DC, 2.5 W, Single Output, THT R-782.5-1.0
    DC/DC 2.5 4.75 - 18 2.5 SIP3
    47 DC/DC, 1.65 W, Single Output, THT R-783.3-0.5
    DC/DC 1.65 4.75 - 32 3.3 SIP3
    48 DC/DC, 3.3 W, Single Output, THT R-783.3-1.0
    DC/DC 3.3 4.75 - 18 3.3 SIP3
    49 DC/DC, 2.5 W, Single Output, THT R-785.0-0.5
    DC/DC 2.5 6.5 - 32 5 SIP3
    50 DC/DC, 5 W, Single Output, THT R-785.0-1.0
    DC/DC 5 6.5 - 18 5 SIP3
    51 DC/DC, 3.25 W, Single Output, THT R-786.5-0.5
    DC/DC 3.25 8 - 32 6.5 SIP3
    52 DC/DC, 4.5 W, Single Output, THT R-789.0-0.5
    DC/DC 4.5 11 - 32 9 SIP3
    53 DC/DC, 0.75 W, Single Output, SMD R-78AA1.5-0.5SMD
    DC/DC 0.75 4.75 - 30 1.5 SMD 10 Pin
    54 DC/DC, 0.75 W, Single Output, SMD R-78AA1.5-0.5SMD-R
    DC/DC 0.75 4.75 - 30 1.5 SMD 10 Pin
    55 DC/DC, 1.5 W, Single Output, SMD R-78AA1.5-1.0SMD
    DC/DC 1.5 4.75 - 18 1.5 SMD 10 Pin
    56 DC/DC, 1.5 W, Single Output, SMD R-78AA1.5-1.0SMD-R
    DC/DC 1.5 4.75 - 18 1.5 SMD 10 Pin
    57 DC/DC, 0.9 W, Single Output, SMD R-78AA1.8-0.5SMD
    DC/DC 0.9 4.75 - 32 1.8 SMD 10 Pin
    58 DC/DC, 0.9 W, Single Output, SMD R-78AA1.8-0.5SMD-R
    DC/DC 0.9 4.75 - 32 1.8 SMD 10 Pin
    59 DC/DC, 1.8 W, Single Output, SMD R-78AA1.8-1.0SMD
    DC/DC 1.8 4.75 - 18 1.8 SMD 10 Pin
    60 DC/DC, 1.8 W, Single Output, SMD R-78AA1.8-1.0SMD-R
    DC/DC 1.8 4.75 - 18 1.8 SMD 10 Pin
    61 DC/DC, 6 W, Single Output, SMD R-78AA12-0.5SMD
    DC/DC 6 15 - 32 12 SMD 10 Pin
    62 DC/DC, 6 W, Single Output, SMD R-78AA12-0.5SMD-R
    DC/DC 6 15 - 32 12 SMD 10 Pin
    63 DC/DC, 7.5 W, Single Output, SMD R-78AA15-0.5SMD
    DC/DC 7.5 18 - 32 15 SMD 10 Pin
    64 DC/DC, 7.5 W, Single Output, SMD R-78AA15-0.5SMD-R
    DC/DC 7.5 18 - 32 15 SMD 10 Pin
    65 DC/DC, 1.25 W, Single Output, SMD R-78AA2.5-0.5SMD
    DC/DC 1.25 4.75 - 32 2.5 SMD 10 Pin
    66 DC/DC, 1.25 W, Single Output, SMD R-78AA2.5-0.5SMD-R
    DC/DC 1.25 4.75 - 32 2.5 SMD 10 Pin
    67 DC/DC, 2.5 W, Single Output, SMD R-78AA2.5-1.0SMD
    DC/DC 2.5 4.75 - 18 2.5 SMD 10 Pin
    68 DC/DC, 2.5 W, Single Output, SMD R-78AA2.5-1.0SMD-R
    DC/DC 2.5 4.75 - 18 2.5 SMD 10 Pin
    69 DC/DC, 1.65 W, Single Output, SMD R-78AA3.3-0.5SMD
    DC/DC 1.65 4.75 - 32 3.3 SMD 10 Pin
    70 DC/DC, 1.65 W, Single Output, SMD R-78AA3.3-0.5SMD-R
    DC/DC 1.65 4.75 - 32 3.3 SMD 10 Pin
    71 DC/DC, 3.3 W, Single Output, SMD R-78AA3.3-1.0SMD
    DC/DC 3.3 4.75 - 18 3.3 SMD 10 Pin
    72 DC/DC, 3.3 W, Single Output, SMD R-78AA3.3-1.0SMD-R
    DC/DC 3.3 4.75 - 18 3.3 SMD 10 Pin
    73 DC/DC, 2.5 W, Single Output, SMD R-78AA5.0-0.5SMD
    DC/DC 2.5 6.5 - 32 5 SMD 10 Pin
    74 DC/DC, 2.5 W, Single Output, SMD R-78AA5.0-0.5SMD-R
    DC/DC 2.5 6.5 - 32 5 SMD 10 Pin
    75 DC/DC, 5 W, Single Output, SMD R-78AA5.0-1.0SMD
    DC/DC 5 6.5 - 18 5 SMD 10 Pin
    76 DC/DC, 5 W, Single Output, SMD R-78AA5.0-1.0SMD-R
    DC/DC 5 6.5 - 18 5 SMD 10 Pin
    77 DC/DC, 3.25 W, Single Output, SMD R-78AA6.5-0.5SMD
    DC/DC 3.25 8 - 32 6.5 SMD 10 Pin
    78 DC/DC, 3.25 W, Single Output, SMD R-78AA6.5-0.5SMD-R
    DC/DC 3.25 8 - 32 6.5 SMD 10 Pin
    79 DC/DC, 4.5 W, Single Output, SMD R-78AA9.0-0.5SMD
    DC/DC 4.5 11 - 32 9 SMD 10 Pin
    80 DC/DC, 4.5 W, Single Output, SMD R-78AA9.0-0.5SMD-R
    DC/DC 4.5 11 - 32 9 SMD 10 Pin
    81 DC/DC, 2.4 W, Single Output, THT R-78B1.2-2.0
    DC/DC 2.4 4.75 - 32 1.2 SIP3
    82 DC/DC, 1.5 W, Single Output, THT R-78B1.5-1.0
    DC/DC 1.5 4.75 - 26 1.5 SIP3
    83 DC/DC, 1.5 W, Single Output, THT R-78B1.5-1.0L
    DC/DC 1.5 4.75 - 26 1.5 SIP3
    84 DC/DC, 3 W, Single Output, THT R-78B1.5-2.0
    DC/DC 3 4.75 - 32 1.5 SIP3
    85 DC/DC, 1.8 W, Single Output, THT R-78B1.8-1.0
    DC/DC 1.8 4.75 - 26 1.8 SIP3
    86 DC/DC, 1.8 W, Single Output, THT R-78B1.8-1.0L
    DC/DC 1.8 4.75 - 26 1.8 SIP3
    87 DC/DC, 3.6 W, Single Output, THT R-78B1.8-2.0
    DC/DC 3.6 4.75 - 32 1.8 SIP3
    88 DC/DC, 12 W, Single Output, THT R-78B12-1.0
    DC/DC 12 16 - 32 12 SIP3
    89 DC/DC, 12 W, Single Output, THT R-78B12-1.0L
    DC/DC 12 16 - 32 12 SIP3
    90 DC/DC, 24 W, Single Output, THT R-78B12-2.0
    DC/DC 24 15 - 32 12 SIP3
    91 DC/DC, 15 W, Single Output, THT R-78B15-1.0
    DC/DC 15 20 - 32 15 SIP3
    92 DC/DC, 15 W, Single Output, THT R-78B15-1.0L
    DC/DC 15 20 - 32 15 SIP3
    93 DC/DC, 30 W, Single Output, THT R-78B15-2.0
    DC/DC 30 18 - 32 15 SIP3
    94 DC/DC, 2.5 W, Single Output, THT R-78B2.5-1.0
    DC/DC 2.5 4.75 - 32 2.5 SIP3
    95 DC/DC, 2.5 W, Single Output, THT R-78B2.5-1.0L
    DC/DC 2.5 4.75 - 32 2.5 SIP3
    96 DC/DC, 5 W, Single Output, THT R-78B2.5-2.0
    DC/DC 5 4.75 - 32 2.5 SIP3
    97 DC/DC, 3.3 W, Single Output, THT R-78B3.3-1.0
    DC/DC 3.3 4.75 - 32 3.3 SIP3
    98 DC/DC, 3.3 W, Single Output, THT R-78B3.3-1.0L
    DC/DC 3.3 4.75 - 32 3.3 SIP3
    99 DC/DC, 4.95 W, Single Output, THT R-78B3.3-1.5
    DC/DC 4.95 4.75 - 18 3.3 SIP3
    100 DC/DC, 4.95 W, Single Output, THT R-78B3.3-1.5L
    DC/DC 4.95 4.75 - 18 3.3 SIP3
    101 DC/DC, 6.6 W, Single Output, THT R-78B3.3-2.0
    DC/DC 6.6 4.75 - 32 3.3 SIP3
    102 DC/DC, 5 W, Single Output, THT R-78B5.0-1.0
    DC/DC 5 6.5 - 32 5 SIP3
    103 DC/DC, 5 W, Single Output, THT R-78B5.0-1.0L
    DC/DC 5 6.5 - 32 5 SIP3
    104 DC/DC, 7.5 W, Single Output, THT R-78B5.0-1.5
    DC/DC 7.5 6.5 - 18 5 SIP3
    105 DC/DC, 7.5 W, Single Output, THT R-78B5.0-1.5L
    DC/DC 7.5 6.5 - 18 5 SIP3
    106 DC/DC, 10 W, Single Output, THT R-78B5.0-2.0
    DC/DC 10 6.5 - 32 5 SIP3
    107 DC/DC, 6.5 W, Single Output, THT R-78B6.5-1.0
    DC/DC 6.5 9 - 32 6.5 SIP3
    108 DC/DC, 6.5 W, Single Output, THT R-78B6.5-1.0L
    DC/DC 6.5 9 - 32 6.5 SIP3
    109 DC/DC, 9.75 W, Single Output, THT R-78B6.5-1.5
    DC/DC 9.75 8 - 18 6.5 SIP3
    110 DC/DC, 9.75 W, Single Output, THT R-78B6.5-1.5L
    DC/DC 9.75 8 - 18 6.5 SIP3
    111 DC/DC, 9 W, Single Output, THT R-78B9.0-1.0
    DC/DC 9 12 - 32 9 SIP3
    112 DC/DC, 9 W, Single Output, THT R-78B9.0-1.0L
    DC/DC 9 12 - 32 9 SIP3
    113 DC/DC, 18 W, Single Output, THT R-78B9.0-2.0
    DC/DC 18 11 - 32 9 SIP3
    114 DC/DC, 1.8 W, Single Output, THT R-78C1.8-1.0
    DC/DC 1.8 5 - 42 1.8 SIP3
    115 DC/DC, 12 W, Single Output, THT R-78C12-1.0
    DC/DC 12 15 - 42 12 SIP3
    116 DC/DC, 15 W, Single Output, THT R-78C15-1.0
    DC/DC 15 18 - 42 15 SIP3
    117 DC/DC, 3.3 W, Single Output, THT R-78C3.3-1.0
    DC/DC 3.3 7 - 42 3.3 SIP3
    118 DC/DC, 5 W, Single Output, THT R-78C5.0-1.0
    DC/DC 5 8 - 42 5 SIP3
    119 DC/DC, 9 W, Single Output, THT R-78C9.0-1.0
    DC/DC 9 12 - 42 9 SIP3
    120 DC/DC, 6 W, Single Output, THT R-78E12-0.5
    DC/DC 6 15 - 28 12 SIP3
    121 DC/DC, 12 W, Single Output, THT R-78E12-1.0/X9
    DC/DC 12 15 - 27 12 SIP3
    122 DC/DC, 7.5 W, Single Output, THT R-78E15-0.5
    DC/DC 7.5 18 - 28 15 SIP3
    123 DC/DC, 1.65 W, Single Output, THT R-78E3.3-0.5
    DC/DC 1.65 6 - 28 3.3 SIP3
    124 DC/DC, 3.3 W, Single Output, THT R-78E3.3-1.0
    DC/DC 3.3 7 - 28 3.3 SIP3
    125 DC/DC, 2.5 W, Single Output, THT R-78E5.0-0.5
    DC/DC 2.5 7 - 28 5 SIP3
    126 DC/DC, 5 W, Single Output, THT R-78E5.0-1.0
    DC/DC 5 8 - 28 5 SIP3
    127 DC/DC, 4.5 W, Single Output, THT R-78E9.0-0.5
    DC/DC 4.5 12 - 28 9 SIP3
    128 DC/DC, 6 W, Single Output, THT R-78HB12-0.5
    DC/DC 6 17 - 72 12 SIP3
    129 DC/DC, 6 W, Single Output, Wired R-78HB12-0.5/W
    DC/DC 6 17 - 72 12 SIP3
    130 DC/DC, 6 W, Single Output, THT R-78HB12-0.5L
    DC/DC 6 17 - 72 12 SIP3
    131 DC/DC, 7.5 W, Single Output, THT R-78HB15-0.5
    DC/DC 7.5 20 - 72 15 SIP3
    132 DC/DC, 7.5 W, Single Output, THT R-78HB15-0.5L
    DC/DC 7.5 20 - 72 15 SIP3
    133 DC/DC, 7.2 W, Single Output, THT R-78HB24-0.3
    DC/DC 7.2 36 - 72 24 SIP3
    134 DC/DC, 7.2 W, Single Output, THT R-78HB24-0.3L
    DC/DC 7.2 36 - 72 24 SIP3
    135 DC/DC, 1.65 W, Single Output, THT R-78HB3.3-0.5
    DC/DC 1.65 9 - 72 3.3 SIP3
    136 DC/DC, 1.65 W, Single Output, THT R-78HB3.3-0.5L
    DC/DC 1.65 9 - 72 3.3 SIP3
    137 DC/DC, 2.5 W, Single Output, THT R-78HB5.0-0.5
    DC/DC 2.5 9 - 72 5 SIP3
    138 DC/DC, 2.5 W, Single Output, Wired R-78HB5.0-0.5/W
    DC/DC 2.5 9 - 72 5 SIP3
    139 DC/DC, 2.5 W, Single Output, THT R-78HB5.0-0.5L
    DC/DC 2.5 9 - 72 5 SIP3
    140 DC/DC, 3.25 W, Single Output, THT R-78HB6.5-0.5
    DC/DC 3.25 9 - 72 6.5 SIP3
    141 DC/DC, 3.25 W, Single Output, THT R-78HB6.5-0.5L
    DC/DC 3.25 9 - 72 6.5 SIP3
    142 DC/DC, 4.5 W, Single Output, THT R-78HB9.0-0.5
    DC/DC 4.5 14 - 72 9 SIP3
    143 DC/DC, 4.5 W, Single Output, THT R-78HB9.0-0.5L
    DC/DC 4.5 14 - 72 9 SIP3
    144 DC/DC, 0.18 W, Single Output, THT R-78S1.8-0.1
    DC/DC 0.18 0.65 - 1.3 1.8 SIP4
    145 DC/DC, 0.33 W, Single Output, THT R-78S3.3-0.1
    DC/DC 0.33 0.65 - 3.15 3.3 SIP4
    146 DC/DC, 0.33 W, Single Output R-78S3.3-0.1-EVM-1
    DC/DC 0.33 0.65 - 3.15 3.3 Open Frame
    147 DC/DC R-78S3.3-0.1-EVM-1/SBL-1
    DC/DC
    148 DC/DC R-78S3.3-0.1-EVM-1/STM-1
    DC/DC
    149 DC/DC, 0.36 W, Single Output, THT R-78S3.6-0.1
    DC/DC 0.36 0.65 - 3.3 3.6 SIP4
    150 DC/DC, 12 W, Single Output, SMD R-78T12-1.0/AC-R
    DC/DC 12 15 - 42 12 Open Frame
    151 DC/DC, 12 W, Single Output, SMD R-78T12-1.0/AC-TRAY
    DC/DC 12 15 - 42 12 Open Frame
    152 DC/DC, 12 W, Single Output, SMD R-78T12-1.0/AL-R
    DC/DC 12 15 - 42 12 Open Frame
    153 DC/DC, 12 W, Single Output, SMD R-78T12-1.0/AL-TRAY
    DC/DC 12 15 - 42 12 Open Frame
    154 DC/DC, 12 W, Single Output, SMD R-78T12-1.0/FC-R
    DC/DC 12 15 - 42 12 Open Frame
    155 DC/DC, 12 W, Single Output, SMD R-78T12-1.0/FC-TRAY
    DC/DC 12 15 - 42 12 Open Frame
    156 DC/DC, 3.3 W, Single Output, SMD R-78T3.3-1.0/AC-R
    DC/DC 3.3 7 - 42 3.3 Open Frame
    157 DC/DC, 3.3 W, Single Output, SMD R-78T3.3-1.0/AC-TRAY
    DC/DC 3.3 7 - 42 3.3 Open Frame
    158 DC/DC, 3.3 W, Single Output, SMD R-78T3.3-1.0/AL-R
    DC/DC 3.3 7 - 42 3.3 Open Frame
    159 DC/DC, 3.3 W, Single Output, SMD R-78T3.3-1.0/AL-TRAY
    DC/DC 3.3 7 - 42 3.3 Open Frame
    160 DC/DC, 3.3 W, Single Output, SMD R-78T3.3-1.0/FC-R
    DC/DC 3.3 7 - 42 3.3 Open Frame
    161 DC/DC, 3.3 W, Single Output, SMD R-78T3.3-1.0/FC-TRAY
    DC/DC 3.3 7 - 42 3.3 Open Frame
    162 DC/DC, 5 W, Single Output, SMD R-78T5.0-1.0/AC-R
    DC/DC 5 8 - 42 5 Open Frame
    163 DC/DC, 5 W, Single Output, SMD R-78T5.0-1.0/AC-TRAY
    DC/DC 5 8 - 42 5 Open Frame
    164 DC/DC, 5 W, Single Output, SMD R-78T5.0-1.0/AL-R
    DC/DC 5 8 - 42 5 Open Frame
    165 DC/DC, 5 W, Single Output, SMD R-78T5.0-1.0/AL-TRAY
    DC/DC 5 8 - 42 5 Open Frame
    166 DC/DC, 5 W, Single Output, SMD R-78T5.0-1.0/FC-R
    DC/DC 5 8 - 42 5 Open Frame
    167 DC/DC, 5 W, Single Output, SMD R-78T5.0-1.0/FC-TRAY
    DC/DC 5 8 - 42 5 Open Frame
    168 DC/DC, 6 W, Single Output, Wired R-78W12-0.5
    DC/DC 6 15 - 32 12 SIP3
    169 DC/DC, 1.65 W, Single Output, Wired R-78W3.3-0.5
    DC/DC 1.65 6.5 - 32 3.3 SIP3
    170 DC/DC, 2.5 W, Single Output, Wired R-78W5.0-0.5
    DC/DC 2.5 6.5 - 32 5 SIP3
    171 DC/DC, 4.5 W, Single Output, Wired R-78W9.0-0.5
    DC/DC 4.5 11 - 32 9 SIP3
    Power (W)
  • Min
  • Nom
  • Max
  • Isolation
    Vin (V)
  • Min
  • Nom
  • Max
  • Main Vout (V)
  • Min
  • Nom
  • Max
  • Nr. of Outputs
    Iout 1 (mA)
  • Min
  • Nom
  • Max
  • Mounting Type
    Package Style
    Length (mm)
  • Min
  • Max
  • Width (mm)
  • Min
  • Max
  • Height (mm)
  • Min
  • Max
  • Certifications
    MIN Operating Temp (°C)
  • Max
  • MAX Operating Temp (°C)
  • Min
  • Protections
    Regulation
      Series
    1 DC/DC, Single Output, THT R-78CK-0.5 Series
    Focus
    (4 products)
    • Efficiency up to 96%, no need for heatsinks
    • Pin-out compatible with LM78xx linears
    • Compact package (L*W*H=11.5*7.55*10.2mm)
    • Wide input range (5V - 40V)
    2 DC/DC, 1.5 W, Single Output, THT R-78HE-0.3 Series
    Focus
    (1 product)
    • Designed for 12V - 60V battery-powered apps
    • Wide input range (6.5V - 72V)
    • 100V surge withstand
    • -40°C to +105°C operation at 48V input, full load
    3 DC/DC, Single Output, THT R-78K-0.5 Series
    Focus
    (9 products)
    • Efficiency up to 96%, no need for heatsinks
    • 4.5 - 36VDC wide input voltage
    • -40°C to +90°C ambient operation without derating
    • Pin compatible with 78 series regulators
    4 DC/DC, Single Output, THT R-78K-1.0 Series
    Focus
    (7 products)
    • Efficiency up to 95%, no need for heatsinks
    • 4.5 - 36VDC wide input voltage
    • -40°C to +90°C ambient operation without derating
    • Pin compatible with 78 series regulators
    5 DC/DC, Single Output, THT R-78K-2.0 Series
    Focus
    (18 products)
    • Efficiency up to 96%, no need for heatsinks
    • 4.5 - 36VDC wide input voltage
    • -40°C to +90°C ambient operation without derating
    • Pin compatible with 78 series regulators
    6 DC/DC, Single Output, THT R-78-0.5 Series
    (9 products)
    • Efficiency up to 97%, no need for heatsinks
    • Pin-out compatible with LM78XX linears
    • Very low profile
    • 4.75V - 32V Wide input range
    7 DC/DC, Single Output, THT R-78-1.0 Series
    (4 products)
    • Efficiency up to 94%, no need for heatsinks
    • Pin-out compatible with LM78XX linears
    • Low profile (L/W/H=11.5 x 7.5 x 10.2mm)
    • Wide input range
    8 DC/DC, Single Output, SMD R-78AA-0.5 Series
    (18 products)
    • Efficiency up to 95%, no need for heatsinks
    • High reflow temperature SMD package
    • Adjustable output voltage buck converter
    • Wide input range (4.74V - 32V)
    9 DC/DC, Single Output, SMD R-78AA-1.0 Series
    (10 products)
    • Efficiency up to 94%, no need for heatsinks
    • High reflow temperature SMD package
    • Adjustable output voltage buck converter
    • Short circuit protection, thermal shutdown
    10 DC/DC, Single Output, THT R-78B-1.0 Series
    (18 products)
    • Efficiency up to 97%, no heatsinks required
    • Pin-out compatible with LM78XX linears
    • Low profile (L/W/H=11.5 x 8.5 x 17.5mm)
    • Wide input range
    11 DC/DC, Single Output, THT R-78B-1.5 Series
    (6 products)
    • Efficiency up to 95%, no heatsinks required
    • Pin-out compatible with LM78XX linears
    • Low profile (L/W/H=11.5 x 8.5 x 17.5mm)
    • Wide input range
    12 DC/DC, Single Output, THT R-78B-2.0 Series
    (9 products)
    • Efficiency up to 96%, no need for heatsinks
    • 2A continuous output current
    • Vin up to 32V
    • Vout: 1.2V - 15V
    13 DC/DC, Single Output, THT R-78C-1.0 Series
    (6 products)
    • Efficiency up to 96%, no need for heatsinks
    • Pin-out compatible with LM78XX linears
    • Low profile (L*W*H=11.6*8.5*10.4mm)
    • Wide input range (5V - 42V)
    14 DC/DC, Single Output, THT R-78E-0.5 Series
    (5 products)
    • Low cost switching regulator
    • High start-up current capability
    • Efficiency up to 95%
    • Short circuit protection
    15 DC/DC, Single Output, THT R-78E-1.0 Series
    (3 products)
    • Efficiency up to 91%, no need for heatsinks
    • Pin-out compatible with LM78XX linears
    • Low profile (L*W*H=11.6*8.5*10.4mm)
    • Wide input range (7V - 28V)
    16 DC/DC, 7.2 W, Single Output, THT R-78HB-0.3 Series
    (2 products)
    • Efficiency up to 96%, no heatsinks required
    • Pin-out compatible with LM78XX linears
    • Low profile (L/W/H=11.5 x 8.5 x 17.5mm)
    • High input voltage range, up to 72V
    17 DC/DC, Single Output, THT R-78HB-0.5 Series
    (12 products)
    • Efficiency up to 96%, no heatsinks required
    • Pin-out compatible with LM78XX linears
    • Low profile (L/W/H=11.5 x 8.5 x 17.5mm)
    • High input voltage range, up to 72V
    18 DC/DC, Single Output, Wired R-78HB-0.5/W Series
    (2 products)
    • Efficiency up to 93%, no need for heatsinks
    • High voltage input range, up to 50V
    • Short circuit protection, thermal shutdown
    • All-in-one solution, no external components required
    19 DC/DC, Single Output, THT R-78S-0.1 Series
    (3 products)
    • Boost converter
    • Efficiency 93%, >80% with 10% load
    • Input range down to 0.65V
    • Continuous short circuit protection
    20 DC/DC, 0.33 W, Single Output R-78S3.3-0.1-EVM-1 Series
    (1 product)
    • 3.3V from a single AA battery or from an external source (boost converter)
    • Efficiency 93%, >80% at 10% load
    • Input voltage range down to 0.65V
    • Input and output power measurement capability
    21 DC/DC R-78S3.3-0.1-EVM-1/SBL-1 Series
    (1 product)
    • Accessory for the R-78S3.3-0.1-EVM-1
    • Mates with SensiBLE v1.0
    22 DC/DC R-78S3.3-0.1-EVM-1/STM-1 Series
    (1 product)
    • Accessory for the R-78S3.3-0.1-EVM-1
    • Mates with STLCS01V1
    23 DC/DC, Single Output, SMD R-78T-1.0 Series
    (18 products)
    • Efficiency up to 95%, no need for heatsinks
    • Industry standard pin-out
    • 1.5A start-up overload capacity
    • Non-isolated regulator, very low standby current
    24 DC/DC, Single Output, Wired R-78W-0.5 Series
    (4 products)
    • Efficiency up to 96%, no need for heatsinks
    • Build-in diode protection circuit
    • Low profie (LxWxH= 11.5 x 8.5 x 17.5mm)
    • Continuous short circuit protection
    好評のR78、RKE、RFMM、RSO、RY、RSE、RS3シリーズをアップグレード News Image
    Building- & Home Automation / Datacom & Telecom / E-Mobility / Energy / Industrial & Automation

    好評のR78、RKE、RFMM、RSO、RY、RSE、RS3シリーズをアップグレード

    2023/03/21
    私たちは、好評の絶縁型および非絶縁型DC/DCコンバータの設計を再検討し、高度な回路と製造技術の採用により大幅な性能向上を実現しました。同期整流の追加により効率が向上し、新しい平面型トランスの自動配置が可能になりました。柔軟な自動製法によりコストが抑えられ、一部の新製品では量産時のコストダウンも実現しています。
    More >

    お探しのものが見つかりませんでしたか?

    お近くの営業拠点

    パラメトリックサーチ

    キーワード検索

    オンライン注文

    貴方の地域の営業拠点