シャーシマウント電源

4–1200W
RECOM’s chassis-mounted AC/DC power supplies are engineered for seamless integration into industrial, medical, test and measurement systems. Designed as robust "build-in" solutions, these high-efficiency power supplies span from compact 4W modules for IIoT to massive 20kW systems. RECOMs core mid-power range, spanning 15–1200W, offers the versatility required for diverse industrial power applications, featuring high power density modules with a minimum of 3kVAC isolation.

For space-constrained building automation, low power Class II solutions with chamfered corners to fit inside standard recessed wall boxes are available, while the wired modules provide up to IP68 protection for harsh environments. Higher-power Class I units (from 230W) utilize active Power Factor Correction (PFC), and these RACM1200-V and RACM600-L variants with PMbus interfaces allow advanced digital control topologies to optimize performance in test and measurement equipment. Whether you require a specialized medical power supply or rugged automation power solutions, RECOM provides fully certified (UL/IEC/EN) modules designed for long-term reliability and minimal no-load power consumption.

Use the product table below to filter by wattage and certification to find your ideal power solution.
Signature Highlight Products: Chassis Mount AC/DC Power Image

Signature Highlight Products: Chassis Mount AC/DC Power

Product Category
Power (W)
  • Min
  • Nom
  • Max
  • Isolation
    Vin (V)
  • Min
  • Nom
  • Max
  • Main Vout (V)
  • Min
  • Nom
  • Max
  • Nr. of Outputs
    Iout 1 (mA)
  • Min
  • Nom
  • Max
  • Iout 2 (mA)
  • Min
  • Nom
  • Max
  • Iout 3 (mA)
  • Min
  • Nom
  • Max
  • Isolation (kV)
  • Min
  • Nom
  • Max
  • Mounting Type
    Package Style
    Length (mm)
  • Min
  • Max
  • Width (mm)
  • Min
  • Max
  • Height (mm)
  • Min
  • Max
  • Certifications
    MIN Operating Temp (°C)
  • Max
  • MAX Operating Temp (°C)
  • Min
  • Protections
    Regulation
      Series Power (W) Vin (V) Main Vout (V) Isolation (kV) Mounting Type Package Style
    1 RECOM | RAC20NE-K/277/EPID Series | AC/DC, Push-in Terminal, Single Output
    Focus
    15, 20 85 - 305 12, 24, 36, 5 4.2 Push-in Terminal Panel Mount/DIN-Rail (IP40)
    2 RECOM | RACM90-K Series | AC/DC, Connector, 90W, Single Output
    Focus
    90 85 - 264 12, 15, 24, 36, 48 4 Connector Open Frame 2"x4", Enclosed 2"x4"
    3 RECOM | RACM130E-K Series | AC/DC, Connector, 130W, Single Output
    Focus
    130 85 - 264 12, 15, 24, 36, 48 4 Connector Open Frame 2"x4", Enclosed 2"x4"
    4 RECOM | RACM140E-K Series | AC/DC, Connector, Single Output
    Focus
    136.8, 140 80 - 264 12 to 18, 22 to 28, 30 to 36, 48 to 54 4.2 Connector Open Frame 3"x5", Enclosed 3"x5"
    5 RECOM | RACM230-G Series | AC/DC, Connector, 230W, Single Output
    Focus
    230 80 - 264 11.4 to 12.6, 22.8 to 25.2, 34.2 to 37.8, 45.6 to 50.4, 51.3 to 56 4 Connector Open Frame 4"x2", Enclosed 4"x2"
    6 RECOM | RACM550-G Series | AC/DC, Connector/Screw Terminal, 550W, Single Output
    Focus
    550 80 - 264 22 to 26, 34 to 38, 46 to 50, 54 to 58 4 Connector/Screw Terminal Open Frame 5"x3", Enclosed 5"x3"
    7 RECOM | RACM600-L Series | AC/DC, Connector/Screw Terminal, 600W, Single Output
    Focus
    600 80 - 275 19.2 to 28.8, 38.4 to 56, 9.6 to 14.4 4 Connector/Screw Terminal Open Frame 7.7"x4"
    8 RECOM | RACM1200-V Series | AC/DC, Connector, 1200W, Single Output
    Focus
    1200 80 - 264 24 to 28, 30 to 36, 48 to 56 4 Connector Enclosed 9"x3.8"
    9
    10 RECOM | RPM15-FW Series | DC/DC, Connector, 15W
    15 9.5 - 36, 18 - 75 12, 15, 3.3, 5, ± 12, ± 15 1.6 Connector Bulkhead
    11 RECOM | RPM20-FW Series | DC/DC, Connector, 20W
    20 9.5 - 36, 18 - 75 10.8 to 13.2, 13.5 to 16.5, 2.97 to 3.63, 4.5 to 5.5, ± 12, ± 15 1.6 Connector Bulkhead
    12 RECOM | RPM30-E Series | DC/DC, Connector, 30W
    30 9.5 - 18, 18 - 36, 36 - 75 10.8 to 13.2, 13.5 to 16.5, 2.97 to 3.63, 4.5 to 5.5, ± 12, ± 15 1.6 Connector Bulkhead
    13 RECOM | RPM30-EW Series | DC/DC, Connector, 30W
    30 10 - 40, 18 - 75 10.8 to 13.2, 13.5 to 16.5, 2.97 to 3.63, 4.5 to 5.5, ± 12, ± 15 1.6 Connector Bulkhead
    14 RECOM | RPM40-G Series | DC/DC, Connector, 40W
    40 9.5 - 18, 18 - 36, 36 - 75 10.8 to 13.2, 13.5 to 16.5, 2.97 to 3.63, 4.5 to 5.5, 5 / ± 12, 5 / ± 15, ± 10.8 to ± 13.2, ± 13.5 to ± 16.5 1.6 Connector Bulkhead
    15 RECOM | RPM40-GW Series | DC/DC, Connector, 40W
    40 9.5 - 36, 18 - 75 10.8 to 13.2, 13.5 to 16.5, 2.97 to 3.63, 4.5 to 5.5, ± 10.8 to ± 13.2, ± 13.5 to ± 16.5 1.6 Connector Bulkhead
    16 RECOM | RPM60-G Series | DC/DC, Connector, 60W, Single Output
    60 18 - 36, 36 - 75 10.8 to 13.2, 13.5 to 16.5, 2.97 to 3.63, 4.5 to 5.5 1.6 Connector Bulkhead
    17 RECOM | RACM100 Series | AC/DC, Connector, 100W, Single Output
    100 85 - 264 10.8 to 13.2, 13.5 to 16.5, 21.6 to 26.4, 43.2 to 52.8 4 Connector Enclosed 3"x2", Open Frame 3"x2"
    18 RECOM | RAC150-G Series | AC/DC, Connector, 150W, Single Output
    150 90 - 264 12, 24, 48 3 Connector Open Frame 4"x2", Enclosed 4"x2"
    19 RECOM | RAC05-K/C14 Series | AC/DC, IEC C14, 5W, Single Output
    NRND
    5 85 - 264 12, 15, 24, 3.3, 5 3 IEC C14 Metal

    Frequently Asked Questions

    A chassis mount power supply is an AC/DC converter designed to be bolted or fixed directly to the internal frame or "chassis" of a piece of equipment. Unlike PCB-mount modules, these units often feature screw terminals or wires for easier integration into large-scale systems where a dedicated circuit board may not be the primary mounting surface.
    Yes, many of our chassis-mounted units are designed as a medical power supply solution. These modules feature the necessary 2xMOPP (Means of Patient Protection) isolation and comply with IEC/EN 60601-1 safety standards, making them safe for use in medical electrical equipment.
    In high-power applications (typically above 75W), active Power Factor Correction improves energy efficiency by ensuring the current waveform matches the voltage waveform. This reduces harmonic distortion on the AC line, ensuring your system complies with international standards like EN61000-3-2 and runs cooler over time.
    Class I power supplies rely on basic insulation and a protective earth (ground) connection for safety. Class II power supplies use double or reinforced insulation and do not require a protective earth connection. This makes Class II modules highly versatile for transportation power solutions and building automation where a reliable ground may not be available.

    … 探しているものが見つかりませんでしたか?

    パラメトリック検索を使用するか、近くの販売担当者を探してください。