AC/DCコンバータは、電子機器にDC電圧を供給します。2010年1月にEu-P指令(エネルギー使用製品)が導入されて以来、高効率であることが重視されています。特に、スタンバイ機能をもつ電子機器は、この指令に適合するために小型の電源を必要としています。RECOMのACファミリーは、1~1200WのAC/DC電源モジュールです。高密度実装による小型、無負荷時低電流が特徴で、連続動作40年のMTBFを保証しています。
|
|||||||||
Series | Power (W) | Vin (V) | Main Vout (V) | Isolation (kV) | Mounting Type | Package Style | |||
---|---|---|---|---|---|---|---|---|---|
1 |
RAC02E-K/277
Focus
| 2.0 | 85.0 - 305.0 | 12, 15, 24, 3.3, 5 | 4.0 | THT | 1.35"x0.88" | ||
2 |
RAC03-ER/277
Focus
| 3.0 | 85.0 - 305.0 | 12, 24, 3.3, 5 | 3.0 | Wired | Standard | ||
3 |
RAC03-K
Focus
| 3.0 | 85.0 - 264.0 | 12, 15, 18, 24, 3.3, 5 | 3.0 | THT | 1"x1" | ||
4 |
RAC03E-K/277
Focus
| 3.0 | 85.0 - 305.0 | 12, 15, 24, 3.3, 5 | 4.0 | THT | 1.45"x0.95" | ||
5 |
RAC04-GA
Focus
| 4.0 | 85.0 - 305.0 | 12, 24, 5, 9 | 3.0 | THT | Standard | ||
6 |
RAC04-GB
Focus
| 4.0 | 85.0 - 305.0 | 12, 15, 24, 3.3, 5, 9 | 3.0 | THT | Standard | ||
7 |
RAC04-K/277
Focus
| 4.0 | 80.0 - 305.0 | 12, 15, 24, 3.3, 5 | 4.0 | THT | Standard | ||
8 |
RAC05-K/277
Focus
| 5.0 | 85.0 - 305.0 | 12, 15, 24, 3.3, 5 | 4.2 | THT | Standard | ||
9 |
RAC05-K/277/W
Focus
| 5.0 | 85.0 - 305.0 | 12, 15, 24, 3.3, 5 | 4.2 | Wired | Standard | ||
10 |
RAC05-K/480
Focus
| 5.0 | 85.0 - 528.0 | 12, 15, 5 | 5.4 | THT | 2"x1" | ||
11 |
RAC05-K/C14
Focus
| 5.0 | 85.0 - 264.0 | 12, 15, 24, 3.3, 5 | 3.0 | IEC C14 | Metal | ||
12 |
RAC05-K/PD3/H
Focus
| 5.0 | 90.0 - 318.0 | 12, 5 | 5.4 | THT | 2"x1" | ||
13 |
RAC05E-K
Focus
| 5.0 | 90.0 - 264.0 | 12, 15, 24, 5 | 3.0 | THT | 1.46"x0.95" | ||
14 |
RAC05E-KT
Focus
| 5.0 | 90.0 - 264.0 | 12, 15, 24, 4, 5 | 3.0 | THT | 1.07"x1.26" | ||
15 |
RACM06E-K/277
Focus
New
| 6.0 | 80.0 - 305.0 | 12, 15, 24, 3.3, 5 | 4.2 | THT | 1"x1" | ||
16 |
RAC10-K/277
Focus
| 10.0 | 85.0 - 305.0 | 12, 15, 18, 24, 3.3, 5, ± 12, ± 15 | 4.0 | THT | 2"x1" | ||
17 |
RAC10E-K/277
Focus
| 10.0 | 85.0 - 305.0 | 12, 15, 24, 3.3, 5 | 4.0 | THT | 1.8"x1" | ||
18 |
RAC15-K/480
Focus
| 15.0 | 85.0 - 528.0 | 12, 15, 24, 5 | 3.6 | THT | Potted 2"x1.6" | ||
19 |
RAC20-K
Focus
| 20.0 | 85.0 - 264.0 | 12, 15, 24, 48, 5, 7, ± 12, ± 15 | 3.0 | THT | 2"x1" | ||
20 |
RAC20-K/277
Focus
| 20.0 | 85.0 - 305.0 | 12, 15, 24, 5, ± 12, ± 15 | 3.0 | THT | 2"x1" | ||
21 |
RAC20-K/W
Focus
| 20.0 | 85.0 - 264.0 | 12, 15, 24, 48, 5 | 3.0 | Wired | 2"x1" | ||
22 |
RAC20E-K/277
Focus
| 20.0 | 85.0 - 305.0 | 12, 24, 5 | 4.2 | THT | 2"x1" | ||
23 |
RAC25-K/480
Focus
| 25.0 | 85.0 - 528.0 | 12, 15, 24, 5 | 3.6 | THT | Potted 3.2"x1.8" | ||
24 |
RACM30-K/277
Focus
New
| 30.0 | 85.0 - 305.0 | 12, 15, 24, 5, ± 12, ± 15 | 4.0 | THT, Wired, Connector, Push-in Terminal | Potted, Panel Mount, Open Frame 1.5"x3" | ||
25 |
RACM40-K
Focus
| 30.0, 40.0 | 80.0 - 264.0 | 12, 15, 18, 24, 36, 48, 5 | 4.0 | THT, Connector, PCB Mounting Pins | Open Frame 2"x3", Open Frame 1.6"x3", Potted 1.8"x3.2" | ||
|