• ゲートドライバ用高絶縁DC/DCコンバータ

    DC/ACインバータは、多くの場合数百ボルトのフロート状態にあります。一般的な絶縁電圧は少なくても使用電圧の2倍は必要です。高いスイッチング速度とフロート電圧を考慮すると、ゲートドライブの電源には高絶縁コンバータが必要になります。高速なスイッチングは、高効率を維持するために必要です。制御信号の絶縁はオプトカプラで行いますが、電源にも絶縁が必要です。IGBT, SiC MOSFETやGaNに限らず、RECOMのゲートドライバ用DC/DCコンバータは、DC/ACインバータの寿命と信頼性を向上させるための簡単なソリューションです。

    “In the ecosystem of partners that we work with, RECOM has been one of the most active and supportive. Their power modules have been key to getting our evaluation platforms designed quickly by freeing us up to focus on the other aspects of our design.”

    IGBT

    • RxxP2xx、RxxPxx、RP、RH、RKZ シリーズ 小型SIP7ケース
    • RV、RGZ シリーズ 低背DIP14、小型DIP24ケース
    • 出力:+15V/-9V
    • 絶縁:最大6.4kVDC
    • 入力:5V、12V、24V
    • 合計出力:1Wまたは2W
    • 電力は対称
    • 最大効率:86%
    • 動作温度:最大+90℃
    • EN認証取得
    • 3年保証

    SiC

    • RxxP21503D、 RxxP22005D、RKZ-xx2005D シリーズ 小型SIP7ケース
    • 出力:+15/-3V, +20/-5V
    • +15/-5、+15/-3、+20/-5Vの出力を備えたSMD RA3シリーズ
    • 絶縁:最大6.4kVDC
    • 入力:5V、12V、15V、24V
    • 合計出力:2W (RA3では3W)
    • 対称な電力と出力電流
    • 最大効率:87%
    • 動作温度:最大+90℃
    • EN/IEC/IL認証取得
    • 3年保証

    GaN

    • RJZ, RK, RP, RV, RxxPxx, RxxP2xx シリーズ 小型DIP14、DIP24およびSIP7ケース
    • 出力:+6V, +9V
    • +7/-1、+8V、+9Vの出力を備えたSMD RA3シリーズ
    • 絶縁:最大6.4kVDC
    • 入力:5V、12V、15V、24V
    • 合計出力:1W, 2W (3W for RA3)
    • 最大効率:83%
    • 動作温度:最大+90℃
    • EN/IEC/UL認証取得
    • 3年保証
    詳細 > Image

    リファレンスデザイン

    Universal Half-bridge Reference Design for IGBT, SiC & GaN transistors

    IGBT

    RECOMのDC/DCコンバータ、RH、RV、RP、RGZ、RKZ、RxxPxx、RxxP2xxは、IGBTドライバ回路用に特別に設計されています。+15V/+9Vという非対称出力は、IGBTドライバへの給電に理想的で、従来2つのコンバータを要したのに対しコンバータは1つで済みます。種々のIGBTアプリケーションの要求に適合するため、多様なピン配置およびパッケージ(SIP/DIP)を用意しています。
      Series Power (W) Vin (V) Nr. of Outputs Main Vout (V) Isolation (kV)
    1 DC/DC, 2.5 W, Single/dual Output, SMD R12C2T25/R Series
    Focus New
    2.5 9.0 - 18.0 Single/dual 5.0
    2 DC/DC, 2.5 W, Single/dual Output, SMD R15C2T25/R Series
    Focus New
    2.5 13.5 - 18.0 Single/dual 5.0
    3 DC/DC, 2.5 W, Single/dual Output, SMD R24C2T25 Series
    Focus
    2.5 21.0 - 27.0 Single/dual 3.0
    4 DC/DC, 2.5 W, Single/dual Output, SMD R24C2T25/R Series
    Focus New
    2.5 21.0 - 27.0 Single/dual 5.0
    5 DC/DC, 3.0 W, Single/dual Output, SMD R9C1T18/R Series
    Focus New
    3.0 8.5 - 18.0 Single/dual 5.0
    6 DC/DC, 2.0 W, Dual Output, THT RGZ-xx1509 Series
    2.0 5.0, 12.0, 24.0 Dual 15 / -9 3.0, 4.0
    7 DC/DC, 1.0 W, Dual Output, THT RH-xx1509 Series
    1.0 5.0, 12.0, 24.0 Dual 15 / -9 3.0, 4.0
    8 DC/DC, 2.0 W, Dual Output, THT RKZ-xx1509 Series
    2.0 5.0, 12.0, 24.0 Dual 15 / -9 3.0, 4.0
    9 DC/DC, 1.0 W, Dual Output, THT RP-xx1509 Series
    1.0 5.0, 12.0, 24.0 Dual 15 / -9 5.2
    10 DC/DC, 2.0 W, Dual Output, THT RV-xx1509 Series
    2.0 5.0, 12.0, 24.0 Dual 15 / -9 6.0
    11 DC/DC, 1.0 W, Dual Output, THT RxxP1509 Series
    1.0 5.0, 12.0, 24.0 Dual 15 / -9 6.4
    12 DC/DC, 2.0 W, Dual Output, THT RxxP21509 Series
    2.0 5.0, 12.0, 24.0 Dual 15 / -9 6.4

    SiC

    SiC MOSFETのスイッチングには、IGBTやMOSFETなど他のアプリケーションとは異なるオン/オフ電圧が必要です。RxxP22005DおよびRKZ-xx2005Dシリーズは、SiC MOSFETを効率的かつ完全にスイッチするための+20V/-5V非対称出力が特徴です。RxxP21503Dシリーズは、第2世代SiC MOSFETを効率よくスイッチするための+15V/-3V非対称出力を備えています。
      Series Power (W) Vin (V) Nr. of Outputs Main Vout (V) Isolation (kV)
    1 DC/DC, 2.5 W, Single/dual Output, SMD R12C2T25/R Series
    Focus New
    2.5 9.0 - 18.0 Single/dual 5.0
    2 DC/DC, 2.5 W, Single/dual Output, SMD R15C2T25/R Series
    Focus New
    2.5 13.5 - 18.0 Single/dual 5.0
    3 DC/DC, 2.5 W, Single/dual Output, SMD R24C2T25 Series
    Focus
    2.5 21.0 - 27.0 Single/dual 3.0
    4 DC/DC, 2.5 W, Single/dual Output, SMD R24C2T25/R Series
    Focus New
    2.5 21.0 - 27.0 Single/dual 5.0
    5 DC/DC, 3.0 W, Single/dual Output, SMD R9C1T18/R Series
    Focus New
    3.0 8.5 - 18.0 Single/dual 5.0
    6 DC/DC, 3.0 W, SMD (pinless) RA3 Series
    Focus
    3.0 5.0, 12.0, 24.0 Single, Dual 15 / -3, 15 / -5, 20 / -5, 7 / -1, 8, 9 5.2
    7 DC/DC, 2.0 W, Dual Output, THT RKZ-xx2005 Series
    2.0 5.0, 12.0, 15.0, 24.0 Dual 20 / -5 3.0, 4.0
    8 DC/DC, 2.0 W, Dual Output, THT RxxP21503 Series
    2.0 12.0, 15.0, 24.0 Dual 15 / -3 6.4
    9 DC/DC, 2.0 W, Dual Output, THT RxxP22005 Series
    2.0 5.0, 12.0, 15.0, 24.0 Dual 20 / -5 6.4

    もっと情報が必要ですか?

    More > Image

    Designing Robust Transistor Circuits with IGBTs and SIC MOSFETs

    This whitepaper shares some design guidelines and advice on how to reduce failure causes and simplify the design - with application examples for a better comprehension.

    GaN

    高スルーレートのGaNトランジスタドライバが、最適なスイッチング性能を得られる+6Vを供給するRECOMのDC/DCコンバータ、RP-xx06SおよびRxxP06Sシリーズは、高絶縁電圧と低絶縁容量が特徴です。また、ノイズと干渉が大きいことが懸案となるGaNアプリケーションに対して、ゲート電圧が確実にオンしきい値以下に維持される負のオフゲート電圧を提供する、ツェナーダイオードによる+6V/-3V分圧出力を可能にする+9V出力のコンバータも用意しています。
      Series Power (W) Vin (V) Nr. of Outputs Main Vout (V) Isolation (kV)
    1 DC/DC, 2.5 W, Single/dual Output, SMD R12C2T12/R Series
    Focus New
    2.5 9.0 - 18.0 Single/dual 5.0
    2 DC/DC, 3.0 W, SMD (pinless) RA3 Series
    Focus
    3.0 5.0, 12.0, 24.0 Single, Dual 15 / -3, 15 / -5, 20 / -5, 7 / -1, 8, 9 5.2
    3 DC/DC, 1.0 W, Single Output, THT RK Series
    Focus
    1.0 5.0, 12.0, 15.0, 24.0 Single 12, 15, 5, 9 3.0, 4.0
    4 DC/DC, 1.0 W, THT RP Series
    Focus
    1.0 5.0, 9.0, 12.0, 15.0, 24.0 Single, Dual 12, 15, 24, 3.3, 5, 9, ± 12, ± 15, ± 24, ± 3.3, ± 5, ± 9 5.2
    5 DC/DC, 2.0 W, Single Output, THT RJZ Series
    2.0 3.3, 5.0, 9.0, 12.0, 15.0, 24.0 Single 12, 15, 24, 3.3, 5, 9 3.0, 4.0
    6 DC/DC, 1.0 W, Single Output, THT RP-xx06 Series
    1.0 5.0, 12.0, 15.0, 24.0 Single 6 5.2
    7 DC/DC, 2.0 W, THT RV Series
    2.0 3.3, 5.0, 9.0, 12.0, 15.0, 24.0 Single, Dual 12, 15, 24, 3.3, 5, 9, ± 12, ± 15, ± 24, ± 3.3, ± 5, ± 9 6.0
    8 DC/DC, 1.0 W, Single Output, THT RxxP06 Series
    1.0 5.0, 12.0, 15.0, 24.0 Single 6 6.4
    9 DC/DC, 2.0 W, THT RxxP2xx Series
    2.0 5.0, 12.0, 15.0, 24.0 Single, Dual 12, 15, 3.3, 5, 9, ± 12, ± 15, ± 3.3, ± 5, ± 9 6.4
    10 DC/DC, 1.0 W, THT RxxPxx Series
    1.0 5.0, 9.0, 12.0, 15.0, 24.0 Single, Dual 12, 15, 3.3, 5, 9, ± 12, ± 15, ± 3.3, ± 5, ± 9 6.4
    絶縁型ゲートドライバDC/DC 製品ポートフォリオ Image

    絶縁型ゲートドライバDC/DC 製品ポートフォリオ

    ユニバーサル絶縁型ゲートドライバDC/DC Image

    ユニバーサル絶縁型ゲートドライバDC/DC

    ゲートドライバ向け高絶縁DC/DCコンバータ Image

    ゲートドライバ向け高絶縁DC/DCコンバータ

    お探しのものが見つかりませんでしたか?

    お近くの営業拠点

    パラメトリックサーチ

    キーワード検索

    オンライン注文

    貴方の地域の営業拠点