Power Control Systems SrL社は、高信頼性が要求され過酷な環境下で使用される製品カテゴリーに特化した電源の専門メーカーです。代表的な製品には、最大出力400V/500AのハイパワーAC/DCおよびDC/DCコンバータがあり、バッテリ充電/バランシング用途によく使用されています。また、高可用性のAC出力が必要とされるインバータ、力率改善機能を備えたACラインから高電圧DCへの変換用PFC「フロントエンド」、バッテリ充電器で使用され余剰容量をグリッドに戻すための双方向電源などがあります。