インバータ

RECOM inverters provide robust, grid-quality power for mobile or stationary applications. Engineered for high efficiency and continuous operation, these pure sine wave solutions are designed for demanding industrial and transport environments where stable alternating current is critical for system reliability, regardless of whether the source is DC or AC.

The primary advantage of RECOM’s inverter range is the flexibility of a platform-based design. The frequency- and voltage-adjustable outputs are galvanically isolated, supporting an industry-leading range of DC inputs—from standard 12V or 24V batteries up to 1,100V DC intermediate circuits and EV battery systems. This versatility allows users to integrate a single, high-performance power architecture across diverse voltage platforms, from low-voltage mobile setups to high-power industrial grids.

Digitally controlled, short-circuit proof, and highly overloadable, these inverters ensure stable power delivery even in the most demanding conditions. Available in 19” rack, open frame, or chassis assembly, these solutions are intentionally developed to be modified quickly and cost-efficiently. This approach allows RECOM to meet specific customer requirements and specialized application needs without the typical delays of a fully custom design.

Frequently Asked Questions

An inverter converts direct current (DC) from batteries or other DC sources into alternating current (AC). It is typically used in industrial systems, transportation, and renewable energy applications where stable AC power is required but only DC is available. Additionally, these systems can act as frequency or voltage converters for existing AC sources, making them essential for backup power, mobile setups, and any environment where grid access is limited or unstable.
RECOM inverters generate single-phase or three-phase pure sine wave output depending on the model and application. This ensures stable, grid-quality AC power suitable for sensitive and industrial loads. The clean waveform helps protect equipment and supports reliable operation of precision electronics.
Depending on the series, RECOM inverters support inputs from 12V and 24V DC up to 110V DC, as well as higher intermediate circuit voltages from 220V to 1,100V DC, including EV battery systems. This wide range allows them to be used across different platforms and power architectures. It also makes them suitable for both low-voltage and high-power industrial applications.
Yes, all inverter designs feature galvanic isolation between input and output, improving safety, system protection, and compatibility with industrial and railway applications. This isolation helps prevent fault propagation between circuits. It also enhances compliance with strict safety standards in demanding environments.
RECOM inverters are available in 19” rack, chassis, and open-frame formats. Platform-based designs also allow customization to meet specific mechanical or application requirements. This flexibility supports integration into both standard and highly specialized systems.

… 探しているものが見つかりませんでしたか?

パラメトリック検索を使用するか、近くの販売担当者を探してください。