High Power solutions for DC or AC line

  • DC, 1AC or 3AC line solutions
  • Output power from 1000W up to 20kW
  • Medical, Industrial, Automation or Railway applications
  • AC-Input: 1AC or 3AC input with active PFC
  • DC-Input: 24V-110VDC or 200-1000VDC
RECOM has an ideal solution for any application requiring high-power plug & play. DC input or 1AC or 3AC, RECOM Power Solutions ensure high power density and excellent efficiency. RECOM supplies solutions for industry, automation, medical engineering, and transportation for stationary or mobile installation depending on application. These solutions ensure top functionality, reliability, and extremely long life with active PFCs on AC lines or overvoltage-protected DC inputs on DC lines as well as the latest switching topologies and concepts with digital control. Platform designs make excellent price/specification ratios possible as well as lower time-to-market with modified standard solutions. The following designs are intentionally developed as platform solutions, which enable RECOM to modify fast, easily and cost efficient these solutions to different customer needs.

  • DC output: 12, 24, 36 , 48, 110, 500 VDC or other voltages on request
  • Excellent efficiency and compact design
  • Cascadable power and n+1 redundancy
  • Standard, modified standard and full custom design solutions
  • Digital interfaces for control and monitoring (e.g. PM-Bus)
Series Type 説明
RMOD400-HV
RMOD400-HV
Focus Coming Soon
Vehicle High-Voltage DC/DC Power 400W, Vin 350-950V, Vout 12V, 28V or 48V
RMOD700-HV
RMOD700-HV
Focus Coming Soon
Vehicle High-Voltage DC/DC Power 700W, Vin 350-950V, Vout 12V, 28V or 48V
SD1200
SD1200
Railway Converter Power 900-1200W, Vin 24V-110V, Vout 24V-110V
SD2800
SD2800
Step-Down-Rectifier Power 2.5-3.5kW, Vin 44V3AC or 16-110VDC, Vout 12-48V
SD4000
SD4000
Cascadable PSU Power 4kW, Vin 320/450/600VDC, Vout 24-110V
  Series Power (W) Vin (V) Nr. of Outputs Main Vout (V) Mounting Type
1 DC/DC, 150 W, Single Output, Chassis mounting RMD150-UW Series
Focus
150 14.4 - 154 Single 19.2 to 25.2 Chassis mounting
2 DC/DC, 300 W, Single Output, Chassis mounting RMD300-UW Series
Focus
300 14.4 - 170 Single 19.2 to 25.2, 88 to 115.5 Chassis mounting
3 DC/DC, 500 W, Single Output, Connector RMOD500-W Series
Focus
500 32 - 96 Single 11.7, 12.4, 13, 13.7, 23.5, 24.5 Connector
4 DC/DC, 40 W, Single Output, Chassis mounting RMD40-UW Series
Coming Soon
40 14.4 - 154 Single 21.6 to 26.4 Chassis mounting
5 DC/DC, 75 W, Single Output, Chassis mounting RMD75-UW Series
Coming Soon
75 14.4 - 170 Single 21.6 to 26.4 Chassis mounting
Attributes High Power solutions for DC or AC line
AC/DC or DC/DC Available Features / Options:
Power (W) up to 5000W Modules, cascadable up to 20000W
Isolation Isolated or non isolated
Nr. of Outputs Single or multible outputs
Vin (V) 20 - 264 1AC
200 - 600 3AC
200 - 2500VDC
Vout (V) low voltage or >1kV
Isolation (kV) up to 6kV
Connection Screw Terminals, Cage Clamps
others on request
Mechanical style Open frame
Chassis mounting, enclosed
19"-Rack style
Certifications CE, EN55024, EN55032, EN62368, UL60950-1, EN50155
MIN Operating Temp (°C) -40.0/-50.0
MAX Operating Temp (°C) 70.0/85.0
Protections OCP, OTP, OVP, SCP
Trim Pin Output Voltage Adjustment ADJUSTABLE
Interfaces I²C, Ethernet, CAN, ….?
Directives REACH, RoHS 2+ (10/10), WEEE
Warranty 3 Years
Regulation Regulated
Contact us for sales inquiries or technical support. We will get back to you as soon as possible.

Sales Representative

Ask your inquiries or questions about our RPS products.