RBBA3000およびRPMGxシリーズは、高電流、PCBマウント、非絶縁型のDC/DCコンバータで、要求の厳しいバッテリ電圧の安定化、電気自動車、およびドローンの電源に最適です。RBBA3000は、最大60V(3000W)まで調整可能な出力電圧と50Aの出力を備えており、昇圧モードおよび降圧モードで使用できます。RPMGxシリーズは、3.3V~8V(5Vバージョン)または8~24V(12Vバージョン)で調整可能な降圧コンバータです。どちらも標準的なブリックサイズとピン配置で利用できます。
Series | Current (A) | Vin (V) | Main Vout (V) | Mounting Type | Package Style | |||||
---|---|---|---|---|---|---|---|---|---|---|
1 |
![]() |
RBBA3000
Focus
| 50 | 9 - 60 | 0 to 60 | THT | Half Brick | |||
2 |
![]() |
RPMGE-10
Focus
| 10 | 18 - 75 | 3.3 to 8, 8 to 15 | PCB Mounting Pins | Open Frame Eighth Brick | |||
3 |
![]() |
RPMGH-40
Focus
| 40 | 18 - 75 | 3.3 to 8, 8 to 24 | PCB Mounting Pins | Open Frame Half Brick | |||
4 |
![]() |
RPMGQ-20
Focus
| 20 | 18 - 75 | 3.3 to 8, 8 to 24 | PCB Mounting Pins | Open Frame Quarter Brick | |||
5 |
![]() |
RPMGS-20
Focus
| 20 | 18 - 75 | 3.3 to 8, 8 to 24 | PCB Mounting Pins | Open Frame Sixteenth Brick |