安定型DC/DCコンバータ

安定型DC/DCコンバータは、非安定型コンバータよりも製造コストがかかりますが、負荷がゼロになっても、入力電圧と負荷の変化に対して出力電圧が安定したままであるという利点があります。重要なのは、安定型コンバータには過電流保護も組み込まれていることで、過負荷や短絡状態のときに電源と負荷の両方が有害な電流の流れから保護されます。

これらのコンバータは、精度と安全性が最優先される産業、鉄道、医療安全認証環境に最適です。

主な特徴

  • 高効率:最大87%の効率を達成し、エネルギー損失と発熱を低減
  • 高アイソレーション:最大10kVDCの絶縁レベルを提供し、安全性とシグナルインテグリティを高める
  • 広い入力範囲: 2:1および4:1の入力電圧範囲をサポートし、さまざまな電源に対応
  • コンパクトなパッケージング:業界標準のDIP24、SMD、2”x1”パッケージがあり、統合が容易
  • 包括的な認証:EN、UL、CB規格に適合 一部のモデルでは医療認証も取得
  • 堅牢な保護:過電流、短絡、熱保護メカニズムを内蔵

アプリケーション

これらの安定化コンバータは、以下のような幅広い用途に適しています:

  • 産業用制御システム
  • 計装機器および試験機器
  • 医療機器
  • 通信機器
  • 絶縁I/Oボード

製品範囲

RECシリーズには、特定の要件に対応するさまざまなモデルがあります:

  • REC3シリーズ:複数のピンアウトオプションと最大6kVDCの絶縁レベルを持つ3Wコンバータ
  • REC5シリーズ: 高絶縁オプションと医療規格との互換性を特徴とする5Wコンバータ
  • REC6シリーズ: 最大10kVDCの強化絶縁を提供する6Wコンバータ、医療アプリケーションに最適
  • REC10/Mシリーズ: コンパクトな2”x1”パッケージの強化絶縁型10Wコンバータ
Power (W)
  • Min
  • Nom
  • Max
  • Vin (V)
  • Min
  • Nom
  • Max
  • Main Vout (V)
  • Min
  • Nom
  • Max
  • Nr. of Outputs
    Iout 1 (mA)
  • Min
  • Nom
  • Max
  • Iout 2 (mA)
  • Min
  • Nom
  • Max
  • Iout 3 (mA)
  • Min
  • Nom
  • Max
  • Isolation (kV)
  • Min
  • Nom
  • Max
  • Mounting Type
    Package Style
    Length (mm)
  • Min
  • Max
  • Width (mm)
  • Min
  • Max
  • Height (mm)
  • Min
  • Max
  • Certifications
    MIN Operating Temp (°C)
  • Max
  • MAX Operating Temp (°C)
  • Min
  • Protections
      Series Power (W) Vin (V) Main Vout (V) Isolation (kV) Mounting Type Package Style
    1 RECOM | RxxC05TExxS Series | DC/DC, SMD, 0.5 W, Single Output
    Focus
    0.5 5 5 3 SMD SMD 16 Pin
    2 RECOM | R1M Series | DC/DC, SMD, 1 W
    Focus
    1 4.5 - 18, 9 - 36, 18 - 75 12, 15, 24, 3.3, 5, 9, ± 12, ± 15, ± 5 1.6 SMD SMD 8 Pin
    3 RECOM | RSOE Series | DC/DC, THT, 1 W, Single Output
    Focus
    1 4.5 - 9, 18 - 36 5 2 THT SIP8
    4 RECOM | RSOE-Z Series | DC/DC, THT, 1 W, Single Output
    Focus
    1 4.5 - 18, 9 - 36 5 2 THT SIP8
    5 RECOM | RSOK-Z Series | DC/DC, THT, 1 W, Single Output
    Focus
    1 9 - 36 3.3 to 17, 5 3 THT SIP8
    6 RECOM | RYK Series | DC/DC, THT, 1 W, Single Output
    Focus
    1 5 3.3, 5 4 THT SIP7
    7 RECOM | RxxC1TFxxS Series | DC/DC, SMD (pinless), 1 W, Single Output
    Focus
    1 5 5 3 SMD (pinless) 12 pad LGA
    8 RECOM | RxxCTExxS Series | DC/DC, SMD, 1 W, Single Output
    Focus
    1 5 5 3 SMD SMD 16 Pin
    9 RECOM | R2M Series | DC/DC, 2 W
    Focus
    2 4.5 - 18, 9 - 36, 18 - 75 12, 15, 24, 3.3, 5, 9, ± 12, ± 15, ± 5 1.6 THT, SMD DIP8, SMD 8 Pin
    10 RECOM | REM2A Series | DC/DC, 2 W
    Focus
    2 4.5 - 12, 9 - 18, 18 - 36, 36 - 75 12, 15, 24, 3.3, 5, 9, ± 12, ± 15 5 THT, SMD SMD 16 Pin, DIP16
    11 RECOM | RSE Series | DC/DC, THT, 2 W, Single Output
    Focus
    2 4.5 - 9, 18 - 36 5 2 THT SIP8
    12 RECOM | RSE-Z Series | DC/DC, THT, 2 W, Single Output
    Focus
    2 4.5 - 18, 9 - 36 5 2 THT SIP8
    13 RECOM | RSH2 Series | DC/DC, SMD, 2 W, Single Output
    Focus
    2 3.3, 5, 12, 24 12, 15, 24, 3.3, 5 2, 3 SMD DIP14
    14 RECOM | RSK-RUW Series | DC/DC, THT, 2 W, Single Output
    Focus
    2 4.5 - 36 3.3 to 17, 5 3 THT SIP8
    15 RECOM | RTC2-RW Series | DC/DC, SMD, 2 W, Single Output
    Focus
    2 4.5 - 9, 18 - 36 5 1 SMD Open Frame
    16 RECOM | R12C2T12/R Series | DC/DC, SMD, 2.5 W, Single/dual Output
    Focus
    2.5 9 - 18 5 SMD 36-Pin SSOP
    17 RECOM | R12C2T25/R Series | DC/DC, SMD, 2.5 W, Single/dual Output
    Focus
    2.5 9 - 18 5 SMD 36-Pin SSOP
    18 RECOM | R15C2T25/R Series | DC/DC, SMD, 2.5 W, Single/dual Output
    Focus
    2.5 13.5 - 18 5 SMD 36-Pin SSOP
    19 RECOM | R24C2T25 Series | DC/DC, SMD, 2.5 W, Single/dual Output
    Focus
    2.5 21 - 27 3 SMD 36-Pin SSOP
    20 RECOM | R24C2T25/R Series | DC/DC, SMD, 2.5 W, Single/dual Output
    Focus
    2.5 21 - 27 5 SMD 36-Pin SSOP
    21 RECOM | R3M Series | DC/DC, SMD, 3 W
    Focus
    3 4.5 - 18, 9 - 36, 18 - 75 12, 15, 24, 3.3, 5, 9, ± 12, ± 15, ± 5 1.6 SMD SMD 8 Pin
    22 RECOM | R9C1T18/R Series | DC/DC, SMD, 3 W, Single/dual Output
    Focus
    3 8.5 - 18 5 SMD 36-Pin SSOP
    23 RECOM | REC3A-W Series | DC/DC, THT, 3 W, Single Output
    Focus
    3 4.5 - 9, 18 - 36 5 2 THT DIP24
    24 RECOM | RP03-RAW Series | DC/DC, THT, 3 W
    Focus
    3 36 - 160 10.8 to 13.2, 13.5 to 18, 2.97 to 3.63, 21.6 to 28.8, 4.5 to 5.5, ± 10.8 to ± 13.2, ± 13.5 to ± 16.5, ± 4.5 to ± 5.5 3 THT DIP24
    25 RECOM | RS3E Series | DC/DC, THT, 3 W, Single Output
    Focus
    3 4.5 - 9, 9 - 18, 18 - 36, 36 - 72 12, 15, 24, 3.3, 5, 9 3 THT SIP8
    26 RECOM | RS3K Series | DC/DC, THT, 3 W
    Focus
    3 4.5 - 9, 9 - 36 12, 15, 24, 3.3, 5, 9, ± 12, ± 15, ± 24, ± 5 3 THT SIP8
    27 RECOM | REM3.5E Series | DC/DC, 3.5 W
    Focus
    3.5 4.5 - 9, 9 - 18, 18 - 36, 36 - 75 12, 15, 24, 5, 9, ± 12, ± 15, ± 5, ± 9 6, 8, 10 THT, SMD DIP24, SMD 24 Pin
    28 RECOM | REM4A Series | DC/DC, 4 W
    Focus
    4 4.5 - 12, 9 - 18, 18 - 36, 36 - 75 12, 15, 24, 5, 9, ± 12, ± 15 5 THT, SMD SMD 16 Pin, DIP16
    29 RECOM | R5M Series | DC/DC, SMD, 5 W
    Focus
    5 9 - 36, 18 - 75 12, 15, 24, 3.3, 5, 9, ± 12, ± 15, ± 5 1.6 SMD SMD 8 Pin
    30 RECOM | REC5A-W Series | DC/DC, THT, 5 W, Single Output
    Focus
    5 4.5 - 9, 18 - 36 5 2 THT DIP24
    31 RECOM | REC5K-AW Series | DC/DC, THT, 5 W, Single Output
    Focus
    5 9 - 36 5 4 THT 1"x1"
    32 RECOM | REC5K-RW Series | DC/DC, THT, 5 W, Single Output
    Focus
    5 9 - 36 3.3 to 15, 5 4 THT DIP24
    33 RECOM | REM5E Series | DC/DC, 5 W
    Focus
    5 4.5 - 9, 9 - 18, 18 - 36, 36 - 75 12, 15, 24, 5, 9, ± 12, ± 15, ± 5, ± 9 6, 8, 10 THT, SMD DIP24, SMD 24 Pin
    34 RECOM | REC6A-W Series | DC/DC, THT, 6 W, Single Output
    Focus
    6 4.5 - 9, 18 - 36 5 2 THT DIP24
    35 RECOM | REM6E Series | DC/DC, 6 W
    Focus
    6 9 - 18, 18 - 36, 36 - 75 12, 15, 24, 9, ± 12, ± 15, ± 9 6, 8, 10 THT, SMD DIP24, SMD 24 Pin
    36 RECOM | RP06-RAW Series | DC/DC, THT, 6 W
    Focus
    6 36 - 160 10.8 to 13.2, 13.5 to 18, 2.97 to 3.63, 21.6 to 28.8, 4.5 to 5.5, ± 10.8 to ± 13.2, ± 13.5 to ± 16.5, ± 4.5 to ± 5.5 3 THT DIP24
    37 RECOM | REC10K-RW Series | DC/DC, THT
    Focus New
    6.6, 10 9 - 36, 18 - 75 10.8 to 13.2, 13.5 to 16.5, 2.97 to 3.63, 21.6 to 26.4, 4.5 to 5.5, 8.1 to 9.9, ± 10.8 to ± 13.2, ± 13.5 to ± 16.5, ± 4.5 to ± 5.5 4 THT DIP24
    38 RECOM | RP08-AW Series | DC/DC, 8 W
    Focus
    8 9 - 36, 18 - 75, 43 - 160 12, 15, 3.3, 5, ± 12, ± 15, ± 5 1.6 THT, SMD DIP24, SMD 24 Pin
    39 RECOM | REC10K-AW Series | DC/DC, THT, 10 W
    Focus
    10 9 - 36, 18 - 75 1.6 THT 1"x1"
    40 RECOM | REM10 Series | DC/DC, THT, 10 W
    Focus
    10 4.5 - 9, 9 - 18, 18 - 36, 36 - 75 12, 15, 24, 3.3, 5, ± 12, ± 15, ± 5 5 THT DIP24
    41 RECOM | RP10-RAW Series | DC/DC, THT, 10 W
    Focus
    10 36 - 160 10.8 to 13.2, 13.5 to 18, 2.97 to 3.63, 21.6 to 28.8, 4.49 to 5.51, 4.5 to 5.5, ± 10.8 to ± 13.2, ± 13.5 to ± 16.5, ± 4.5 to ± 5.5 3 THT DIP24
    42 RECOM | RS12-Z Series | DC/DC, THT, 12 W, Single Output
    Focus
    12 9 - 36, 18 - 75 10.8 to 13.2, 13.5 to 16.5, 2.97 to 3.63, 21.6 to 26.4, 4.5 to 5.5 3 THT SIP8
    43 RECOM | REC20K-Z Series | DC/DC, THT, 20 W
    Focus
    20 9 - 36, 18 - 75 10.8 to 13.2, 13.5 to 16.5, 2.97 to 3.63, 21.6 to 26.4, 4.5 to 5.5, 8.1 to 9.9, ± 12, ± 15 2 THT 1"x1"
    44 RECOM | RPA20-AW Series | DC/DC, THT, 20 W
    Focus
    20 9 - 36 10.8 to 13.2, 13.5 to 16.5, 2.97 to 3.63, 4.5 to 5.5, ± 12, ± 15 1.6 THT 1"x1"
    45 RECOM | RPA20-FR Series | DC/DC, THT, 20 W
    Focus
    20 36 - 160 10.8 to 13.2, 13.5 to 18, 21.6 to 28.8, 4.5 to 5.5, 4.59 to 5.61, ± 12, ± 15, ± 5 3 THT Encapsulated 1.6"x1"
    46 RECOM | REC30E-Z Series | DC/DC, THT, 30 W
    Focus
    30 9 - 36, 18 - 75 10.8 to 13.2, 13.5 to 16.5, 2.97 to 3.63, 21.6 to 26.4, 4.5 to 5.5, ± 12, ± 15 2 THT 1"x1"
    47 RECOM | REC30K Series | DC/DC, THT, 30 W
    Focus
    30 9 - 36, 18 - 75, 36 - 72, 36 - 75 10.8 to 13.2, 13.5 to 16.5, 2.97 to 3.63, 21.6 to 26.4, 4.5 to 5.5, 8.1 to 9.9, ± 12, ± 15, ± 5 2 THT 1"x1"
    48 RECOM | RPA30-AW Series | DC/DC, THT, 30 W
    Focus
    30 9 - 36 10.8 to 13.2, 13.5 to 16.5, 2.97 to 3.63, 4.5 to 5.5, ± 12, ± 15 1.6 THT 1"x1"
    49 RECOM | RP40Q-RUW Series | DC/DC, THT, 40 W, Single Output
    Focus
    40 14 - 160 12 to 16.5, 19.2 to 26.4, 38.4 to 52.8, 4 to 5.5, 9.6 to 13.2 3 THT Quarter Brick
    50 RECOM | RPA40-FR Series | DC/DC, THT, 40 W
    Focus
    40 36 - 160 10.8 to 13.2, 13.5 to 16.5, 21.6 to 26.4, 4.49 to 5.51, 4.5 to 5.5, ± 12, ± 15 3 THT 2"x1"
    51 RECOM | REM60-W Series | DC/DC, THT, 60 W
    Focus
    60 9 - 36, 18 - 75 12, 15, 24, 5, 5.1, ± 12, ± 15 5 THT 2.3"x1.5"
    52 RECOM | RP60Q-RUW Series | DC/DC, THT, 60 W, Single Output
    Focus
    60 14 - 160 12 to 16.5, 19.2 to 26.4, 38.4 to 52.8, 4 to 5.5, 9.6 to 13.2 3 THT Quarter Brick
    53 RECOM | RPA60-FW Series | DC/DC, THT, 60 W, Single Output
    Focus
    60 9 - 36 10.8 to 13.2, 13.5 to 16.5, 21.6 to 26.4, 4.5 to 5.5 1.5 THT 2"x1"
    54 RECOM | RPA100E-W Series | DC/DC, THT, 100 W, Single Output
    Focus
    100 18 - 75 10.8 to 13.2, 4 to 5.5 1.5 THT Open Frame Eighth Brick
    55 RECOM | REC150H-UW Series | DC/DC, THT, 150 W, Single Output
    Focus
    150 9 - 75 10.8 to 13.2, 21.6 to 26.4, 25.2 to 30.8, 43.2 to 52.8, 48.6 to 59.4 2.5 THT Half Brick
    56 RECOM | RPA150E-EW Series | DC/DC, THT, 150 W, Single Output
    Focus
    150 9 - 60 19.2 to 28.8, 38.4 to 57.6, 9.6 to 14.4 3 THT Eighth Brick
    57 RECOM | RPA150Q-RUW Series | DC/DC, THT, 150 W, Single Output
    Focus
    150 14.4 - 170 19.2 to 28.32, 43.2 to 59.4, 9.6 to 13.2 4.24 THT Quarter Brick
    58 RECOM | REC300H-W Series | DC/DC, THT, 300 W, Single Output
    Focus
    300 9 - 36 10.8 to 13.2, 13.5 to 16.5, 21.6 to 26.4, 43.2 to 55.2 3 THT Half Brick
    59 RECOM | RPA300E Series | DC/DC, THT, 300 W, Single Output
    Focus
    300 36 - 72 16 to 35 2.25 THT Open Frame Eighth Brick
    60 RECOM | RMOD500-W Series | DC/DC, Connector, 500 W, Single Output
    Focus
    500 32 - 96 11.7, 12.4, 13, 13.7, 23.5, 24.5 2.25 Connector 4.53"x8" (IP67)
    61 RECOM | R0.5Z Series | DC/DC, SMD, 0.5 W, Single Output
    0.5 5, 12, 15, 24 12, 15, 5 1, 2 SMD SMD 10 Pin
    62 RECOM | R0.5ZX Series | DC/DC, SMD, 0.5 W, Single Output
    0.5 5 5 1, 2 SMD Open Frame
    63 RECOM | R1Z Series | DC/DC, SMD, 1 W, Single Output
    1 3.3, 5, 12, 15, 24 12, 15, 3.3, 5, 9 1, 2 SMD SMD 10 Pin Mini
    64 RECOM | R1ZX Series | DC/DC, SMD, 1 W, Single Output
    1 5 5 1, 2 SMD Open Frame
    65 RECOM | RSO Series | DC/DC, THT, 1 W
    1 4.5 - 9, 9 - 18, 18 - 36, 36 - 72 12, 15, 3.3, 5, 9, ± 12, ± 15, ± 3.3, ± 5, ± 9 1, 2, 3 THT SIP8
    66 RECOM | RSO-Z Series | DC/DC, THT, 1 W
    1 4.5 - 18, 9 - 36, 18 - 72 12, 15, 3.3, 5, 9, ± 12, ± 15, ± 3.3, ± 5, ± 9 1, 2, 3 THT SIP8
    67 RECOM | RY Series | DC/DC, THT, 1 W
    1 5, 9, 12, 15, 24 12, 15, 24, 5, 9, ± 12, ± 15, ± 24, ± 5, ± 9 1 THT SIP7
    68 RECOM | RS Series | DC/DC, THT, 2 W
    2 4.5 - 9, 9 - 18, 18 - 36, 36 - 72 12, 15, 3.3, 5, 9, ± 12, ± 15, ± 3.3, ± 5, ± 9 1, 2, 3 THT SIP8
    69 RECOM | RW2 Series | DC/DC, 2 W
    2 4.5 - 9, 9 - 18, 18 - 36, 36 - 72 12, 15, 3.3, 5, 9, ± 12, ± 15, ± 3.3, ± 5, ± 9 1, 2, 3 THT, SMD SMD 16 Pin, DIP16, DIP16 Mini
    70 RECOM | REC3-R Series | DC/DC, 3 W
    3 5, 12, 24 12, 15, 5, ± 12, ± 15, ± 5 1 THT, SMD DIP24, SMD 24 Pin
    71 RECOM | REC3-RW Series | DC/DC, 3 W
    3 4.5 - 9, 9 - 18, 18 - 36, 36 - 72 12, 15, 3.3, 5, 9, ± 12, ± 15, ± 5, ± 9 1.6 - 6 THT, SMD DIP24, SMD 24 Pin
    72 RECOM | REC3-RWZ Series | DC/DC, 3 W
    3 9 - 36, 18 - 72 12, 15, 3.3, 5, 9, ± 12, ± 15, ± 5, ± 9 1.6 - 6 THT, SMD DIP24, SMD 24 Pin
    73 RECOM | REM3 Series | DC/DC, THT, 3 W
    3 4.5 - 9, 9 - 18, 18 - 36, 36 - 75 12, 15, 24, 3.3, 5, ± 12, ± 15, ± 5 5 THT DIP24
    74 RECOM | REM3-W Series | DC/DC, THT, 3 W
    3 9 - 36, 18 - 75 12, 15, 24, 3.3, 5, ± 12, ± 15, ± 5 5 THT DIP24
    75 RECOM | RS3 Series | DC/DC, THT, 3 W
    3 4.5 - 9, 9 - 18, 18 - 36, 36 - 72 12, 15, 3.3, 5, 9, ± 12, ± 15, ± 3.3, ± 5, ± 9 1, 2, 3 THT SIP8
    76 RECOM | RS3-Z Series | DC/DC, THT, 3 W
    3 9 - 27, 20 - 60 12, 15, 3.3, 5, 9, ± 12, ± 15, ± 3.3, ± 5, ± 9 1, 2, 3 THT SIP8
    77 RECOM | RW-D Series | DC/DC, THT, 3 W, Dual Output
    3 4.5 - 9, 9 - 18, 18 - 36, 36 - 72 ± 12, ± 15, ± 5, ± 9 3 THT DIP24 Mini
    78 RECOM | RW-S Series | DC/DC, 3 W, Single Output
    3 4.5 - 9, 9 - 18, 18 - 36, 36 - 72 12, 15, 3.3, 5, 9 1 THT, SMD DIP24 Mini, SMD 24 Pin Mini
    79 RECOM | Rxx-B Series | DC/DC, THT, Single Output
    3, 5 5, 12, 15, 24 41 to 120, 50 to 135, 56 to 135, 59 to 130, 92 to 200 3 THT DIP24
    80 RECOM | REC3.5-RW/R Series | DC/DC, THT, 3.5 W
    3.5 4.5 - 9, 9 - 18, 18 - 36, 36 - 75 12, 15, 24, 5, 9, ± 12, ± 15, ± 5, ± 9 8, 10 THT DIP24
    81 RECOM | REC5-RW Series | DC/DC, 5 W
    5 4.5 - 9, 9 - 18, 18 - 36, 36 - 72 12, 15, 3.3, 5, 9, ± 12, ± 15, ± 5, ± 9 1.6 - 6 THT, SMD DIP24, SMD 24 Pin
    82 RECOM | REC5-RWZ Series | DC/DC, 5 W
    5 9 - 36, 18 - 72 12, 15, 3.3, 5, 9, ± 12, ± 15, ± 5, ± 9 1.6 - 6 THT, SMD DIP24, SMD 24 Pin
    83 RECOM | REC6-RW/R Series | DC/DC, THT, 6 W
    6 4.5 - 9, 9 - 18, 18 - 36, 36 - 75 12, 15, 24, 5, 9, ± 12, ± 15, ± 5, ± 9 8, 10 THT DIP24
    84 RECOM | REM6 Series | DC/DC, THT, 6 W
    6 4.5 - 9, 9 - 18, 18 - 36, 36 - 75 12, 15, 24, 3.3, 5, ± 12, ± 15, ± 5 5 THT DIP24
    85 RECOM | REM6-W Series | DC/DC, THT, 6 W
    6 9 - 36, 18 - 75 12, 15, 24, 3.3, 5, ± 12, ± 15, ± 5 5 THT DIP24
    86 RECOM | RS6 Series | DC/DC, THT, 6 W
    6 4.5 - 9, 9 - 18, 18 - 36, 36 - 75 11.04 to 13.2, 13.8 to 16.5, 3.036 to 3.63, 4.6 to 5.5, ± 12, ± 15, ± 5 2 THT SIP8
    87 RECOM | REC7.5-RW Series | DC/DC, 7.5 W
    7.5 9 - 18, 18 - 36, 36 - 72 12, 15, 3.3, 5, 9, ± 12, ± 15, ± 5, ± 9 1, 2, 3 THT, SMD DIP24, SMD 24 Pin
    88 RECOM | REC8-RW Series | DC/DC, 8 W
    8 4.5 - 9, 9 - 18, 18 - 36, 36 - 75 12, 15, 3.3, 5, ± 12, ± 15, ± 5 2, 3 THT, SMD DIP24, SMD 24 Pin
    89 RECOM | REC8-RWZ Series | DC/DC, 8 W
    8 9 - 36, 18 - 75 12, 15, 3.3, 5, ± 12, ± 15, ± 5 2, 3 THT, SMD DIP24, SMD 24 Pin
    90 RECOM | RP08-A Series | DC/DC, 8 W
    8 9 - 18, 18 - 36, 36 - 75 12, 15, 3.3, 5, ± 12, ± 15, ± 5 1.6 THT, SMD DIP24, SMD 24 Pin
    91 RECOM | REC10-RW Series | DC/DC, 10 W
    10 9 - 18, 18 - 36, 36 - 75 12, 15, 3.3, 5, ± 12, ± 15, ± 5 2, 3 THT, SMD DIP24, SMD 24 Pin
    92 RECOM | REC10-RWZ Series | DC/DC, 10 W
    10 9 - 36, 18 - 75 12, 15, 3.3, 5, ± 12, ± 15, ± 5 2, 3 THT, SMD DIP24, SMD 24 Pin
    93 RECOM | REC10-Z/M Series | DC/DC, THT, 10 W
    10 9 - 36, 18 - 75 12, 15, 3.3, 5, ± 12, ± 15, ± 5 2, 3 THT 2"x1"
    94 RECOM | REC10/M Series | DC/DC, THT, 10 W
    10 9 - 18, 18 - 36, 36 - 75 12, 15, 3.3, 5, ± 12, ± 15, ± 5 2, 3 THT 2"x1"
    95 RECOM | REM10-W Series | DC/DC, THT, 10 W
    10 9 - 36, 18 - 75 12, 15, 24, 3.3, 5, ± 12, ± 15, ± 5 5 THT DIP24
    96 RECOM | RP10-A Series | DC/DC, THT, 10 W
    10 9 - 18, 18 - 36, 36 - 75 10.8 to 13.2, 13.5 to 18, 2.97 to 3.63, 21.6 to 28.8, 4.5 to 6, ± 12, ± 15, ± 5 1.6 THT 1"x1"
    97 RECOM | RP10-AW Series | DC/DC, THT, 10 W
    10 9 - 36, 18 - 75 10.8 to 13.2, 13.5 to 18, 2.97 to 3.63, 21.6 to 28.8, 4.5 to 6, ± 12, ± 15, ± 5 1.6 THT 1"x1"
    98 RECOM | RP10-E Series | DC/DC, THT, 10 W
    10 9 - 18, 18 - 36, 36 - 75 12, 15, 3.3, 5, ± 12, ± 15, ± 5 1.6 THT 2"x1"
    99 RECOM | RP10-EW Series | DC/DC, THT, 10 W
    10 9 - 36, 18 - 75 12, 15, 3.3, 5, ± 12, ± 15, ± 5 1.6 THT 2"x1"
    100 RECOM | RP12-A Series | DC/DC, 12 W
    12 9 - 18, 18 - 36, 36 - 75 12, 15, 3.3, 5.1, ± 12, ± 15, ± 5 1.6 THT, SMD DIP24, SMD 24 Pin
    101 RECOM | RP12-AR Series | DC/DC, THT, 12 W
    12 36 - 160 10.8 to 13.2, 13.5 to 18, 2.97 to 3.63, 21.6 to 28.8, 4.5 to 5.5, ± 12, ± 15, ± 24 3 THT 1"x1"
    102 RECOM | RP12-AW Series | DC/DC, 12 W
    12 9 - 36, 18 - 75 12, 15, 3.3, 5.1, ± 12, ± 15, ± 5 1.6 THT, SMD DIP24, SMD 24 Pin
    103 RECOM | REC15-Z/M Series | DC/DC, THT, 15 W
    15 9 - 36, 18 - 75 12, 15, 3.4, 5.1, ± 12, ± 15, ± 5 2, 3 THT 2"x1"/DIP24
    104 RECOM | REC15/M Series | DC/DC, THT, 15 W
    15 9 - 18, 18 - 36, 36 - 75 12, 15, 3.4, 5.1, ± 12, ± 15, ± 5 2, 3 THT 2"x1"/DIP24
    105 RECOM | REC15E-Z Series | DC/DC, THT, 15 W
    15 9 - 36, 18 - 75 10.8 to 13.2, 12, 13.5 to 16.5, 15, 2.97 to 3.63, 21.6 to 26.4, 24, 3.3, 4.5 to 5.5, 5, ± 12, ± 15 2 THT 1"x1"
    106 RECOM | REM15-W Series | DC/DC, THT, 15 W
    15 9 - 36, 18 - 75 10.8 to 13.2, 13.5 to 18, 21.6 to 28.8, 4.5 to 5.5, ± 12, ± 15, ± 5 5 THT 1.6"x1"
    107 RECOM | RP15-A Series | DC/DC, THT, 15 W
    15 9 - 18, 18 - 36, 36 - 75 10.8 to 13.2, 12, 13.5 to 16.5, 15, 2.97 to 3.63, 3.3, 4.5 to 5.5, 5, ± 12, ± 15, ± 5 1.6 THT 1"x1"
    108 RECOM | RP15-AW Series | DC/DC, THT, 15 W
    15 9 - 36, 18 - 75 10.8 to 13.2, 12, 13.5 to 16.5, 15, 2.97 to 3.63, 3.3, 4.5 to 5.5, 5, ± 12, ± 15, ± 5 1.6 THT 1"x1"
    109 RECOM | RP15-F Series | DC/DC, THT, 15 W
    15 9 - 18, 18 - 36, 36 - 75 12, 15, 3.3, 5, ± 12, ± 15, ± 5 1.6 THT 2"x1"
    110 RECOM | RP15-FW Series | DC/DC, THT, 15 W
    15 9 - 36, 18 - 75 12, 15, 3.3, 5, ± 12, ± 15, ± 5 1.6 THT 2"x1"
    111 RECOM | RPM15-FW Series | DC/DC, Connector, 15 W
    15 9.5 - 36, 18 - 75 12, 15, 3.3, 5, ± 12, ± 15 1.6 Connector Bulkhead
    112 RECOM | RPMD15-FW Series | DC/DC, DIN-Rail, 15 W
    15 9.5 - 36, 18 - 75 12, 15, 3.3, 5, ± 12, ± 15 1.6 DIN-Rail DIN-Rail
    113 RECOM | REM20-W Series | DC/DC, THT, 20 W
    20 9 - 36, 18 - 75 10.8 to 13.2, 13.5 to 18, 21.6 to 28.8, 4.5 to 5.5, ± 12, ± 15, ± 5 5 THT 1.6"x1"
    114 RECOM | RP20-A Series | DC/DC, THT, 20 W
    20 9 - 18, 18 - 36, 36 - 75 10.8 to 13.2, 12, 13.5 to 16.5, 15, 2.97 to 3.63, 3.3, 4.5 to 5.5, 5, ± 12, ± 15 1.6 THT 1"x1"
    115 RECOM | RP20-AW Series | DC/DC, THT, 20 W
    20 9 - 36, 18 - 75 10.8 to 13.2, 12, 13.5 to 16.5, 15, 2.97 to 3.63, 3.3, 4.5 to 5.5, 5, ± 12, ± 15 1.6 THT 1"x1"
    116 RECOM | RP20-F Series | DC/DC, THT, 20 W
    20 9 - 18, 18 - 36, 36 - 75 10.8 to 13.2, 13.5 to 16.5, 2.97 to 3.63, 4.5 to 5.5, ± 12, ± 15 1.6 THT 2"x1"
    117 RECOM | RP20-FR Series | DC/DC, THT, 20 W
    20 9 - 36, 18 - 75, 43 - 160 10.8 to 13.2, 13.5 to 16.5, 2.97 to 3.63, 4.5 to 5.5, ± 12, ± 15 2.25 THT 2"x1"
    118 RECOM | RP20-FW Series | DC/DC, THT, 20 W
    20 9 - 36, 18 - 75 10.8 to 13.2, 13.5 to 16.5, 2.97 to 3.63, 4.5 to 5.5, ± 12, ± 15, ± 5 1.6 THT 2"x1"
    119 RECOM | RPM20-FW Series | DC/DC, Connector, 20 W
    20 9.5 - 36, 18 - 75 10.8 to 13.2, 13.5 to 16.5, 2.97 to 3.63, 4.5 to 5.5, ± 12, ± 15 1.6 Connector Bulkhead
    120 RECOM | RPMD20-FW Series | DC/DC, DIN-Rail, 20 W
    20 9.5 - 36, 18 - 75 10.8 to 13.2, 13.5 to 16.5, 2.97 to 3.63, 4.5 to 5.5, ± 12, ± 15 1.6 DIN-Rail DIN-Rail
    121 RECOM | RPP20 Series | DC/DC, THT, 20 W
    20 18 - 36 10.8 to 13.2, 4.5 to 5.5, ± 12, ± 24 2.25 THT 1.6"x1"
    122 RECOM | RPP20-W Series | DC/DC, THT, 20 W
    20 9 - 36 10.8 to 13.2, 4.5 to 5.5, ± 12 2.25 THT 1.6"x1"
    123 RECOM | REM30-W Series | DC/DC, THT, 30 W
    30 9 - 36, 18 - 75 10.8 to 13.2, 13.5 to 18, 21.6 to 28.8, 4.5 to 5.5, ± 12, ± 15, ± 5 5 THT 2"x1"
    124 RECOM | RP30-E Series | DC/DC, THT, 30 W
    30 9 - 18, 18 - 36, 36 - 75 10.8 to 13.2, 13.5 to 16.5, 2.97 to 3.63, 4.5 to 5.5, ± 10.8 to ± 13.2, ± 13.5 to ± 16.5 1.6 THT 2"x1.6"
    125 RECOM | RP30-EW Series | DC/DC, THT, 30 W
    30 10 - 40, 18 - 75 10.8 to 13.2, 13.5 to 16.5, 2.97 to 3.63, 4.5 to 5.5, ± 10.8 to ± 13.2, ± 13.5 to ± 16.5 1.6 THT 2"x1.6"
    126 RECOM | RP30-F Series | DC/DC, THT, 30 W
    30 9 - 18, 18 - 36, 36 - 75 10.8 to 13.2, 13.5 to 16.5, 2.97 to 3.63, 4.5 to 5.5, ± 12, ± 15, ± 5 1.6 THT 2"x1"
    127 RECOM | RP30-FW Series | DC/DC, THT, 30 W
    30 9 - 36, 18 - 75 10.8 to 13.2, 13.5 to 16.5, 2.97 to 3.63, 4.5 to 5.5, ± 12, ± 15, ± 5 1.6 THT 2"x1"
    128 RECOM | RPM30-E Series | DC/DC, Connector, 30 W
    30 9.5 - 18, 18 - 36, 36 - 75 10.8 to 13.2, 13.5 to 16.5, 2.97 to 3.63, 4.5 to 5.5, ± 12, ± 15 1.6 Connector Bulkhead
    129 RECOM | RPM30-EW Series | DC/DC, Connector, 30 W
    30 10 - 40, 18 - 75 10.8 to 13.2, 13.5 to 16.5, 2.97 to 3.63, 4.5 to 5.5, ± 12, ± 15 1.6 Connector Bulkhead
    130 RECOM | RPMD30-E Series | DC/DC, DIN-Rail, 30 W
    30 9.5 - 18, 18 - 36, 36 - 75 10.8 to 13.2, 13.5 to 16.5, 2.97 to 3.63, 4.5 to 5.5, ± 12, ± 15 1.6 DIN-Rail DIN-Rail
    131 RECOM | RPMD30-EW Series | DC/DC, DIN-Rail, 30 W
    30 10 - 40, 18 - 75 10.8 to 13.2, 13.5 to 16.5, 2.97 to 3.63, 4.5 to 5.5, ± 12, ± 15 1.6 DIN-Rail DIN-Rail
    132 RECOM | RPP30 Series | DC/DC, THT, 30 W
    30 18 - 36 10.8 to 13.2, 4.5 to 5.5, ± 12, ± 24 2.25 THT 2"x1.2"
    133 RECOM | RPP30-W Series | DC/DC, THT, 30 W
    30 9 - 36 10.8 to 13.2, 4.5 to 5.5, ± 12 2.25 THT 2"x1.2"
    134 RECOM | RP40-FR Series | DC/DC, THT, 40 W
    40 9 - 36, 18 - 75, 43 - 160 10.8 to 13.2, 13.5 to 18, 2.97 to 3.63, 21.6 to 28.8, 4.5 to 5.5, ± 12, ± 15, ± 24 1.6, 3 THT 2"x1"
    135 RECOM | RP40-G Series | DC/DC, THT, 40 W
    40 9 - 18, 18 - 36, 36 - 75 10.8 to 13.2, 13.5 to 16.5, 2.97 to 3.63, 4.5 to 5.5, 5 / ± 12, 5 / ± 15, ± 10.8 to ± 13.2, ± 13.5 to ± 16.5 1.6 THT 2"x2"
    136 RECOM | RP40-GW Series | DC/DC, THT, 40 W
    40 9 - 36, 18 - 75 10.8 to 13.2, 13.5 to 16.5, 2.97 to 3.63, 4.5 to 5.5, ± 10.8 to ± 13.2, ± 13.5 to ± 16.5 1.6 THT 2"x2"
    137 RECOM | RPM40-G Series | DC/DC, Connector, 40 W
    40 9.5 - 18, 18 - 36, 36 - 75 10.8 to 13.2, 13.5 to 16.5, 2.97 to 3.63, 4.5 to 5.5, 5 / ± 12, 5 / ± 15, ± 10.8 to ± 13.2, ± 13.5 to ± 16.5 1.6 Connector Bulkhead
    138 RECOM | RPM40-GW Series | DC/DC, Connector, 40 W
    40 9.5 - 36, 18 - 75 10.8 to 13.2, 13.5 to 16.5, 2.97 to 3.63, 4.5 to 5.5, ± 10.8 to ± 13.2, ± 13.5 to ± 16.5 1.6 Connector Bulkhead
    139 RECOM | RPMD40-G Series | DC/DC, DIN-Rail, 40 W
    40 9.5 - 18, 18 - 36, 36 - 75 10.8 to 13.2, 13.5 to 16.5, 2.97 to 3.63, 4.5 to 5.5, 5 / ± 12, 5 / ± 15, ± 10.8 to ± 13.2, ± 13.5 to ± 16.5 1.6 DIN-Rail DIN-Rail
    140 RECOM | RPMD40-GW Series | DC/DC, DIN-Rail, 40 W
    40 9.5 - 36, 18 - 75 10.8 to 13.2, 13.5 to 16.5, 2.97 to 3.63, 4.5 to 5.5, ± 10.8 to ± 13.2, ± 13.5 to ± 16.5 1.6 DIN-Rail DIN-Rail
    141 RECOM | RPP40-W Series | DC/DC, THT, 40 W, Single Output
    40 9 - 36 10.8 to 13.2, 4.5 to 5.5 2.25 THT 2"x1.2"
    142 RECOM | RPA50S-W Series | DC/DC, THT, 50 W, Single Output
    50 18 - 75 2.64 to 3.63, 4 to 5.5, 9.6 to 13.2 2.25 THT Open Frame Sixteenth Brick
    143 RECOM | RPP50 Series | DC/DC, THT, 50 W, Single Output
    50 18 - 36 10.8 to 13.2, 4.5 to 5.5 2.25 THT 2"x1.2"
    144 RECOM | RP60-G Series | DC/DC, THT, 60 W, Single Output
    60 18 - 36, 36 - 75 10.8 to 13.2, 13.5 to 16.5, 2.97 to 3.63, 4.5 to 5.5 1.6 THT 2"x2"
    145 RECOM | RPM60-G Series | DC/DC, Connector, 60 W, Single Output
    60 18 - 36, 36 - 75 10.8 to 13.2, 13.5 to 16.5, 2.97 to 3.63, 4.5 to 5.5 1.6 Connector Bulkhead
    146 RECOM | RPMD60-G Series | DC/DC, DIN-Rail, 60 W, Single Output
    60 18 - 36, 36 - 75 10.8 to 13.2, 13.5 to 16.5, 2.97 to 3.63, 4.5 to 5.5 1.6 DIN-Rail DIN-Rail
    147 RECOM | RP75H-RW Series | DC/DC, THT, Single Output
    75, 77 9 - 36, 18 - 75, 43 - 160 12 to 16.5, 19.2 to 26.4, 38.4 to 52.8, 4 to 5.5, 9.6 to 13.2 2.25, 3 THT Half Brick
    148 RECOM | RP90Q-RW Series | DC/DC, THT, Single Output
    82.5 - 90 9 - 36, 16.5 - 75, 40 - 160 12 to 16.5, 19.2 to 26.4, 38.4 to 52.8, 4 to 5.5, 9.6 to 13.2 2.25, 3 THT Quarter Brick
    149 RECOM | RP100H-RW Series | DC/DC, THT, Single Output
    100, 101 9 - 36, 16.5 - 75, 43 - 160 12 to 16.5, 19.2 to 26.4, 38.4 to 52.8, 4 to 5.5, 9.6 to 13.2 2.25, 3 THT Half Brick
    150 RECOM | RPA100H-RUW Series | DC/DC, THT, 100 W, Single Output
    100 16.5 - 140 12 to 16.5, 19.2 to 26.4, 38.4 to 52.8, 9.6 to 13.2 4.24 THT Half Brick
    151 RECOM | RP120Q-RW Series | DC/DC, THT, Single Output
    120, 130, 132 9 - 36, 16.5 - 75, 40 - 160 12 to 16.5, 19.2 to 26.4, 38.4 to 52.8, 4 to 5.5, 9.6 to 13.2 2.25, 3 THT Quarter Brick
    152 RECOM | RP180H-RW Series | DC/DC, THT, Single Output
    140 - 182 9 - 36, 16.5 - 75, 43 - 160 12 to 16.5, 19.2 to 26.4, 38.4 to 52.8, 4 to 5.5, 9.6 to 13.2 2.25, 3 THT Half Brick
    153 RECOM | RP240H-RW Series | DC/DC, THT, Single Output
    177.5 - 240 9 - 36, 16.5 - 75, 43 - 160 12 to 16.5, 19.2 to 26.4, 38.4 to 52.8, 4 to 5.5, 9.6 to 13.2 2.25, 3 THT Half Brick
    154 RECOM | RPA200H-RUW Series | DC/DC, THT, 200 W, Single Output
    200 16.5 - 140 12 to 16.5, 19.2 to 26.4, 38.4 to 52.8, 9.6 to 13.2 3, 4.24 THT Half Brick
    155 RECOM | REC20 Series | DC/DC, THT, 20 W
    NRND
    20 9 - 18, 18 - 36, 36 - 75 10.8 to 13.2, 13.5 to 16.5, 3.06 to 3.74, 4.59 to 5.61, ± 12, ± 15 1.6 THT 2"x1"
    156 RECOM | REC20-Z Series | DC/DC, THT, 20 W
    NRND
    20 9 - 36, 18 - 75 10.8 to 13.2, 13.5 to 16.5, 3.06 to 3.74, 4.59 to 5.61, ± 12, ± 15, ± 5 1.6 THT 2"x1"
    157 RECOM | REC30 Series | DC/DC, THT, 30 W
    NRND
    30 9 - 18, 18 - 36, 36 - 75 10.8 to 13.2, 13.5 to 16.5, 3.06 to 3.74, 4.59 to 5.61, ± 10.8 to ± 13.2, ± 13.5 to ± 16.5 1.6 THT 2"x1.6"
    158 RECOM | REC30-Z Series | DC/DC, THT, 30 W
    NRND
    30 9 - 36, 18 - 75 10.8 to 13.2, 13.5 to 16.5, 3.06 to 3.74, 4.59 to 5.61, ± 10.8 to ± 13.2, ± 13.5 to ± 16.5 1.6 THT 2"x1.6"

    … 探しているものが見つかりませんでしたか?

    パラメトリック検索を使用するか、近くの販売担当者を探してください。

    パラメトリックサーチ

    キーワード検索

    オンライン注文

    貴方の地域の営業拠点