部品コストを抑えて、開発時間を短縮
- 最大効率92%
- 7805リニアレギュレータを直接代替
- 入力電圧:7V~最大28V
- 5V出力/1A
- EN60950-1 認証取得済み
- ヒートシンク不要!
- 低背
|
||||||||
Series | Power (W) | Vin (V) | Main Vout (V) | Mounting Type | Package Style | |||
---|---|---|---|---|---|---|---|---|
1 |
![]() |
R1SE
Focus
| 1.0 | 5.0 | 5 | SMD | SMD 5 Pin, SMD 8 Pin | |
2 |
![]() |
R1SE/H2
Focus
| 1.0 | 3.3, 5.0, 12.0, 15.0 | 12, 15, 5 | SMD | SMD 5 Pin | |
3 |
![]() |
RBE
Focus
| 1.0 | 5.0 | 5 | THT | SIP7 | |
4 |
![]() |
REE
Focus
| 1.0 | 5.0 | 5 | THT | SIP7 | |
5 |
![]() |
RFB
Focus
| 1.0 | 5.0 | 5 | THT | SIP7 | |
6 |
![]() |
RFM
Focus
| 1.0 | 5.0 | 5 | THT | SIP4 | |
7 |
![]() |
RFMM
Focus
| 1.0 | 5.0 | 5 | THT | SIP7 | |
8 |
![]() |
RKE
Focus
| 1.0 | 5.0, 12.0, 24.0 | 5 | THT | SIP7 | |
9 |
![]() |
RKZE
Focus
| 2.0 | 5.0, 12.0, 15.0, 24.0 | 12, 15, 5, 9, ± 12, ± 15, ± 5 | THT | SIP7 | |
10 |
![]() |
ROE
Focus
| 1.0 | 3.3, 5.0, 12.0, 15.0, 24.0 | 12, 15, 5 | THT | SIP4 | |
|