The ROE DC/DC converters are typically used in general purpose power isolation and voltage matching applications, and feature a full industrial operating temperature range of -40°C to +85°C without derating.
| Part Number | Power (W) | Isolation | Vin (V) | Main Vout (V) | Package Style | |||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 1 |
|
ROE-0505S
Focus
| 1 | Isolated | 5 | 5 | SIP4 |
|
| |||||
| 2 |
|
ROE-0512S
Focus
| 1 | Isolated | 5 | 12 | SIP4 |
|
| |||||
| 3 |
|
ROE-0515S
Focus
| 1 | Isolated | 5 | 15 | SIP4 |
|
| |||||
| 4 |
|
ROE-1205S
Focus
| 1 | Isolated | 12 | 5 | SIP4 |
|
| |||||
| 5 |
|
ROE-1505S
Focus
| 1 | Isolated | 15 | 5 | SIP4 |
|
| |||||
| 6 |
|
ROE-2405S
Focus
| 1 | Isolated | 24 | 5 | SIP4 |
|
| |||||
| 7 |
|
ROE-3.305S
Focus
| 1 | Isolated | 3.3 | 5 | SIP4 |
|
|
| Attributes | ROE |
|---|---|
| Product Category | DC/DC |
| Power (W) | 1 |
| Isolation | Isolated |
| Nr. of Outputs | Single |
| Isolation (kV) | 1 |
| Mounting Type | THT |
| Package Style | SIP4 |
| Length (mm) | 11.5 |
| Width (mm) | 6 |
| Height (mm) | 10 |
| Certifications | EN 55022, EN 62368-1, UL 60950-1 |
| MIN Operating Temp (°C) | -40 |
| MAX Operating Temp (°C) | 85 |
| Directives | REACH, RoHS 2 (6/6) |
| Packaging Type | Tube |
| Warranty | 3 Years |
| Regulation | Unregulated |
| タイトル | Type | 日付 |
|---|---|---|
| ROE.pdf | Datasheet |
| タイトル | Type | 日付 |
|---|---|---|
| RECOM Power E-series DC-DC Converter | Digi-Key Daily | Youtube Video | 2016/03/17 |