3×3mmの小フットプリントでワイド入力の3アンペアPOL

RPL-3.0
RECOMは、ワイドレンジ入力と出力調整可能な超小型・低コストのLGAポイント・オブ・ロード・コンバータ「RPL-3.0」を発表しました。

RECOMは、4Vから18Vまでの広い入力範囲と0.8Vから5.2Vまでの調整可能な出力を備えた、定格3アンペアの小型で高効率ポイント・オブ・ロードコンバータであるRPL-3.0の発売により、「3Dパワーパッケージング」の概念をより高いレベルに引き上げました。10パッドの熱強化されたLGAデバイスは、3 x 3mmのフットプリント、1.45mmのプロファイルにインダクタと基板内蔵制御ICを搭載しています。RPL-3.0は、厳しい電圧レギュレーション、包括的な保護、出力電圧検出、オン/オフ制御、およびパワーグッド信号などのフル機能を備えています。入出力コンデンサと電圧設定抵抗を追加するだけで、ディレーティングありで120℃まで動作する完全なPoLソリューションを実現できます。

RPL-3.0は、大電流と高電力密度が重要な分散型パワーアーキテクチャ、ポータブル機器、イメージングシステム、一般的な通信/産業用アプリケーションに最適です。評価ボードRPL-3.0-EVM-1により、お客様のアプリケーションでデバイスの性能を確認することが可能です。

RECOM DC/DCプロダクト・マネージャのMatthew Dauteriveは次のようにコメントしています。「3アンペアの定格、広い入出力範囲と小さなフットプリントにより、新しいRPL-3.0ポイント・オブ・ロード・コンバータは、同じ大きさのディスクリート・ソリューションでは不可能な性能を実現しました。この製品は、当社のモットーである "RECOM for最大電力密度"をサポートしています」。
アプリケーション
  Series
1 DC/DC, 15 W, Single Output, SMD (pinless) RPL-3.0 Series
Focus
  • Wide input range (4 - 18V)
  • Low profile 1.45mm
  • Small footprint 3x3mm
  • Adjustable output 0.8 to 5.2V
2 DC/DC, 15 W, Single Output RPL-3.0-EVM-1 Series
Focus
  • Evaluation platform for RPL-3.0 Buck Regulator Module
  • Thermal design considerations included
  • EMI Class A filter
  • Easy evaluation of output voltage selection, control, power good and sensing functions