ベースプレート冷却機能付きの超小型550W電源

RECOMのRACM550-Gシリーズ
RECOMの新しい550W AC/DC電源は、独創的な熱ベースプレート設計でファンレス動作を可能にします。この技術により、この5インチx 3インチの電源を追加の冷却を必要とせずに、さまざまな医療、産業、ITE、および家庭用アプリケーションに組み込むことができます。

RACM550シリーズは、24Vで最大300ワットの連続出力電力を冷却ファンなしで実現します。非常に効率的な5” x 3”ベースプレート冷却設計は高さわずか38mmで、最終製品の金属ハウジングを通じて直接放熱できます。最大550ワットのピーク電力で、動的負荷を数秒間、または最小限の強制空冷でさらに長く駆動することができます。スマートファン出力は、標準として、またハウスキーピング回路とオン/オフ制御を持ったアプリケーション向けの5V/1A VSB出力としても利用可能です。スタンバイモードではユニットの消費電力は500mW未満です。80〜264VACの広い入力範囲、最大5000mの動作高度、-40〜+70°Cの動作周囲温度、および国際安全機関の認証により、このシリーズは世界中の医療2MOPP(250VAC)、家庭用、産業用、およびITEアプリケーションに適合しています。RACM550シリーズは、オープンフレームとして、または密閉型のメタルハウジングで入手可能です。サンプルとOEM価格は、全ての正規代理店またはRECOMから直接入手できます。
アプリケーション
  Series
1 AC/DC, 550 W, Single Output, Connector/Screw Terminal RACM550-G Series
Focus
  • 300W baseplate-cooled, fan-less operation
  • 550W peak power or forced air rating
  • Universal AC input range (80~264VAC)
  • Standby power consumption <0.5W