Switching regulator topologies are preferred for most general-purpose power conversion applications as they combine high efficiency with design flexibility. As a result, many...
Explore the difference between SOUR and SWEET power supplies and see how RECOM’s RAC15-K/WI delivers universal input, high efficiency, and unmatched versatility.
Our popular and cost-effective RAC03-K range of miniature AC/DC converters is now available in SMT format. Parts in the RAC03-K/SMT series operate from universal 85 – 265VAC...
We are pleased to now offer 15W AC/DCs in open frame and enclosed versions, suitable for chassis and DIN rail mounting. The open RACM15E-K/OF parts are sized 3.1 x 0.9 x 0.8...
RECOM DC/DC converters are designed to provide off-highway electric vehicles low-voltage power from a wide-ranging HV input. Visit our site to learn more.
Our new RACM140E-K range of universal input AC/DCs is the balanced ratio of feeding dynamic power needs versus reliability and at competitive pricing at less restricted space...
Advancements in material science, including SiC, GaN, and nanomaterials, are transforming power supply design. Learn how RECOM integrates these innovations for enhanced...
Our cost-effective RMOD range has just been extended with two new products – the RMOD300-UW and RMOD360-UW. Both DC/DC converters are in a 190 x 76 x 44mm baseplate cooled...
Learn how to future-proof power switching designs with bidirectional architecture, wide-band gap semiconductors, and programmable isolated gate driver supply.
An EV Power Design Manager overcame integration and scalability issues using RECOM’s modular power subsystem, streamlining design and accelerating deployment
Asymmetric regulated outputs suit IGBT, Si, SiC, and GaN cascode gate drives - It is now simpler than ever to generate power for IGBT, Si, SiC, and GaN cascode gate drivers...
Our popular ‘ready-to-use’ RMOD series of DC/DCs for mobility applications now includes two 600W versions – the RMOD600-W with 33.6V to 96V input range (125V/5 mins) with a...
The semiconductor supply chain poses different challenges for customers depending on their volume, purchasing power, and distinct requirements. To help customers mitigate...
New models in the RECOM RMOD range of DC/DCs for mobility applications are now available. With 400W output power, the RMOD400-28-13SW suits 24V, 28V, or 36V input nominals...
The semiconductor industry has faced numerous challenges in recent years due to global supply chain disruptions, with additional hurdles including changing consumer behavior...
Discover RECOM’s low-power DC/DC converters with planar transformers, automated assembly, and high efficiency for industrial and automotive applications.
Our low-cost R-78K-2.0 series is now available with 90 degree, pre-formed, through-hole pins for horizontal mounting where a low profile of just 8.5mm is an advantage. The...
Our popular R-78 series of switching regulators - a drop-in replacement for lossy linear types - is now available with an extended input voltage range to 40V and a wider...
RECOM’s three-dimensional power packaging (3DPP) enhances DC/DC converters for green energy applications, optimizing power density and efficiency in a compact form.
RECOM offers over 30,000 DC/DC converters, including modified standard, semi-custom, and full custom designs. Learn how new architectures improve power conversion efficiency...
This whitepaper will provide a solid overview of energy storage (ES) fundamentals, with a focus on ES solutions at the system level. Gain insights into capacitors vs....
The RBBA3000-50 is a 50A high-current DC/DC converter with advanced protection features, adjustable output voltage, and efficient power conversion for industrial and...
Battery-powered systems are growing rapidly from inclusion in everything from electric vehicles and motorboats to photovoltaic installations and data centers. A major trend...
We have re-visited the designs of some of our most popular isolated and non-isolated DC/DC converters and achieved major performance improvements from the implementation of...
Our R-78E series of three-terminal switching regulators has been a very popular high-efficiency replacement for three-terminal, TO-220 style linear regulators, saving energy,...
Our new REC30E-Z DC/DCs offer a great combination of power density, performance, and cost with a 30W rating in a package size of just 25.4 x 25.4 x 10mm. Two wide input...
These are very compact, isolated DC/DC converters which support a wide 4:1 input voltage range. Listen to learn more about the four different RxM converter family.
These switching regulators can support loads up to 20A with a sixteen brick footprint and a quarter brick footprint. Listen to learn more about the voltages, standard...
Two new ranges of cost-effective switching regulators are announced - the RPMGQ-20 and RPMGS-20 open-frame, through-hole, non-isolated DC/DC buck converters with 20A output...
The green energy revolution is underway, driven by climate change and sustainable development. High-isolation DC/DC converters also play a key role. Learn more.
A new 300W-rated half-brick DC/DC converter, the REC300H-W, is now available with a wide 9V to 36VDC input and output options of 12V, 15V, 24V, and 48VDC isolated to 3kVDC/1...
Explore the fundamentals of energy storage, including types, applications, and why it's critical for efficient, reliable, and sustainable power systems.
Explore how 800V systems boost EV charging speed, reduce heat, and advance high-voltage power electronics for next-generation mobility solutions from RECOM.
Every engineer sets out to design for maximal performance of the system, power supply, or product they are working on. But what does designing for performance even mean? Read...
Manufacturers are replacing gasoline with cleaner fuel alternatives and EVs are experiencing rapid growth and switching to bidirectional designs. Learn more.
A customer needed a reliable auxiliary supply for EV chargers handling installation errors and wide AC input. RECOM’s high-temp module covers 85–528VAC.
The RMOD500-W is perfect for off-highway EV such as construction or airport vehicles. It is even a plug & play power supply, allowing customers to integrate with little time...
We are excited to announce the release of a new range of DC/DC converters for E-mobility applications. With the push for zero-emission transport, electric propulsion is the...
Our first “plug and play” module specifically designed for railway applications, the RMD-500-EW. Listen to learn more about this new railway power supply.
EV chargers are becoming ubiquitous so much so that now legislation requires new domestic and industrial buildings to include charging points. While the main power conversion...
Learn more about our 2W DC/DC converter in an SMD DIP14 case - the RSH2 series. It has a 2:1 input, 2kVDC or 3kVDC/1min isolation and is fully protected. It’s a great option...
The wide variety of electrical power distribution infrastructure methods that exist around the world hosts many challenges for power engineers designing products that rely on...
Learn about our highly efficient 4A DC/DC converter in a 5mm x 5mm x 4.1mm thermally enhanced QFN package. This buck converter features an on-off control, power good signal...
Learn why power supplies now feature digital interfaces like PMBus® for monitoring and control. See how the RECOM RACM1200-V optimizes power efficiency and safety.
In the world of modern electronics, it is very easy to take DC/DC power supplies for granted as they are all around us and in constant use. However, how well the power supply...
Many engineers prefer to choose a power supply with ample “headroom” – In a worst-case scenario, if the application draws a power of say, 5W, then a 10W power supply will be...
Discover key requirements for modern DC/DC converters—reliability, efficiency, size, and EMC—and how engineers choose components for high-density designs.
The buck converter has been in use for a century and is an indispensable part of today's electronic circuits. This article describes how a crude electromechanical component...
The operating environment for mains-powered electrical equipment is separated into four overvoltage category (OVC) areas according to their level of surge protection. This...
The RBBA3000 from RECOM is a 3kW boost/buck converter in a half-brick package. The boost-buck technology offers an input voltage range of 9V to 60V at a current of up to 50A....
Optimize EV charging stations with RECOM AC/DC and DC/DC converters. Designed for high insulation strength, transient protection, and efficiency in exposed environments.
RECOM announces its REC8E range of low cost, 8W DC/DC converters in a 1x1” package with three input ranges including 20-60VDC to suit 48V Li-ion batteries and LV 148...
Learn about RECOM’s 3D Power Packaging® (3DPP) technology, a high-performance, space-saving DC/DC converter solution for IoT, medical, and automotive applications.
Learn all about our unique new DC/DC converter with high-isolation– the RxxCTxxS. It is extremely cost-effective while providing exceptional isolation in a SOIC16 package.
RECOM has extended it’s highly efficient and economical R-78E series of switching regulators to include a 12V option compatible with TO-220 linear regulators.
All power supplies draw a higher start-up current than their operating current. This is due to several factors that overlap – the various capacitances in the input circuit...
RECOM offers a minimum three-year warranty on all of its products – some series have five years or more – when the industry standard is only one or two years. How does RECOM...
All power converters dissipate power internally as heat and so run warmer than their surroundings. As long as this additional warmth can be transferred away to the...
Modular DC/DC converters have evolved for higher power density – Small isolated DC/DC converter modules have been used for decades to efficiently match the supply voltage...
Ten years ago, the European Commission set itself the bold targets of reducing greenhouse gas emissions by 20%, sourcing 20% of its energy from renewables and cutting overall...
RECOM extends its RPM series with the launch of the RPMH-0.5, a 0.5A non-isolated DC/DC switching regulator in a low-profile DOSA-compatible LGA package with an input range...
RECOM announces the launch of its RPMB-3.0 range of 3A non-isolated DC/DCs in a DOSA-compatible LGA package with adjustable output from 1-24V and input voltage up to 36V.
The newest member of our high efficient switching regulator - the R-78HE series. It was specifically developed for industrial 48V battery-powered applications.
RECOM’s latest addition to its DC/DC converter portfolio is one of the smallest in its class of low profile QFN-packaged buck regulator power modules. The RPX-2.5 module is...
Isolation in DC/DC converters has many different uses besides just protection against electric shock. This article explains the various grades of isolation and how they are...
DC/DC converters are used in almost every industrial, medical and transport installation, from low power test and measurement through to high power motor driver applications.
Inductor-capacitor filters are commonly added to the inputs and outputs of switched-mode power converters to reduce reflected ripple current and output noise, as well as to...
Board-mount AC/DC converters face design challenges including clearance & miniaturization. Explore how RECOM meets industrial needs with compact designs.
Modular SMD switching regulators provide higher efficiency, better EMC performance, and improved thermal management. Learn how RECOM's RPM series optimizes power design.
Electromagnetic Interference (EMI) is always a potential problem with switched-mode power supplies, both AC/DC and DC/DC converters. Modern designs can perform well for...
RECOM’s application notes offer valuable information about the application of our DC/DC and AC/DC converters in regards to their function, temperature and cooling...
Electric vehicles, and e-mobility, in general, are the future of transportation in a world that needs to reduce its carbon footprint. To make the use of battery powered...
Explore the essential concepts, applications, and safety standards of isolated DC/DC converters. Learn about isolation classes, transformer construction, and more for...
This whitepaper explores some of the design and component choice decisions from RPMH and RPMB required to cope with higher input voltages up to 36VDC or 65VDC respectively...
RECOM overtakes the competition by offering the RFB, RFM and RFMM commodity DC/DC converters for cost sensitive applications at unmatched low prices. Efficient manufacturing...