Down converter - From the circuit to the completely integrated module

Buck converter circuit diagram
The buck converter has been in use for a century and is an indispensable part of today's electronic circuits. This article describes how a crude electromechanical component has evolved into a miniature assembly that can process hundreds of watts of power.

Step-down converter circuit diagram
Fig. 1: The basic elements of a step-down converter (Image source: RECOM)
The buck converter converts an input voltage to a lower output voltage. Its basic elements are shown in Figure 1. Initially, the switch SW1 is closed; that is, current flows into the coil L1. Since the coil is a differentiating component, the current flow increases steadily until switch SW1 is opened and SW2 closes. This causes the current flow to change. Capacitor C1 is an integrating component; therefore, the resulting output voltage is a function of the current and the turn-on times of switches SW1 and SW2.

Originally S1 and S2 were actually mechanical switches, but these were quickly replaced by silicon - S1 with a transistor and S2 with a diode.

Circuits change with technological progress

Over the years, efforts were made to integrate as many components as possible into the control circuit to reduce cost and size. One breakthrough was to integrate the main switch, S1, directly into the controller IC, but the coil as well as the diode still had to be mounted externally. Then, to further increase efficiency, in newer versions both switches (SW1 and SW2) were equipped with MOSFETs, allowing switching frequencies up to 2MHz.

Control system diagrams

Fig. 2: The development of down converter integration (Image source: RECOM)


Coil integration as the key to miniaturization

After the changeover to MOSFETs had been successful, it was necessary to take a further step towards miniaturization. Due to the ever increasing switching frequencies, it was now possible to reduce the design of the coil. The amplitudes of the currents decreased, which had an effect on the size of the output capacitor. The use of higher quality capacitors with lower self-heating losses further supported this improvement.

Semiconductor assembly cross-section

Fig. 3: Flip chip on leadframe construction
Currently, however, the goal is to reduce design sizes and increase efficiency even further; to do this, the switched paths must be minimized and the components must be mounted on top of each other on the Z-axis.

The simplest example is Flip Chip on Leadframe (FCOL) packaging technology, where the controller IC (with integrated power transistors) is connected upside down directly to the leadframe punch grid, next to an SMD choke that is also attached directly to the leadframe (Fig. 3).

RECOM RPX-2.5 buck converter with dimensions

Fig. 4: The POL module of the RECOM RPX buck converter with integrated chip inductor and flip chip on leadframe design (Image source: RECOM)
This design enables fully automated production of very compact step-down converter modules. The resulting shortened connections of the self-shielding inductor also have a positive effect on EMC behaviour. Products manufactured in this way can also be overmolded, resulting in a lead-free QFN (Quad Flat No-lead) package with MSL3 rating and full environmental protection. An example of this is the RECOM RPX series (Figure 4) with a 2.5A output adjustable from 1.2V to 6V in a 4.5 x 4 x 2 mm small package, requiring only external input and output capacitors.

These modules are a complete solution that can be mounted on the user's PCB using standard SMD assembly and oven soldering processes. RECOM has recently released two more RPX series power modules based on FCOL technology using these new packaging techniques: The RPX-1.0 and RPX-1.5 series modules can deliver high input voltages up to 1.5A at up to 36VDC in ultra-compact 3 x 5 x 1.6mm QFN packages.

Conclusion

Buck converters have evolved significantly over many decades. Innovations from capacitor, inductor, control IC and packaging technologies have enabled integration of all components into ever smaller packages with ever higher power density. The goal of making low power DC/DC converters IC-like is now largely achieved through a combination of innovative 3D Power Packaging® technologies for both isolated and non-isolated converters, with further improvements in performance and power density expected in the future. For general use as modules, however, the fully featured step-down converters are of the same order of magnitude as normal SMT devices and will find their place in end-use applications in the same way.

Applications
  Series
1 DC/DC, 5.0 W, Single Output, SMD (pinless) RPX-1.0 Series
Focus
  • Buck regulator power module with integrated shielded inductor
  • 36VDC input voltage, 1A output current
  • SCP, OCP, OTP, and UVLO protection
  • 3.0 x 5.0mm low profile QFN package
2 DC/DC, 7.5 W, Single Output, SMD (pinless) RPX-1.5 Series
Focus
  • Buck regulator power module with integrated shielded inductor
  • 36VDC input voltage, 1.5A output current
  • SCP, OCP, OTP, and UVLO protection
  • 3.0 x 5.0mm low profile QFN package
3 DC/DC, 5.0 W, Single Output RPX-1.0-EVM-1 Series
  • Evaluation platform for RPX-1.0 buck regulator module
  • Thermal design considerations included
  • EMI class B filter
  • Easy evaluation of output voltage selection, control, and sensing functions
4 DC/DC, 7.5 W, Single Output RPX-1.5-EVM-1 Series
  • Evaluation platform for RPX-1.5 buck regulator module
  • Thermal design considerations included
  • EMI class B filter
  • Easy evaluation of output voltage selection, control, and sensing functions