Switching regulators have 3 x output current

RPMH series
RECOM ‘3D Power Packaging®’ enables increased current from RPMH high input voltage switching regulator range

RECOM, industry leader in power conversion, has extended the current rating of its RPMH range of non-isolated switching regulators from 0.5A to 1.5A, with no increase in size, leveraging the company’s expertise in 3D power packaging®. In a tiny 12.19 x 12.19 x 3.75mm package, the high-efficiency parts are available with trimmable outputs at nominal 3.3V, 5V, 12V, 15V, and 24V. Inputs for each type can range up to 60VDC, and operating temperature is as high as 100°C with no derating, or higher still at reduced power.

Features include on/off control, remote sensing, a power good signal, and comprehensive protection against output short-circuits, over-current, and over-voltage. The products meet EN55032 class B EMI limits with a simple external filter.

The advance in power handling of the RPMH-1.5 is enabled by RECOM’s 3D Power Packaging® techniques resulting in a 25-pad LGA package with six-sided shielding for optimal EMC and thermal performance. Evaluation boards are available which allow performance and all features to be tested.

“We have increased the current rating of our RPMH series by a factor of three”, commented Matthew Dauterive, DC/DC Productmanager of RECOM. “This improvement opens up a much wider range of applications for the product. The wide input range, up to 60V, will be particularly attractive for 48V systems or applications such as automotive where high voltage surges can occur”.
Applications
  Series
1 DC/DC, Single Output, SMD (pinless) RPMH-1.5 Series
Focus
  • Wide Vin 5 to 60VDC
  • High power density (LxWxH = 12.19x12.19x3.75)
  • Wide operating temperature -40°C to 100°C at full load
  • Efficiency up to 97%, no need for heatsinks
2 DC/DC, Single Output RPMH-1.5-EVM-1 Series
  • Evaluation platform for RPMH-1.5 Power Modules
  • Thermal design considerations included
  • EMI Class B filter
  • Easy evaluation of control, power good, sequencing and sensing functions