Medical Power Supplies

Today’s medical applications have strict regulatory requirements in both hospital and non-hospital environments. We specifically designed our cost-effective DC/DC and AC/DC power supplies to meet them without compromise. All our medical grade converters are fully tested drop-in products.

Due to the high-risk nature of medical applications, the corresponding electronic equipment must be held to very high standards of safety and reliability. Our modular REM and RACM series converters offer complete, compliant solutions that reduce design time, simplify end-user certification and provide faster time to market. These medical grade DC/DC and AC/DC power supply series feature reinforced isolation with two means of patient protection (2 x MOPP), low leakage (BF and CF ratings) and > 8mm creepage and clearance distances. Reinforced isolation provides an additional level of safety beyond the standard functional isolation to comply with the medical safety standard ES/IEC/EN 60601-1 3rd Ed.

Main features:

  • UL/IEC/EN60601 3rd Ed. certified with CB report
  • No additional components needed for normal operation
  • Built-in EN55022 Class A filter
  • Reinforced isolation
  • 2 x MOPP
  • Low leakage current

Applications:

  • Clinical medical equipment
  • Home health care equipment
  • High voltage monitoring systems