RACM AC/DC Power Supplies in the 6 - 3000W Range

RACM AC/DC power supplies cover the 6 - 3000W range and are designed for demanding industrial, household, information and communication technology (ICT), and medical equipment. The portfolio spans compact PCB mount and wired modules through Open Frame, enclosed, panel, and chassis mount formats, giving designers a consistent RACM platform from distributed low-power conversion to system-level kilowatt power. Depending on the product, input ranges extend to 305VAC, overvoltage category III (OVC III) operation is supported, and international safety certifications include IEC/EN/UL 62368-1, IEC/EN 60335-1 and medical IEC/EN/UL 60601-1 with 2MOPP and BF suitability. Selected low-power variants are also available with IP68 encapsulation, while selected RACM products are approved for operation at altitudes up to 5000m.

High power density and dynamic-load capability are key RACM strengths. Selected compact designs achieve a class-leading power density of 20W/in³, with peak efficiency above 90% and typical no-load power consumption below 100mW. Compact 150W-class solutions reach up to 26W/in³ and provide 225W boost power for up to 5s, while other RACM platforms deliver 210W boost power for up to 10s or up to 330W peak power for short dynamic loads. At higher power levels, fanless and baseplate-cooled designs deliver hundreds of watts without an internal fan, while the 1200W platform provides up to 1000W continuous fanless output and 1200W boost capability in a compact 1U-compatible format.

RACM also scales beyond power conversion alone. Selected high-power models provide standby outputs, Remote Sense, remote on/off, intelligent fan control, load sharing and PMBus communication. At the top end of the portfolio, the 3000W platform delivers full output from 180 - 264VAC and 1500W from 90VAC, with a 5V/2A standby output, active current sharing, optional OR-ing FET and CAN bus programming of output voltage and current. Across the family, EMC Class B performance under specified conditions, flexible thermal concepts and application-specific certifications can simplify filtering, cooling and system integration. The result is a RACM portfolio that combines compact size, high power density, dynamic-load capability and broad regulatory coverage across an exceptionally wide power range.
  シリーズ Power (W) Vin (V) Main Vout (V) Isolation (kV) Mounting Type
1 RECOM | RACM06E-K/277 Series | AC/DC, THT, 6W, Single Output
Focus
(6 products)
6 80 - 305 12, 15, 18, 24, 3.3, 5 4.2 THT
2 RECOM | RACM1200-V Series | AC/DC, Connector, 1200W, Single Output
Focus
(5 products)
1200 80 - 264 24 to 28, 30 to 36, 48 to 56 4 Connector
3 RECOM | RACM130E-K Series | AC/DC, Connector, 130W, Single Output
Focus
(10 products)
130 85 - 264 12, 15, 24, 36, 48 4 Connector
4 RECOM | RACM140E-K Series | AC/DC, Connector, Single Output
Focus
(8 products)
136.8, 140 80 - 264 12 to 18, 22 to 28, 30 to 36, 48 to 54 4.2 Connector
5 RECOM | RACM15E-K Series | AC/DC, Single Output
Focus
(11 products)
12, 15 80 - 275 12, 15, 24, 3.3, 30, 5 4.2 Connector, Push-in Terminal
6 RECOM | RACM16E-K/277 Series | AC/DC, Single Output
Focus
(9 products)
12, 16 85 - 305 12, 15, 24, 3.3, 30, 5 4.2 THT, Wired
7 RECOM | RACM230-G Series | AC/DC, Connector, 230W, Single Output
Focus
(10 products)
230 80 - 264 11.4 to 12.6, 22.8 to 25.2, 34.2 to 37.8, 45.6 to 50.4, 51.3 to 56 4 Connector
8 RECOM | RACM30-K/277 Series | AC/DC, 30W
Focus
(29 products)
30 85 - 305 12, 15, 24, 36, 48, 5, 54, ± 12, ± 15 4 THT, Wired, Connector, Push-in Terminal
9 RECOM | RACM3000-M Series | AC/DC, Connector/Screw Terminal, 3000W, Single Output
Focus New
(3 products)
3000 90 - 264 24 to 28, 33 to 40, 42 to 53.5 4 Connector/Screw Terminal
10 RECOM | RACM40-K Series | AC/DC, Single Output
Focus
(35 products)
30, 40 80 - 264 12, 15, 18, 24, 36, 48, 5 4 THT, Connector, PCB Mounting Pins
11 RECOM | RACM550-G Series | AC/DC, Connector/Screw Terminal, 550W, Single Output
Focus
(8 products)
550 80 - 264 22 to 26, 34 to 38, 46 to 50, 54 to 58 4 Connector/Screw Terminal
12 RECOM | RACM60-K Series | AC/DC, Single Output
Focus
(24 products)
40, 60 80 - 264, 80 - 305 12, 15, 24, 36, 48, 5 4.2 Connector, PCB Mounting Pins
13 RECOM | RACM600-L Series | AC/DC, Connector/Screw Terminal, 600W, Single Output
Focus
(3 products)
600 80 - 275 19.2 to 28.8, 38.4 to 56, 9.6 to 14.4 4 Connector/Screw Terminal
14 RECOM | RACM65S-K/277 Series | AC/DC, Single Output
Focus New
(21 products)
40, 65 90 - 305 12, 15, 24, 36, 48, 5, 52 4 THT, Connector
15 RECOM | RACM90-K Series | AC/DC, Connector, 90W, Single Output
Focus
(10 products)
90 85 - 264 12, 15, 24, 36, 48 4 Connector
16 RECOM | RACM150S-K Series | AC/DC, Connector, 150W, Single Output
Coming Soon
(10 products)
150 80 - 305 10.8 to 13.2, 13.5 to 16.5, 21.6 to 26.4, 32.4 to 39.6, 43.2 to 52.8 4.2 Connector
17 RECOM | RACM100 Series | AC/DC, Connector, 100W, Single Output
(8 products)
100 85 - 264 10.8 to 13.2, 13.5 to 16.5, 21.6 to 26.4, 43.2 to 52.8 4 Connector
18 RECOM | RACM65 Series | AC/DC, 65W, Single Output
(20 products)
65 85 - 264 10.8 to 13.2, 13.5 to 16.5, 21.6 to 26.4, 4.5 to 5.5, 43.2 to 52.8 4 Screw Terminal, Connector

… 探しているものが見つかりませんでしたか?

パラメトリック検索を使用するか、近くの販売担当者を探してください。