Reliable Low Power DC/DC Converters

It is not only the design engineer that wins by using RECOM products, but also the buyer, as procurement begins and ends with just one single module. No more specifying and sourcing of multiple components.

Unexpected problems such as component tolerances, testing failures and EMC issues coming from descrete designs can lead to horrendous delays and re-design costs. The planned launch of a product can quickly be delayed by months. Tested and certified DC/DC modules not only save on development time but also reduce the risk of time-to-market delays and simplify the final certification process. The REC series low power DC/DC converters are available in industry-standard package types (DIP24 and SMD) and are IEC, EN and UL certified. They feature wide operating temperature from -40°C to +100°C and isolation voltages up to 10kVDC. These features make them versatile solutions for a variety of industrial applications.

Main features:

  • Proven design with high reliability
  • Stable 5V output even with zero load
  • Operating temperature range from -40°C up to +100°C
  • Isolation up to 10kVDC
  • High capacitive load capability
  • Fast start-up time
  • UL/IEC/EN60950-1 certified
  • UL/IEC/EN62368-1 certified (RECxA series)
  • UL/IEC/EN60601-1 3rd Ed. certified (REC3.5/R & REC6/RREC6/R)
  • 3-year warranty

Applications:

  • Industrial automation
  • Multi-channel test & measurement
  • Higher power industrial and medical
  • Bus Isolators
  • Earth-loop breakers
  • Noise and interference blockers
  • HT monitoring circuits
  • Mains power meters