Cost Effective High Quality AC/DC Converters

AC/DC power supplies provide DC-voltage to generations of electronic designs. Electronic devices with a standby function in particular require a small AC/DC power supply to meet the ErP-Directive (for energy-related products).

Due to their high efficiency over a wide load range and ultra-low energy losses at light load, the modules of RECOM’s cost-effective AC-family easily fulfill the requirements of common energy saving directives, such as the European Ecodesign Directive Lot 6. In practice, these converters also must be space-saving; they must be reliable, and above all, they must be affordable as they will be as common as the sensors, processors and actuators that they supply. RECOM’s „E“- series of AC/DC power supplies therefore come in compact shapes and are offered at low prices - ideal for mass production. With economy of scale, RECOM can realize cost savings of up to 50% compared to similar products without compromising quality.

Main features:

  • Universal AC/DC input voltage up to 305VAC
  • High efficiency over a wide load range
  • Excellent light load efficiency
  • Short circuit, overload and overvoltage protection
  • Ultra-compact packages
  • Integrated Class A or B filter
  • UL/IEC/EN60950-1, 62368-1, 60335-1, and 60601- 1* certifications

Applications:

  • Energy efficient products for energy star systems
  • Industrial controls
  • Smart homes and smart offices
  • Remotely controlled and automated systems
  • Test and measurement systems
  • Stand-by power in commercial applications
  • Power supplies for panel mounting within enclosures
Download Product Flyer Image

Download Product Flyer