AC/DC (15-25W) 定電流、調光可

RECOM RACTxx is TRIAC-dimmable with AC-input, Class II LED feature controlled drivers, constant current DC outputs up to 1.4A and 52V, and 1–100% dimming range. TRIAC control may be leading- or trailing-edge type for compatibility with a wide range of dimmers. The high-efficiency products are CE-marked and fully EN- and IEC-certified for building into furniture, shelving, and other space constrained areas. The products have extra-large screw terminal connections with integrated cable clamps for easy installation.
  Series Power (W) Vin (V) Main Vout (V) Isolation (kV) Mounting Type Package Style
1 RECOM | RACT09 Series | AC/DC, Screw Terminal, 9W, Single Output
9 198 - 264 13 to 26, 7 to 13, 9 to 18 3.75 Screw Terminal Standard
2 RECOM | RACT12 Series | AC/DC, Screw Terminal, 12W, Single Output
12 198 - 264 12 to 24, 18 to 35, 20 to 40, 9 to 18 3.75 Screw Terminal Standard
3 RECOM | RACT18 Series | AC/DC, Screw Terminal, 18W, Single Output
18 198 - 264 13 to 26, 18 to 36, 26 to 52, 6.5 to 13, 9 to 18 3.75 Screw Terminal Standard
4 RECOM | RACT25 Series | AC/DC, Screw Terminal, 25W, Single Output
25 198 - 264 12 to 24, 18 to 36, 25 to 50 3.75 Screw Terminal Standard

… 探しているものが見つかりませんでしたか?

パラメトリック検索を使用するか、近くの販売担当者を探してください。

パラメトリックサーチ

キーワード検索

オンライン注文

貴方の地域の営業拠点