Electronics Maker – Free 3D Power Packaging Evaluation Board Sample

Partnering with Electronics Maker, RECOM is giving a free Evaluation Board sample installed with a 3D Power Packaging product to the first 20 readers who apply for it. Below is the list of available Evaluation Boards for your selection. Please select one Evaluation Board that suits your interest and indicate the code EMFS at the "Notes" section during checkout. Thank you.

**Note: Free sample is only valid with the indication of promotion code "EMFS".
  Part Number AC/DC or DC/DC Power (W) Vin (V) Vout 1 (V) Package Style Isolation (kV)
1 DC/DC, 9.9 W, Single Output RPMB3.3-3.0-EVM-1
DC/DC 9.9 4 - 36 3.3 Open Frame
2 DC/DC, 10 W, Single Output RPMB5.0-2.0-EVM-1
DC/DC 10 5.5 - 36 5 Open Frame
3 DC/DC, 18 W, Single Output RPMH12-1.5-EVM-1
DC/DC 18 14 - 60 12 Open Frame
4 DC/DC, 22.5 W, Single Output RPMH15-1.5-EVM-1
DC/DC 22.5 17 - 60 15 Open Frame
5 DC/DC, 36 W, Single Output RPMH24-1.5-EVM-1
DC/DC 36 26 - 60 24 Open Frame
6 DC/DC, 4.95 W, Single Output RPMH3.3-1.5-EVM-1
DC/DC 4.95 5 - 60 3.3 Open Frame
7 DC/DC, 2.5 W, Single Output RPMH5.0-0.5-EVM-1
DC/DC 2.5 6 - 65 5 Open Frame
8 DC/DC, 7.5 W, Single Output RPMH5.0-1.5-EVM-1
DC/DC 7.5 7 - 60 5 Open Frame
9 DC/DC, 5 W, Single Output RPX-1.0-EVM-1
DC/DC 5 4 - 36 5 Open Frame
10 DC/DC, 7.5 W, Single Output RPX-1.5-EVM-1
DC/DC 7.5 4 - 36 5 Open Frame
11 DC/DC, 12.5 W, Single Output RPX-2.5-EVM-1
DC/DC 12.5 4.5 - 28 5 Open Frame