低コストスイッチングレギュレータ

スイッチング・レギュレータは、非効率なリニア・レギュレータの完璧な代替品です。これらの製品により、非効率なリニア・レギュレータを97%の効率を特徴とするコンバータに置き換えることができ、ヒートシンクが不要になります。これらのドロップインピン互換の代替品は、PCBレイアウトを変更することなく、既存の設計に簡単に組み込むことができます。完全に自動化された製造により、RECOMは品質や信頼性を損なうことなく、特に新しいKシリーズでコストを削減することができます。

RECOMのコスト効率に優れた完全一体型パワーモジュールは、ディスクリートスイッチングレギュレータの利点(高効率、広い入力範囲、正確な出力電圧レギュレーション)をすべて備えながら、完全にテスト済みのコンパクトなSMDモジュールとして設計されています。最大91%という高効率のため、ヒートシンクが不要で、スペースとコストをさらに節約できます。
  Series Power (W) Vin (V) Nr. of Outputs Main Vout (V) Mounting Type
1 DC/DC, Single Output, THT R-78CK-0.5 Series
Focus
1.65 - 7.5 5 - 40, 6.5 - 40, 15 - 40, 18 - 40 Single 12, 15, 3.3, 5 THT
2 DC/DC, 1.5 W, Single Output, THT R-78HE-0.3 Series
Focus
1.5 6.5 - 72 Single 5 THT
3 DC/DC, Single Output, THT R-78K-0.5 Series
Focus
0.75 - 7.5 4.5 - 36, 6.5 - 36, 8 - 36, 12 - 36, 15 - 36, 18 - 36 Single 1.5, 1.8, 12, 15, 2.5, 3.3, 5, 6.5, 9 THT
4 DC/DC, Single Output, THT R-78K-1.0 Series
Focus
1.8 - 15 4.5 - 36, 6.5 - 36, 12 - 36, 15 - 36, 18 - 36 Single 1.8, 12, 15, 2.5, 3.3, 5, 9 THT
5 DC/DC, Single Output, THT R-78K-2.0 Series
Focus
2.4 - 30 4.5 - 36, 6.5 - 36, 11 - 36, 14 - 36, 18 - 36 Single 1.2, 1.5, 1.8, 12, 15, 2.5, 3.3, 5, 9 THT
6 DC/DC, 5 W, Single Output, SMD (pinless) RPL-1.0 Series
Focus
5 3 - 22 Single 0.6 to 12 SMD (pinless)
7 DC/DC, 5 W, Single Output RPL-1.0-EVM-1 Series
Focus New
5 3 - 22 Single 0.6 to 12
8 DC/DC, 50 W, Single Output, SMD (pinless) RPL-10 Series
Focus
50 4 - 16 Single 0.6 to 5.5 SMD (pinless)
9 DC/DC, 50 W, Single Output RPL-10-EVM-1 Series
Focus New
50 4 - 16 Single 0.6 to 5.5
10 DC/DC, 100 W, Single Output, SMD (pinless) RPL-20 Series
Focus
100 4 - 16 Single 0.6 to 5.5 SMD (pinless)
11 DC/DC, 100 W, Single Output RPL-20-EVM-1 Series
Focus New
100 4 - 16 Single 0.6 to 5.5
12 DC/DC, 15 W, Single Output, SMD (pinless) RPL-3.0 Series
Focus
15 4 - 18 Single 0.8 to 5.2 SMD (pinless)
13 DC/DC, 2.5 W, Single Output, SMD (pinless) RPX-0.5Q Series
Focus
2.5 4 - 36 Single 0.8 to 34 SMD (pinless)
14 DC/DC, 5 W, Single Output, SMD (pinless) RPX-1.0 Series
Focus
5 4 - 36 Single 0.8 to 30 SMD (pinless)
15 DC/DC, 7.5 W, Single Output, SMD (pinless) RPX-1.5 Series
Focus
7.5 4 - 36 Single 0.8 to 30 SMD (pinless)
16 DC/DC, 7.5 W, Single Output, SMD (pinless) RPX-1.5Q Series
Focus
7.5 4 - 36 Single 0.8 to 30 SMD (pinless)
17 DC/DC, 12.5 W, Single Output, SMD (pinless) RPX-2.5 Series
Focus
12.5 4.5 - 28 Single 1.2 to 6 SMD (pinless)
18 DC/DC, 20 W, Single Output, SMD (pinless) RPX-4.0 Series
Focus
20 3.8 - 36 Single 1 to 7 SMD (pinless)
19 DC/DC, 10 W, Single Output, SMD (pinless) RPZ-2.0 Series
Focus
10 2.75 - 6 Single 0.6 to 5.74 SMD (pinless)
20 DC/DC, Single Output, THT R-78E-0.5 Series
1.65 - 7.5 6 - 28, 7 - 28, 12 - 28, 15 - 28, 18 - 28 Single 12, 15, 3.3, 5, 9 THT
21 DC/DC, Single Output, THT R-78E-1.0 Series
3.3, 5, 12 7 - 28, 8 - 28, 15 - 27 Single 12, 3.3, 5 THT
22 DC/DC, Single Output, SMD ROF-78E-0.5 Series
1.65, 2.5, 6 5 - 36, 9 - 36, 15 - 36 Single 12, 3.3, 5 SMD
RECOM RPM series

RECOM Power Modules

High performance SMD Switching Regulator

お探しのものが見つかりませんでしたか?

お近くの営業拠点

パラメトリックサーチ

キーワード検索

オンライン注文

貴方の地域の営業拠点