High Performance SMD-Power Modules

RPH: High input voltage point of load converter

The RECOM RPH-3.0 is a 3A point of load buck converter in a compact 10 x 12 x 4mm QFN SMD package with a wide input voltage range from 4.5V to 55 V DC, allowing 12V, 24V, 36V and 48V batteries to be used. Following RECOM’s ‘Power Packaging’ concept, the shielded inductor is integrated, and the control IC is flip-chip mounted for outstanding electrical and thermal performance.

The output voltage can be set using two resistors in the range of 1V-15V, and a single resistor sets the operating frequency in the range of 100 – 1000kHz. Comprehensive functionality is provided with on/off control, a power good signal, soft-start and full protection against short circuits, over-voltage, over-temperature and overload. With derating, the part can operate reliably at ambient temperatures of up to 125°C.

Main features:

  • Advanced ‘3D Power Packaging’ concept with integrated inductor and flip-chip technology for reliable high-temperature performance above 100°C.
  • Input range from 4.5V to 55VDC
  • Adjustable output voltage range 1V– 15V at up to 3A
  • 91% efficiency
  • Fully featured, with CTRL input and PG output, adjustable soft-start time and preset operating frequency
  • Fully protected SCP, OCP, OLP, OTP, OVP and UVLO

Applications:

  • Portable equipment
  • Low profile products
  • Telecoms
  • Industrial
  • Medical and imaging systems
  • Point-of-load regulation
  Series Current (A) Vin (V) Main Vout (V) Mounting Type Package Style
1 DC/DC, 15.0 W, Single Output, SMD (pinless) RPH-3.0 Series
Focus New
3.0 4.5 - 55.0 1 to 15 SMD (pinless) 47-Pin QFN, 47-Pad QFN
2 DC/DC, 15.0 W, Single Output RPH-3.0-EVM-1 Series
Focus New
3.0 4.5 - 55.0 1 to 15 Open Frame

RPX/RPY: Ultra compact QFN-package power module

RECOM RPX and RPY modules are exceptional due to their flip-chip technology, which increases power density and improves thermal management.
RECOM’s new power modules RPX-1.0, RPX-1.5, RPX-2.5, and RPX-4.0 have high power density footprints using thermally-enhanced QFN packages (SMD) for an operating temperature up to at least 85°C without forced air cooling. The 1A and 1.5A versions in 3mm x 5mm x 1.6mm QFN packages accept an input voltage range up to 36VDC and down to 4 VDC, allowing 5V, 12V, 15V, or unregulated 24VDC supply voltages to be used. The output voltage can be set with two resistors in the range from 0.8VDC up to 30VDC. The RPY also has an input voltage range of 4 – 36VDC, but instead of a regulated output voltage offers a dimmable constant current output of up to 1.5A, making it ideal for driving light power LEDs.

The 2.5A version in a 4 x 4.5 x 2.0mm QFN package accepts an input voltage range up to 28VDC and down to 4.5VDC, allowing 5V, 12V, 15V, or 24VDC supply voltages to be used. The output voltage can be set with two resistors in the range from 1.2VDC up to 6VDC.

The input range for RPX-4.0 is from 3.8V to 36VDC, allowing 5V, 12V, or 24VDC supply voltages to be used. It also features a programmable output voltage from 1V to 7VDC. This tiny converter (5.0 x 5.5 x 4.1mm) with its incredible thermal management opens up new possibilities in industrial automation, portable devices, and high-density or weight-sensitive applications.

Products in the RPX series are complete power modules with integrated power transistors and inductors, requiring only input and output capacitors and voltage setting resistors to form fully functioning power regulators with short-circuit protection, over current limiting and thermal shutdown. A resistor divider on the input allows an under-voltage lockout voltage to be set to protect battery-powered supplies from over-discharge. A resistor divider on the output allows the output voltage to be set over a very wide range. An enable input permits voltage supply sequencing and low power consumption in shutdown (microamps). State-of-the-art integration and RECOM’s ‘3D Power Packaging’ technology deliver optimal thermal management and high power density while lowering manufacturing costs, giving you exceptional electrical and thermal performance at a very affordable price.

Some products in the RPX and the RPY QFN package DC/DC converter series are now also offered as -Q variants, qualified to automotive standard AEC-Q100 grade 1, for operation up to +125°C. These parts include ‘wettable’ flanks, which facilitate automated optical inspection of the land-grid array solder joints.

Main features:

  • Advanced ‘3D power packaging’ concept with integrated inductor and substrate-embedded control IC
  • Advanced thermal design for reliable high-temperature performance above 110°C ambient
  • up to 4 amp rated output
  • Input range 3.8V to 36V
  • Output range adjustable 0.8V to 30V (or 0 to 1500mA for the RPY)
  • Highest power density in class
  • Fully featured with control/dim inputs and fault diagnostics
  • Fully protected with SCP, OLP, OCP, OTP and UVLO
  • Minimal filtering required for Class A or B EMC

Applications:

  • Industrial and Motor Controls
  • Automated Test Equipment
  • Medical and Imaging Equipment
  • Battery Powered Equipment
  • High-Density On-board Power Supplies
  • Power rails requiring up to 4A
  • Weight sensitive applications and portable devices
  • High power LEDs (RPY-Q)
  Series Current (A) Vin (V) Main Vout (V) Mounting Type Package Style
1 DC/DC, 2.5 W, Single Output, SMD (pinless) RPX-0.5Q Series
Focus
0.5 4.0 - 36.0 0.8 to 34 SMD (pinless) QFN
2 DC/DC, 5.0 W, Single Output, SMD (pinless) RPX-1.0 Series
Focus
1.0 4.0 - 36.0 0.8 to 30 SMD (pinless) QFN
3 DC/DC, 7.5 W, Single Output, SMD (pinless) RPX-1.5 Series
Focus
1.5 4.0 - 36.0 0.8 to 30 SMD (pinless) QFN
4 DC/DC, 7.5 W, Single Output, SMD (pinless) RPX-1.5Q Series
Focus
1.5 4.0 - 36.0 0.8 to 30 SMD (pinless) QFN
5 DC/DC, 12.5 W, Single Output, SMD (pinless) RPX-2.5 Series
Focus
2.5 4.5 - 28.0 1.2 to 6 SMD (pinless) QFN
6 DC/DC, 20.0 W, Single Output, SMD (pinless) RPX-4.0 Series
Focus
4.0 3.8 - 36.0 1 to 7 SMD (pinless) QFN
7 DC/DC, 20.0 W, Single Output RPX-4.0-EVM-1 Series
Focus
4.0 4.0 - 36.0 1 to 7 Open Frame
8 DC/DC, 7.5 W, Single Output, SMD (pinless) RPY-1.5Q Series
Focus
1.5 4.0 - 36.0 0.8 to 34.8 SMD (pinless) QFN
9 DC/DC, 7.5 W, Single Output RPY-1.5Q-EVM-1 Series
Focus
1.5 4.0 - 36.0 0.8 to 34.8 Open Frame
10 DC/DC, 5.0 W, Single Output RPX-1.0-EVM-1 Series
1.0 4.0 - 36.0 0.8 to 30 Open Frame
11 DC/DC, 7.5 W, Single Output RPX-1.5-EVM-1 Series
1.5 4.0 - 36.0 0.8 to 30 Open Frame
12 DC/DC, 12.5 W, Single Output RPX-2.5-EVM-1 Series
2.5 4.5 - 28.0 1.2 to 6 Open Frame

RPL: Complete DC/DC power supplies with integrated inductors

The RECOM RPL-1.0, RPL-3.0 and RPL-5.0 are 1 amp, 3 amp and 5A point of load buck converters in a tiny 3 x 3mm LGA SMD package. The input range of the RPL-1.0 is 3V to 22V and the RPL-3.0 is 4V to 18V, while the RPL-5.0 starts lower at 2.75V to 17V. The output voltage can be set using two resistors in the range of 0.6V to 12V (RPL-1.0 and RPL-5.0) or 0.8V to 5.2V (RPL-3.0).

The RECOM RPL-10 and RPL-20 are high current 10 amp and 20Apeak point of load buck converters in a compact 7 x 7mm LGA SMD package. The input range of the RPL-10 and RPL-20 is 4V to 16V, while the output voltage can be set using two resistors in the range of 0.6V to 5.5V.

Following RECOM’s ‘Power Packaging’ concept, the inductor is integrated and the control IC is embedded within the substrate for outstanding electrical and thermal performance. Only a few low-cost passive components are needed to create a fully functioning power supply. Comprehensive functionality is provided with output voltage sensing (3A and 5A), on/off control, a power good signal and full protection against short circuits, over-voltage, over-temperature and overload. With derating, the parts can operate reliably at ambient temperatures of up to 125°C.

Main features:

  • Advanced ‘3D Power Packaging’ concept with integrated inductor and substrate-embedded control IC
  • Advanced SMD thermal design for reliable high-temperature performance above 100°C
  • 1A, 3A, 5A, 10A or 20A rated outputs
  • Wide input voltage range
  • RPL-10 and RPL-20 adjustable output voltage range is 0.6V – 5.5V
  • RPL-3.0 adjustable output voltage range is 0.8V – 5.2V
  • RPL-1.0 and RPL-5.0 adjustable output voltage range is 0.6V – 12V at 5A max.
  • Programmable operating frequency
  • The highest power density in the class
  • Fully featured, with CTRL input and PG output
  • Fully protected SCP, OCP, OLP, OTP and UVLO
  • Minimal filtering is required for Class A or B EMC

Applications:

  • Portable equipment
  • Low profile products
  • Telecoms
  • Industrial
  • Medical and Imaging systems
  • Point-of-load regulation
  • FPGA power supplies
  Series Current (A) Vin (V) Main Vout (V) Mounting Type Package Style
1 DC/DC, 5.0 W, Single Output, SMD (pinless) RPL-1.0 Series
Focus New
1.0 3.0 - 22.0 0.6 to 12 SMD (pinless) 11 pad LGA
2 DC/DC, 5.0 W, Single Output RPL-1.0-EVM-1 Series
Focus New
1.0 3.0 - 22.0 0.6 to 12 Open Frame
3 DC/DC, 50.0 W, Single Output, SMD (pinless) RPL-10 Series
Focus New
10.0 4.0 - 16.0 0.6 to 5.5 SMD (pinless) 29 pad LGA
4 DC/DC, 50.0 W, Single Output RPL-10-EVM-1 Series
Focus New
10.0 4.0 - 16.0 0.6 to 5.5 Open Frame
5 DC/DC, 100.0 W, Single Output, SMD (pinless) RPL-20 Series
Focus New
20.0 4.0 - 16.0 0.6 to 5.5 SMD (pinless) 29 pad LGA
6 DC/DC, 100.0 W, Single Output RPL-20-EVM-1 Series
Focus New
20.0 4.0 - 16.0 0.6 to 5.5 Open Frame
7 DC/DC, 15.0 W, Single Output, SMD (pinless) RPL-3.0 Series
Focus
3.0 4.0 - 18.0 0.8 to 5.2 SMD (pinless) 10 pad LGA
8 DC/DC, 15.0 W, Single Output RPL-3.0-EVM-1 Series
Focus
3.0 4.0 - 18.0 1.8 to 5.2 Open Frame
9 DC/DC, 25.0 W, Single Output, SMD (pinless) RPL-5.0 Series
Focus New
5.0 2.75 - 17.0 0.6 to 12 SMD (pinless) 24-Pad QFN
10 DC/DC, 25.0 W, Single Output RPL-5.0-EVM-1 Series
Focus New
5.0 2.75 - 17.0 0.6 to 12 Open Frame
11 DC/DC, 2.5 W, Single Output RPX-0.5Q-EVM-1 Series
Focus
0.5 4.0 - 36.0 0.8 to 34 Open Frame
12 DC/DC, 7.5 W, Single Output RPX-1.5Q-EVM-1 Series
Focus
1.5 4.0 - 36.0 0.8 to 30 Open Frame

RPZ: Low input voltage high current power modules

RECOM RPZ modules are exceptional due to constant-on-time current control, giving an ultra-fast regulation of dynamic load transients.

RECOM’s new RPZ power modules RPZ-0.5, RPZ-1.0, RPZ-2.0, RPZ-3.0A and RPZ-6.0 have high power density footprints using thermally enhanced SMD packages for an operating temperature up to more than 100°C without forced air cooling. The innovative constant-on-time control loop eliminates the delay due to an internal compensation network and permits ultra-fast regulation of transient loads and conversion efficiencies up to 92%.

The 0.5A and 1A versions in 2mm x 2mm QFN packages accept an input voltage range from 2.3V up to 5.5V, allowing 3.3V or 5V fixed supply voltages or a single Li-ion cell to be used. The output voltage can be set with two resistors in the range from 0.6VDC up to 5.25VDC.

The 2A and 3A versions in 2.5mm x 3.5mm QFN packages accept an input voltage range from 2.75V up to 6V, allowing 3.3V or 5V fixed supply voltages or a single Li-ion cell to be used. The output voltage can be set with two resistors in the range from 0.6VDC up to 5.5VDC.

The 6A version in a 4 x 6mm QFN package accepts an input voltage range up to 7VDC and down to 2.75VDC, allowing 3.3V or 5V fixed supply voltages or a single Li-ion cell or a 6V battery to be used. The output voltage can be set with two resistors in the range from 0.6VDC up to 6.65VDC.

Products in the RPZ series are complete power modules with integrated power inductors, requiring only input and output capacitors and voltage setting resistors to form fully functioning power regulators with short-circuit protection, over current limiting and thermal shutdown. A resistor divider on the input allows an under-voltage lockout voltage to be set to protect battery-powered supplies from over-discharge. A resistor divider on the output allows the output voltage to be set over a very wide range. An enable input permits voltage supply sequencing and low power consumption in shutdown (microamps). State-of-the-art integration and RECOM’s ‘3D Power Packaging’ technology deliver optimal thermal management and high power density while lowering manufacturing costs, giving you exceptional electrical and thermal performance at a very affordable price.

Main features:

  • Advanced ‘3D power packaging’ concept with integrated inductor and substrate-embedded control IC
  • Innovative constant-on-time ultra-fast control loop topology
  • Advanced thermal design for reliable high-temperature performance above 100°C ambient
  • Up to 6 amp rated output
  • Input range covers both 3.3V and 5V supply voltages
  • Output voltage adjustable down to 0.6V
  • Highest power density in class
  • Fully featured with CTRL input and PG output for power sequencing
  • Fully protected with SCP, OLP, OCP, OTP and UVLO
  • Minimal filtering required for Class A or B EMC

Applications:

  • FPGA, ASIC and high performance microcontrollers
  • Artifical Intelligence ICs
  • Automated Test Equipment
  • Medical and Imaging Equipment
  • Battery Powered Equipment
  • High-Density On-board Power Supplies
  • Weight sensitive applications and portable devices
  Series Current (A) Vin (V) Main Vout (V) Mounting Type Package Style
1 DC/DC, 2.5 W, Single Output, SMD (pinless) RPZ-0.5 Series
Focus New
0.5 2.3 - 5.5 0.6 to 5.375 SMD (pinless) 10-Pad QFN
2 DC/DC, 2.5 W, Single Output RPZ-0.5-EVM-1 Series
Focus New
0.5 2.3 - 5.5 0.6 to 5.375 Open Frame
3 DC/DC, 5.0 W, Single Output, SMD (pinless) RPZ-1.0 Series
Focus New
1.0 2.3 - 5.5 0.6 to 5.25 SMD (pinless) 10-Pad QFN
4 DC/DC, 5.0 W, Single Output RPZ-1.0-EVM-1 Series
Focus New
1.0 2.3 - 5.5 0.6 to 5.25 Open Frame
5 DC/DC, 10.0 W, Single Output, SMD (pinless) RPZ-2.0 Series
Focus New
2.0 2.75 - 6.0 0.6 to 5.74 SMD (pinless) 18-Pad QFN
6 DC/DC, 10.0 W, Single Output RPZ-2.0-EVM-1 Series
Focus New
2.0 2.75 - 6.0 0.6 to 5.74 Open Frame
7 DC/DC, 15.0 W, Single Output, SMD (pinless) RPZ-3.0A Series
Focus New
3.0 2.75 - 6.0 0.6 to 5.5 SMD (pinless) 18-Pad QFN
8 DC/DC, 15.0 W, Single Output RPZ-3.0A-EVM-1 Series
Focus New
3.0 2.75 - 6.0 0.6 to 5.5 Open Frame
9 DC/DC, 30.0 W, Single Output, SMD (pinless) RPZ-6.0 Series
Focus New
6.0 2.75 - 7.0 0.6 to 6.65 SMD (pinless) 24-Pad QFN
10 DC/DC, 30.0 W, Single Output RPZ-6.0-EVM-1 Series
Focus New
6.0 2.75 - 7.0 0.6 to 6.65 Open Frame

RPM: Compact low profile DOSA-compatible converters made in Europe!

RECOM’s latest innovation increases the power density of low profile DC/DC converters to a new level.

The Power Modules are successfully designed, tested, and manufactured – all in Europe! They are SMD with a land-grid-array package, and with input and output capacitors already included, the RPM series operates without the need for additional components.

The Power Modules stand out due to their exceptional efficiency of up to 99%, enabling a low-profile package to fit perfectly in applications where space is critical. These modules offer one of the highest power densities in a compact footprint on the market with a profile of only 3.75mm. They provide 1, 2, 3, or even 6A in the same-sized package for scalability.

The 6A module has at least 50% higher power density than its peers on the market, all thanks to the new IC and a novel multilayered PCB layout. It is thermally optimized to channel the heat away from the board - so without derating, it delivers over 800W/in³ at up to 90°C. With a ground plane in the PCB together with the metal housing, the 6-sided shielding guarantees great EMC performance.

Main features:

  • High power density (L*W*H = 12.19*12.19*3.75 mm)
  • Wide operating temperature from -40°C up to +107°C at full load
  • Efficiency up to 99%, no need for heatsinks
  • 6-sided shielding
  • Thermally and EMI enhanced 25 pad LGA package
  • Compact industry-standard footprint
  • Low profile

Applications:

  • Industrial
  • Networks
  • Storage
  • FPGA
  • Battery‐powered equipment
  • Telecommunications
  • POL applications

Dimensions

Low profile DC/DC converter dimensions
Low profile DC/DC converter dimensions - bottom view
Dimensions in millimeters
  Series Current (A) Vin (V) Main Vout (V) Mounting Type Package Style
1 DC/DC, Single Output, SMD (pinless) RPM-1.0 Series
Focus
1.0 3.0 - 17.0 0.9 to 6 SMD (pinless) 25 pad LGA
2 DC/DC, Single Output, SMD (pinless) RPM-2.0 Series
Focus
2.0 3.0 - 17.0 0.9 to 6 SMD (pinless) 25 pad LGA
3 DC/DC, Single Output, SMD (pinless) RPM-3.0 Series
Focus
3.0 3.0 - 17.0 0.9 to 6 SMD (pinless) 25 pad LGA
4 DC/DC, Single Output, SMD (pinless) RPM-6.0 Series
Focus
6.0 4.0 - 15.0 0.9 to 6 SMD (pinless) 25 pad LGA
5 DC/DC, Single Output RPM-1.0-EVM-1 Series
1.0 3.0 - 17.0 0.9 to 6 Open Frame
6 DC/DC, Single Output RPM-2.0-EVM-1 Series
2.0 3.0 - 17.0 0.9 to 6 Open Frame
7 DC/DC, Single Output RPM-3.0-EVM-1 Series
3.0 3.0 - 17.0 0.9 to 6 Open Frame
8 DC/DC, Single Output RPM-6.0-EVM-1 Series
6.0 4.0 - 15.0 0.9 to 6 Open Frame

RPMB: Non-isolated DC/DC range in SMD LGA footprint now includes inputs up to 36V

The RPMB are non-isolated DC/DCs providing 2A and 3A and come with adjustable output from 1-24V and input voltage up to 36V.

The 12.19 x 12.19 x 3.75mm DOSA-compatible thermally-enhanced LGA package. Preset outputs available are 3.3V (trimmable 1-9V), 5V (trimmable 1-9V), 12V (trimmable 9-24V) or 15V (trimmable 9-24V). All variants operate with a low dropout voltage of 500mV or less.
  Series Current (A) Vin (V) Trim Pin Output Voltage Adjustment Mounting Type Package Style
1 DC/DC, Single Output, SMD (pinless) RPMB-2.0 Series
Focus
2.0 4.0 - 36.0, 5.5 - 36.0, 12.8 - 36.0, 16.0 - 36.0 1-9, 9-24 SMD (pinless) 25 pad LGA
2 DC/DC, Single Output, SMD (pinless) RPMB-3.0 Series
Focus
3.0 4.0 - 36.0, 5.5 - 36.0, 12.8 - 36.0, 16.0 - 36.0 1-9, 9-24 SMD (pinless) 25 pad LGA
3 DC/DC, Single Output RPMB-2.0-EVM-1 Series
2.0 4.0 - 36.0, 5.5 - 36.0, 12.8 - 36.0, 16.0 - 36.0 1-9, 9-24 Open Frame
4 DC/DC, Single Output RPMB-3.0-EVM-1 Series
3.0 4.0 - 36.0, 5.5 - 36.0, 12.8 - 36.0, 16.0 - 36.0 1-9, 9-24 Open Frame

RPMH: First-of-its-kind, non-isolated DC/DC range in SMD LGA footprint spans 4.3V to 65V input

The RPMH are non-isolated DC/DC Converters in a low-profile DOSA-compatible LGA package.

The RPMH series delivers 0.5A or 1.5A with trimmable output voltages and an input voltage range from 5-60V for 1.5A and 4.3-65V for the 0.5V version making these modules perfect for systems operating on nominal 5, 12, 24 or 48V rails.
  Series Current (A) Vin (V) Main Vout (V) Mounting Type Package Style
1 DC/DC, Single Output, SMD (pinless) RPMH-0.5 Series
Focus
0.5 4.3 - 65.0, 6.0 - 65.0, 13.5 - 65.0, 16.5 - 65.0, 25.5 - 65.0 15 to 28, 2.64 to 3.63, 4 to 5.5, 7.2 to 13.2, 9 to 16.5 SMD (pinless) 25 pad LGA
2 DC/DC, Single Output, SMD (pinless) RPMH-1.5 Series
Focus
1.5 5.0 - 60.0, 7.0 - 60.0, 14.0 - 60.0, 17.0 - 60.0, 26.0 - 60.0 15 to 28, 2.64 to 3.63, 4 to 5.5, 7.2 to 13.2, 9 to 16.5 SMD (pinless) 25 pad LGA
3 DC/DC, Single Output RPMH-0.5-EVM-1 Series
0.5 4.3 - 65.0, 6.0 - 65.0, 13.5 - 65.0, 16.5 - 65.0, 25.5 - 65.0 15 to 28, 2.64 to 3.63, 4 to 5.5, 7.2 to 13.2, 9 to 16.5 Open Frame
4 DC/DC, Single Output RPMH-1.5-EVM-1 Series
1.5 5.0 - 60.0, 7.0 - 60.0, 14.0 - 60.0, 17.0 - 60.0, 26.0 - 60.0 15 to 28, 2.64 to 3.63, 4 to 5.5, 7.2 to 13.2, 9 to 16.5 Open Frame

...didn't find what you were looking for?

Use our parametric search or find a sales contact near you.

Parametric Search

Find products based on key specification criteria.

Sales

Find the right Sales Contact in your region.