Surge Protectors

For railway applications needing to conform to the RIA12 and NF F 01-150 specifications for over-voltage transients, RECOM has developed a range of surge protection modules for PCB mounting. The RSPxxx-168 series are designed to be inserted before the EMI filter stage so that both the filter components and the DC/DC converters are immune to high energy over-voltage surges.

There are three versions with 20W, 150W or 300W continuous power rating. The surge protector output tracks the supply voltage in the range of 40 to 165VDC (pass-through), but then clamps the output voltage to 168VDC even if the supply voltage surges up to 385VDC. Thus, the RSPxxx-168 modules clamp any over-voltages to a safe value in order to protect the power module from being damaged. According to RIA12, the DC/DC module should keep working during input surge events.
  Series Power (W) Vin (V) Main Vout (V) Mounting Type Package Style
1 DC/DC, 45.0 W, Single Output, THT RSP45-M Series
Coming Soon
45.0 9.0 - 36.0 40 THT 1.6"x1"
2 DC/DC, 150.0 W, Single Output, THT RSP150-M Series
Coming Soon
150.0 9.0 - 36.0 40 THT 2.28"x1.45"
3 DC/DC, 250.0 W, Single Output, THT RSP250-M Series
Coming Soon
250.0 9.0 - 36.0 40 THT 2.28"x1.45"
4 DC/DC, THT RSPxxx-168 Series
20.0, 150.0, 300.0 40.0 - 160.0 168 THT DIP24, 1.6"x1"

...didn't find what you were looking for?

Use our parametric search or find a sales contact near you.

Parametric Search

Find products based on key specification criteria.

Sales

Find the right Sales Contact in your region.