The RPMH-0.5-EVM-1 generates a constant output voltage with an output current up to 0.5A from an external DC source. All the functions of the RPMH-0.5 such as trimming, sequencing, control, and sensing can be evaluated. Also the behavior in overload or over temperature can be evaluated easily before
design-in.
Part Number | Vin (V) | Main Vout (V) | Package Style | Current (A) | |||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1 |
![]() |
RPMH12-0.5-EVM-1
| 13.5 - 65 | 7.2 to 13.2 | Open Frame | 0.5 |
| ||||||
2 |
![]() |
RPMH15-0.5-EVM-1
| 16.5 - 65 | 9 to 16.5 | Open Frame | 0.5 |
| ||||||
3 |
![]() |
RPMH24-0.5-EVM-1
| 25.5 - 65 | 15 to 28 | Open Frame | 0.5 |
| ||||||
4 |
![]() |
RPMH3.3-0.5-EVM-1
| 4.3 - 65 | 2.64 to 3.63 | Open Frame | 0.5 |
| ||||||
5 |
![]() |
RPMH5.0-0.5-EVM-1
| 6 - 65 | 4 to 5.5 | Open Frame | 0.5 |
|
Attributes | RPMH-0.5-EVM-1 |
---|---|
AC/DC or DC/DC | DC/DC |
Nr. of Outputs | Single |
Iout 1 (mA) | 500 |
Package Style | Open Frame |
Length (mm) | 85 |
Width (mm) | 55 |
Height (mm) | 5.9 |
Current (A) | 0.5 |
Control Pin Function | Enabled |
Packaging Type | Single Box |
Part Number | Power (W) | Vout 1 (V) | Vin (V) | Mounting Type | |||||
---|---|---|---|---|---|---|---|---|---|
1 |
![]() |
RPMH12-0.5-EVM-1
| 6 | 12 | 13.5 - 65 |
| |||
2 |
![]() |
RPMH15-0.5-EVM-1
| 7.5 | 15 | 16.5 - 65 |
| |||
3 |
![]() |
RPMH24-0.5-EVM-1
| 12 | 24 | 25.5 - 65 |
| |||
4 |
![]() |
RPMH3.3-0.5-EVM-1
| 1.65 | 3.3 | 4.3 - 65 |
| |||
5 |
![]() |
RPMH5.0-0.5-EVM-1
| 2.5 | 5 | 6 - 65 |
|
Title | Type | Date |
---|---|---|
RPMH-0.5-EVM-1.pdf | Datasheet | |
Gerber Files_RPMH-0.5-EVM-1.zip | Gerber File |
Title | Type | Date |
---|---|---|
| Official Press Release | Feb 26, 2020 |