The RPMH-0.5-EVM-1 generates a constant output voltage with an output current up to 0.5A from an external DC source. All the functions of the RPMH-0.5 such as trimming, sequencing, control, and sensing can be evaluated. Also the behavior in overload or over temperature can be evaluated easily before
design-in.
| Attributes | RPMH15-0.5-EVM-1 |
|---|---|
| AC/DC or DC/DC | DC/DC |
| Power (W) | 7.5 |
| Vin (V) | 16.5 - 65 |
| Main Vout (V) | 9 to 16.5 |
| Nr. of Outputs | Single |
| Iout 1 (mA) | 500 |
| Package Style | Open Frame |
| Length (mm) | 85 |
| Width (mm) | 55 |
| Height (mm) | 5.9 |
| Current (A) | 0.5 |
| Trim Pin Output Voltage Adjustment | 9-16.5 |
| Control Pin Function | Enabled |
| Packaging Type | Single Box |
| Title | Type | Date |
|---|---|---|
| RPMH-0.5-EVM-1.pdf | Datasheet | |
| Gerber Files_RPMH-0.5-EVM-1.zip | Gerber File | |
| RPMH15-0.5-EVM-1.pdf | 2D/3D | Mar 25, 2020 |
| Title | Type | Date |
|---|---|---|
| First-of-its-kind, non-isolated DC/DC in SMD LGA footprint with input range spanning 4.3V to 65V | Official Press Release | Feb 26, 2020 |
| Part Number | Description | |||
|---|---|---|---|---|
| 1 |
|
RPMH15-0.5
Focus
| 0.5A DC/DC-Converter 'INNOLINE' SMD reg | |
| 2 |
|
RPMH15-0.5-CT
Focus
| 0.5A DC/DC-Converter 'INNOLINE' SMD reg |