The RPMH-0.5-EVM-1 generates a constant output voltage with an output current up to 0.5A from an external DC source. All the functions of the RPMH-0.5 such as trimming, sequencing, control, and sensing can be evaluated. Also the behavior in overload or over temperature can be evaluated easily before
design-in.
Attributes | RPMH24-0.5-EVM-1 |
---|---|
AC/DC or DC/DC | DC/DC |
Power (W) | 12 |
Vin (V) | 25.5 - 65 |
Main Vout (V) | 15 to 28 |
Nr. of Outputs | Single |
Iout 1 (mA) | 500 |
Package Style | Open Frame |
Length (mm) | 85 |
Width (mm) | 55 |
Height (mm) | 5.9 |
Current (A) | 0.5 |
Trim Pin Output Voltage Adjustment | 15-28 |
Control Pin Function | Enabled |
Packaging Type | Single Box |
Title | Type | Date |
---|---|---|
RPMH-0.5-EVM-1.pdf | Datasheet | |
Gerber Files_RPMH-0.5-EVM-1.zip | Gerber File | |
RPMH24-0.5-EVM-1.pdf | 2D/3D | Mar 25, 2020 |
Title | Type | Date |
---|---|---|
First-of-its-kind, non-isolated DC/DC in SMD LGA footprint with input range spanning 4.3V to 65V | Official Press Release | Feb 26, 2020 |
Part Number | Description | |||
---|---|---|---|---|
1 |
RPMH24-0.5
Focus
| 0.5A DC/DC-Converter 'INNOLINE' SMD reg | ||
2 |
RPMH24-0.5-CT
Focus
| 0.5A DC/DC-Converter 'INNOLINE' SMD reg |