The RPZ-6.0-EVM-1 generates a constant output voltage with an output current up to 6A from an external DC source. All the functions of the RPZ-6.0-EVM-1 like trimming, control, soft-start, and sensing can be evaluated. Also the behavior in overload or over temperature can be evaluated easily before it is designed in.
Part Number | Power (W) | Isolation | Vin (V) | Main Vout (V) | Package Style | |||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1 |
RPZ-6.0-EVM-1
Focus
New
| 30.0 | 2.75 - 7.0 | 0.6 to 6.65 | Open Frame |
|
Attributes | RPZ-6.0-EVM-1 |
---|---|
AC/DC or DC/DC | DC/DC |
Power (W) | 30.0 |
Vin (V) | 2.75 - 7.0 |
Main Vout (V) | 0.6 to 6.65 |
Nr. of Outputs | Single |
Iout 1 (mA) | 6000.0 |
Package Style | Open Frame |
Length (mm) | 120.0 |
Width (mm) | 75.0 |
Height (mm) | 6.5 |
Current (A) | 6.0 |
Trim Pin Output Voltage Adjustment | 0.6-6.65 |
Control Pin Function | Enabled |
Packaging Type | Single Box |
Part Number | Power (W) | Vout 1 (V) | Vin (V) | Mounting Type | |||||
---|---|---|---|---|---|---|---|---|---|
1 |
RPZ-6.0-EVM-1
Focus
New
| 30.0 | 5.0 | 2.75 - 7.0 |
|
Title | Type | Date |
---|---|---|
RPZ-6.0-EVM-1.pdf | Datasheet | |
RPZ-6.0-EVM-1_Gerber Files.zip | Gerber File |
Title | Type | Date |
---|---|---|
Evaluation Modules Now Available for RPL, RPH and RPZ Switching Regulators | Official Press Release | May 29, 2024 |