Search Results for "RPA30"

Filter by:
Power (W)
  • Min
  • Nom
  • Max
  • Vin (V)
  • Min
  • Nom
  • Max
  • Main Vout (V)
  • Min
  • Nom
  • Max
  • Nr. of Outputs
    Iout 1 (mA)
  • Min
  • Nom
  • Max
  • Iout 2 (mA)
  • Min
  • Nom
  • Max
  • Isolation (kV)
  • Min
  • Nom
  • Max
  • Package Style
    Length (mm)
  • Min
  • Max
  • Width (mm)
  • Min
  • Max
  • Height (mm)
  • Min
  • Max
  • Certifications
    MAX Operating Temp (°C)
  • Min
  •   Part Number AC/DC or DC/DC Power (W) Vin (V) Vout 1 (V) Package Style Isolation (kV)
    1 DC/DC, 30 W, Single Output, THT RPA30-2405SAW
    Focus
    DC/DC 30 9 - 36 5 1"x1" 1.6
    2 DC/DC, 30 W, Single Output, THT RPA30-2405SAW-HC
    Focus
    DC/DC 30 9 - 36 5 1"x1" 1.6
    3 DC/DC, 30 W, Single Output, THT RPA30-2405SAW/N
    Focus
    DC/DC 30 9 - 36 5 1"x1" 1.6
    4 DC/DC, 30 W, Single Output, THT RPA30-2405SAW/N-HC
    Focus
    DC/DC 30 9 - 36 5 1"x1" 1.6
    5 DC/DC, 30 W, Single Output, THT RPA30-2405SAW/P
    Focus
    DC/DC 30 9 - 36 5 1"x1" 1.6
    6 DC/DC, 30 W, Single Output, THT RPA30-2405SAW/P-HC
    Focus
    DC/DC 30 9 - 36 5 1"x1" 1.6
    7 DC/DC, 30 W, Dual Output, THT RPA30-2412DAW
    Focus
    DC/DC 30 9 - 36 12 1"x1" 1.6
    8 DC/DC, 30 W, Dual Output, THT RPA30-2412DAW-HC
    Focus
    DC/DC 30 9 - 36 12 1"x1" 1.6
    9 DC/DC, 30 W, Dual Output, THT RPA30-2412DAW/N
    Focus
    DC/DC 30 9 - 36 12 1"x1" 1.6
    10 DC/DC, 30 W, Dual Output, THT RPA30-2412DAW/N-HC
    Focus
    DC/DC 30 9 - 36 12 1"x1" 1.6
    11 DC/DC, 30 W, Dual Output, THT RPA30-2412DAW/P
    Focus
    DC/DC 30 9 - 36 12 1"x1" 1.6
    12 DC/DC, 30 W, Dual Output, THT RPA30-2412DAW/P-HC
    Focus
    DC/DC 30 9 - 36 12 1"x1" 1.6
    13 DC/DC, 30 W, Single Output, THT RPA30-2412SAW
    Focus
    DC/DC 30 9 - 36 12 1"x1" 1.6
    14 DC/DC, 30 W, Single Output, THT RPA30-2412SAW-HC
    Focus
    DC/DC 30 9 - 36 12 1"x1" 1.6
    15 DC/DC, 30 W, Single Output, THT RPA30-2412SAW/N
    Focus
    DC/DC 30 9 - 36 12 1"x1" 1.6
    16 DC/DC, 30 W, Single Output, THT RPA30-2412SAW/N-HC
    Focus
    DC/DC 30 9 - 36 12 1"x1" 1.6
    17 DC/DC, 30 W, Single Output, THT RPA30-2412SAW/P
    Focus
    DC/DC 30 9 - 36 12 1"x1" 1.6
    18 DC/DC, 30 W, Single Output, THT RPA30-2412SAW/P-HC
    Focus
    DC/DC 30 9 - 36 12 1"x1" 1.6
    19 DC/DC, 30 W, Dual Output, THT RPA30-2415DAW
    Focus
    DC/DC 30 9 - 36 15 1"x1" 1.6
    20 DC/DC, 30 W, Dual Output, THT RPA30-2415DAW-HC
    Focus
    DC/DC 30 9 - 36 15 1"x1" 1.6
    21 DC/DC, 30 W, Dual Output, THT RPA30-2415DAW/N
    Focus
    DC/DC 30 9 - 36 15 1"x1" 1.6
    22 DC/DC, 30 W, Dual Output, THT RPA30-2415DAW/N-HC
    Focus
    DC/DC 30 9 - 36 15 1"x1" 1.6
    23 DC/DC, 30 W, Dual Output, THT RPA30-2415DAW/P
    Focus
    DC/DC 30 9 - 36 15 1"x1" 1.6
    24 DC/DC, 30 W, Dual Output, THT RPA30-2415DAW/P-HC
    Focus
    DC/DC 30 9 - 36 15 1"x1" 1.6
    25 DC/DC, 30 W, Single Output, THT RPA30-2415SAW
    Focus
    DC/DC 30 9 - 36 15 1"x1" 1.6
    26 DC/DC, 30 W, Single Output, THT RPA30-2415SAW-HC
    Focus
    DC/DC 30 9 - 36 15 1"x1" 1.6
    27 DC/DC, 30 W, Single Output, THT RPA30-2415SAW/N
    Focus
    DC/DC 30 9 - 36 15 1"x1" 1.6
    28 DC/DC, 30 W, Single Output, THT RPA30-2415SAW/N-HC
    Focus
    DC/DC 30 9 - 36 15 1"x1" 1.6
    29 DC/DC, 30 W, Single Output, THT RPA30-2415SAW/P
    Focus
    DC/DC 30 9 - 36 15 1"x1" 1.6
    30 DC/DC, 30 W, Single Output, THT RPA30-2415SAW/P-HC
    Focus
    DC/DC 30 9 - 36 15 1"x1" 1.6
    31 DC/DC, 30 W, Single Output, THT RPA30-243.3SAW
    Focus
    DC/DC 30 9 - 36 3.3 1"x1" 1.6
    32 DC/DC, 30 W, Single Output, THT RPA30-243.3SAW-HC
    Focus
    DC/DC 30 9 - 36 3.3 1"x1" 1.6
    33 DC/DC, 30 W, Single Output, THT RPA30-243.3SAW/N
    Focus
    DC/DC 30 9 - 36 3.3 1"x1" 1.6
    34 DC/DC, 30 W, Single Output, THT RPA30-243.3SAW/N-HC
    Focus
    DC/DC 30 9 - 36 3.3 1"x1" 1.6
    35 DC/DC, 30 W, Single Output, THT RPA30-243.3SAW/P
    Focus
    DC/DC 30 9 - 36 3.3 1"x1" 1.6
    36 DC/DC, 30 W, Single Output, THT RPA30-243.3SAW/P-HC
    Focus
    DC/DC 30 9 - 36 3.3 1"x1" 1.6
    37 DC/DC, 300 W, Single Output, THT RPA300E-4832S/N/H
    Focus
    DC/DC 300 36 - 72 32 Open Frame Eighth Brick 2.25
    Power (W)
  • Min
  • Nom
  • Max
  • Vin (V)
  • Min
  • Nom
  • Max
  • Main Vout (V)
  • Min
  • Nom
  • Max
  • Nr. of Outputs
    Iout 1 (mA)
  • Min
  • Nom
  • Max
  • Iout 2 (mA)
  • Min
  • Nom
  • Max
  • Isolation (kV)
  • Min
  • Nom
  • Max
  • Package Style
    Length (mm)
  • Min
  • Max
  • Width (mm)
  • Min
  • Max
  • Height (mm)
  • Min
  • Max
  • Certifications
    MAX Operating Temp (°C)
  • Min
  •   Series
    1 DC/DC, 30 W, THT RPA30-AW Series
    Focus
    (36 products)
    • 4:1 Wide Input Voltage Range
    • 1.6kVDC Isolation
    • UL, IEC/EN60950-1 & EN50155 Certified
    • Efficiency up to 89%
    2 DC/DC, 300 W, Single Output, THT RPA300E Series
    Focus
    (1 product)
    • Eighth brick format
    • 36-72VDC input voltage range
    • 2.25kV basic isolation
    • Remote ON/OFF, sense, and trim pins
    RPA100E-W & RPA300Eシリーズ
    インフラストラクチャ / エネルギー / データコム&テレコム / ビル&ホームオートメーション / 産業&オートメーション

    高効率の8ブリックフォーマットDC/DC

    2021/10/20
    RECOM社、8ブリックフォーマットの100Wおよび300W DC/DCを製品ラインナップに追加
    More >

    … 探しているものが見つかりませんでしたか?

    パラメトリック検索を使用するか、近くの販売担当者を探してください。

    パラメトリックサーチ

    キーワード検索

    オンライン注文

    貴方の地域の営業拠点