The RI series has been specifically designed for applications where board space is at a premium since these 2 Watt converters have only a slightly larger foot print than the RO series 1 Watt converters. With efficiencies up to 85%, the full output power is available over the operating temperature range -40°C to +85°C and the converters can be used in ambient temperatures of up to 100°C with derating. The wide selection of input voltage and output voltage options plus an I/O-Isolation of 1kVDC as standard makes these converters suitable for many industrial applications.
| Part Number | Power (W) | Isolation | Vin (V) | Main Vout (V) | Package Style | |||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 1 |
|
RI-0505S
| 2 | Isolated | 5 | 5 | SIP4 |
| ||||||
| 2 |
|
RI-0505S/P
| 2 | Isolated | 5 | 5 | SIP4 |
| ||||||
| 3 |
|
RI-0512S
| 2 | Isolated | 5 | 12 | SIP4 |
| ||||||
| 4 |
|
RI-0512S/P
| 2 | Isolated | 5 | 12 | SIP4 |
| ||||||
| 5 |
|
RI-0515S
| 2 | Isolated | 5 | 15 | SIP4 |
| ||||||
| 6 |
|
RI-0515S/P
| 2 | Isolated | 5 | 15 | SIP4 |
| ||||||
| 7 |
|
RI-1205S
| 2 | Isolated | 12 | 5 | SIP4 |
| ||||||
| 8 |
|
RI-1205S/P
| 2 | Isolated | 12 | 5 | SIP4 |
| ||||||
| 9 |
|
RI-1212S
| 2 | Isolated | 12 | 12 | SIP4 |
| ||||||
| 10 |
|
RI-1212S/P
| 2 | Isolated | 12 | 12 | SIP4 |
| ||||||
| 11 |
|
RI-1215S
| 2 | Isolated | 12 | 15 | SIP4 |
| ||||||
| 12 |
|
RI-1215S/P
| 2 | Isolated | 12 | 15 | SIP4 |
| ||||||
| 13 |
|
RI-1505S
| 2 | Isolated | 15 | 5 | SIP4 |
| ||||||
| 14 |
|
RI-1505S/P
| 2 | Isolated | 15 | 5 | SIP4 |
| ||||||
| 15 |
|
RI-1512S
| 2 | Isolated | 15 | 12 | SIP4 |
| ||||||
| 16 |
|
RI-1512S/P
| 2 | Isolated | 15 | 12 | SIP4 |
| ||||||
| 17 |
|
RI-1515S
| 2 | Isolated | 15 | 15 | SIP4 |
| ||||||
| 18 |
|
RI-1515S/P
| 2 | Isolated | 15 | 15 | SIP4 |
| ||||||
| 19 |
|
RI-2405S
| 2 | Isolated | 24 | 5 | SIP4 |
| ||||||
| 20 |
|
RI-2405S/P
| 2 | Isolated | 24 | 5 | SIP4 |
| ||||||
| 21 |
|
RI-2412S
| 2 | Isolated | 24 | 12 | SIP4 |
| ||||||
| 22 |
|
RI-2412S/P
| 2 | Isolated | 24 | 12 | SIP4 |
| ||||||
| 23 |
|
RI-2415S
| 2 | Isolated | 24 | 15 | SIP4 |
| ||||||
| 24 |
|
RI-2415S/P
| 2 | Isolated | 24 | 15 | SIP4 |
|
| Attributes | RI |
|---|---|
| AC/DC,DC/DC,IC,Transformer | DC/DC |
| Power (W) | 2 |
| Isolation | Isolated |
| Nr. of Outputs | Single |
| Isolation (kV) | 1 |
| Mounting Type | THT |
| Package Style | SIP4 |
| Length (mm) | 11.5 |
| Width (mm) | 7.55 |
| Height (mm) | 10.2 |
| Directives | RoHS 2 (6/6) |
| Packaging Type | Tube |
| Regulation | Unregulated |
| Part Number | Power (W) | Vout 1 (V) | Vin (V) | Mounting Type | |||||
|---|---|---|---|---|---|---|---|---|---|
| 1 |
|
RI-0505S
| 2 | 5 | 5 | THT |
| ||
| 2 |
|
RI-0505S/P
| 2 | 5 | 5 | THT |
| ||
| 3 |
|
RI-0512S
| 2 | 12 | 5 | THT |
| ||
| 4 |
|
RI-0512S/P
| 2 | 12 | 5 | THT |
| ||
| 5 |
|
RI-0515S
| 2 | 15 | 5 | THT |
| ||
| 6 |
|
RI-0515S/P
| 2 | 15 | 5 | THT |
| ||
| 7 |
|
RI-1205S
| 2 | 5 | 12 | THT |
| ||
| 8 |
|
RI-1205S/P
| 2 | 5 | 12 | THT |
| ||
| 9 |
|
RI-1212S
| 2 | 12 | 12 | THT |
| ||
| 10 |
|
RI-1212S/P
| 2 | 12 | 12 | THT |
| ||
| 11 |
|
RI-1215S
| 2 | 15 | 12 | THT |
| ||
| 12 |
|
RI-1215S/P
| 2 | 15 | 12 | THT |
| ||
| 13 |
|
RI-1505S
| 2 | 5 | 15 | THT |
| ||
| 14 |
|
RI-1505S/P
| 2 | 5 | 15 | THT |
| ||
| 15 |
|
RI-1512S
| 2 | 12 | 15 | THT |
| ||
| 16 |
|
RI-1512S/P
| 2 | 12 | 15 | THT |
| ||
| 17 |
|
RI-1515S
| 2 | 15 | 15 | THT |
| ||
| 18 |
|
RI-1515S/P
| 2 | 15 | 15 | THT |
| ||
| 19 |
|
RI-2405S
| 2 | 5 | 24 | THT |
| ||
| 20 |
|
RI-2405S/P
| 2 | 5 | 24 | THT |
| ||
| 21 |
|
RI-2412S
| 2 | 12 | 24 | THT |
| ||
| 22 |
|
RI-2412S/P
| 2 | 12 | 24 | THT |
| ||
| 23 |
|
RI-2415S
| 2 | 15 | 24 | THT |
| ||
| 24 |
|
RI-2415S/P
| 2 | 15 | 24 | THT |
|
| タイトル | Type | 日付 |
|---|---|---|
| RI.pdf | Datasheet |