Search Results for "rac15"

Filter by:
Power (W)
  • Min
  • Nom
  • Max
  • Vin (V)
  • Min
  • Nom
  • Max
  • Main Vout (V)
  • Min
  • Nom
  • Max
  • Iout 1 (mA)
  • Min
  • Nom
  • Max
  • Isolation (kV)
  • Min
  • Nom
  • Max
  • Mounting Type
    Package Style
    Length (mm)
  • Min
  • Max
  • Width (mm)
  • Min
  • Max
  • Height (mm)
  • Min
  • Max
  • Certifications
    MIN Operating Temp (°C)
  • Max
  • MAX Operating Temp (°C)
  • Min
  • Protections
      Part Number AC/DC or DC/DC Power (W) Vin (V) Vout 1 (V) Package Style Isolation (kV)
    1 AC/DC, 15 W, Single Output, THT RAC15-05SK/480
    Focus
    AC/DC 15 85 - 528 5 Potted 2"x1.6" 3.6
    2 AC/DC, 15 W, Single Output, THT RAC15-05SK/WI
    Focus 신규
    AC/DC 15 18 - 264 5 Encapsulated 1.5"x2" 4
    3 AC/DC, 15 W, Single Output, Wired RAC15-05SK/WI/W
    Focus 신규
    AC/DC 15 18 - 264 5 Encapsulated 1.5"x2" 4
    4 AC/DC, 15 W, Single Output, THT RAC15-12SK/480
    Focus
    AC/DC 15 85 - 528 12 Potted 2"x1.6" 3.6
    5 AC/DC, 15 W, Single Output, THT RAC15-12SK/WI
    Focus 신규
    AC/DC 15 18 - 264 12 Encapsulated 1.5"x2" 4
    6 AC/DC, 15 W, Single Output, Wired RAC15-12SK/WI/W
    Focus 신규
    AC/DC 15 18 - 264 12 Encapsulated 1.5"x2" 4
    7 AC/DC, 15 W, Single Output, THT RAC15-15SK/480
    Focus
    AC/DC 15 85 - 528 15 Potted 2"x1.6" 3.6
    8 AC/DC, 15 W, Single Output, THT RAC15-15SK/WI
    Focus 신규
    AC/DC 15 18 - 264 15 Encapsulated 1.5"x2" 4
    9 AC/DC, 15 W, Single Output, Wired RAC15-15SK/WI/W
    Focus 신규
    AC/DC 15 18 - 264 15 Encapsulated 1.5"x2" 4
    10 AC/DC, 15 W, Single Output, THT RAC15-24SK/480
    Focus
    AC/DC 15 85 - 528 24 Potted 2"x1.6" 3.6
    11 AC/DC, 15 W, Single Output, THT RAC15-24SK/WI
    Focus 신규
    AC/DC 15 18 - 264 24 Encapsulated 1.5"x2" 4
    12 AC/DC, 15 W, Single Output, Wired RAC15-24SK/WI/W
    Focus 신규
    AC/DC 15 18 - 264 24 Encapsulated 1.5"x2" 4
    13 AC/DC, 15 W, Single Output, THT RAC15-54SK/WI
    Focus 신규
    AC/DC 15 18 - 264 54 Encapsulated 1.5"x2" 4
    14 AC/DC, 15 W, Single Output, Wired RAC15-54SK/WI/W
    Focus 신규
    AC/DC 15 18 - 264 54 Encapsulated 1.5"x2" 4
    15 AC/DC, 15 W, Single Output, THT RAC15-05SK
    AC/DC 15 85 - 264 5 2"x1" 3
    16 AC/DC, 15 W, Single Output, THT RAC15-12SK
    AC/DC 15 85 - 264 12 2"x1" 3
    17 AC/DC, 15 W, Single Output, THT RAC15-15SK
    AC/DC 15 85 - 264 15 2"x1" 3
    18 AC/DC, 15 W, Single Output, THT RAC15-24SK
    AC/DC 15 85 - 264 24 2"x1" 3
    19 AC/DC, 150 W, Single Output, Connector RAC150-12SG/ENC
    AC/DC 150 90 - 264 12 Enclosed 4"x2" 3
    20 AC/DC, 150 W, Single Output, Connector RAC150-12SG/OF
    AC/DC 150 90 - 264 12 Open Frame 4"x2" 3
    21 AC/DC, 150 W, Single Output, Connector RAC150-24SG/ENC
    AC/DC 150 90 - 264 24 Enclosed 4"x2" 3
    22 AC/DC, 150 W, Single Output, Connector RAC150-24SG/OF
    AC/DC 150 90 - 264 24 Open Frame 4"x2" 3
    23 AC/DC, 150 W, Single Output, Connector RAC150-48SG/ENC
    AC/DC 150 90 - 264 48 Enclosed 4"x2" 3
    24 AC/DC, 150 W, Single Output, Connector RAC150-48SG/OF
    AC/DC 150 90 - 264 48 Open Frame 4"x2" 3
    Power (W)
  • Min
  • Nom
  • Max
  • Vin (V)
  • Min
  • Nom
  • Max
  • Main Vout (V)
  • Min
  • Nom
  • Max
  • Iout 1 (mA)
  • Min
  • Nom
  • Max
  • Isolation (kV)
  • Min
  • Nom
  • Max
  • Mounting Type
    Package Style
    Length (mm)
  • Min
  • Max
  • Width (mm)
  • Min
  • Max
  • Height (mm)
  • Min
  • Max
  • Certifications
    MIN Operating Temp (°C)
  • Max
  • MAX Operating Temp (°C)
  • Min
  • Protections
      Series
    1 AC/DC, 15 W, Single Output, THT RAC15-K/480 Series
    Focus
    (4 products)
    • OVC III and PD3 up to 5000m altitude
    • 85-528VAC input range
    • -40°C to +90°C operating temperature
    • LPS limited power source
    2 AC/DC, 15 W, Single Output RAC15-K/WI Series
    Focus 신규
    (10 products)
    • Ultra low Input: AC: 18-264V or DC: 18-375V
    • 1.5”x2” compact size; standard pinning [P12]
    • Print mount or flying wire connections
    • OVC III to 3000m or OVC II to 5000m altitude
    3 AC/DC, 15 W, Single Output, THT RAC15-K Series
    (4 products)
    • Wide input range 85-264VAC
    • Standby mode optimized PSU (ENER Lot 6)
    • Ultra-high efficiency over entire load range
    • Operating temperature range: -40°C to +85°C
    4 AC/DC, 150 W, Single Output, Connector RAC150-G Series
    (6 products)
    • Universal input 90-264VAC
    • Efficiency 91 %
    • Short circuit and over voltage protected
    • Active PFC function, PF>0.95
    USP가 나열된 RAC15-K/WI 시리즈
    Building- & Home Automation / Datacom & Telecom / E-Mobility / Industrial & Automation / Infrastructure

    업계에서 가장 넓은 입력 범위를 제공하는 15W AC/DC 전원 모듈

    2025. 5. 27
    RECOM의 성능에 타협하지 않는 다목적이며 비용 효율적인 초광폭 입력 AC/DC 전원 모듈.
    More >
    RAC15-K/480 및 RAC25-K/480
    Building- & Home Automation / Energy / Industrial & Automation / Infrastructure

    OVC III 및 PD3 등급의 RAC15-K/480 및 RAC25-K/480

    2022. 10. 5
    5W 보드 마운트형 RAC05-K/480 AC/DC의 성공을 바탕으로 RECOM은 단상 및 3상 AC 공급 장치의 라인 대 라인 및 라인 대 중성 연결을 위한 85-528VAC 입력의 15W 및 25W 버전을 제공합니다.
    More >
    RAC15-K 및 RAC20-K 시리즈
    Building- & Home Automation / Energy / Industrial & Automation

    IoT 및 스마트홈에 적합한 AC/DC 컨버터의 출력 확대

    2018. 10. 19
    RECOM은 최신의 15W 및 20W AC/DC 전원공급장치 출력 옵션을 다양하게 확장합니다. 이제는 단일 출력(5 - 48VDC) 및 이중 출력 옵션(12 및 15VDC)의 전 범위의 제품에서 핀 버전 및 유선 버전의 제품을 모두 사용하실 수 있습니다.
    More >
    RAC15-K 및 RAC20-K 시리즈
    Building- & Home Automation / Energy / Industrial & Automation

    IoT 및 스마트 홈 설계를 위한 15W 및 20W AC/DC

    2018. 6. 15
    RECOM의 최신 15W 및 20W AC/DC 전원공급장치는 저전력 IoT 및 가정집 용도로 설계되었습니다. 컴팩트한 RAC10-K 모듈의 풋 프린트를 기반으로한 이 새로운 모듈은 넓은 부하 범위 및 최저 대기 전력 소비 조건의 경우에 높은 효율을 제공합니다.
    More >

    …찾으시는 내용을 찾지 못하셨나요?

    매개변수 검색을 사용하거나 가까운 판매 담당자에게 문의해 주세요.

    제품 검색

    주요 사양 기준에 따라 제품을 찾아보세요.

    영업 지원

    가까운 문의처를 찾아보시기 바랍니다.