3DPP

Modular board-mounted DC/DC converters should be designed to be smaller and easier to solder. RECOM uses the 'Z' dimension in 3D Power Packaging®, stacking parts to maximize power density with minimal size.
Increase Your Power Density with 3D Power Packaging®

Video Transcript

Big power in small packages: RECOM's global design and manufacturing infrastructure uses the latest 3D power packaging technologies, with fully automated manufacturing to enable low-cost, high-reliability products for the global electronics industry.

3DPP enables RECOM to reduce the size of its modules by leveraging the Z-axis. The RPX series delivers up to 2.5A in a QFN package, which uses flip-chip-on-lead-frame technology to miniaturize the size while also enhancing performance.

RECOM's RPL series delivers 3A in an LGA package, with components embedded directly in the PCB. The RPM series are complete non-isolated LGA power modules with up to 6A output.

RECOM's R05CT05S is a 500mW, medical-grade isolated DC/DC converter in an SOIC16 package, with 5kV of isolation.

Order now and test the latest RECOM 3DPP products — WE POWER YOUR PRODUCTS.

Find out more on www.recom-power.com/3dpp.
  Series
1 RECOM | RPL-1.0 Series | DC/DC, SMD (pinless), 5 W, Single Output
Focus
  • Wide input range (3 - 22V)
  • Low profile 2mm
  • Small footprint 3x3mm
  • Adjustable output 0.6 to 12V
2 RECOM | RPL-1.0-EVM-1 Series | DC/DC, 5 W, Single Output
Focus
  • Evaluation platform for RPL-1.0 Buck Regulator Module
  • Thermal design considerations included
  • EMI Class B filter
  • Easy evaluation of control, power good, soft-start, and sensing functions
3 RECOM | RPL-10 Series | DC/DC, SMD (pinless), 50 W, Single Output
Focus
  • High power density (10A in 7x7x4.4mm)
  • Operating temperature of -40°C to +90°C at full load
  • High efficiency 94%
  • Wide 4-16VDC input voltage
4 RECOM | RPL-10-EVM-1 Series | DC/DC, 50 W, Single Output
Focus
  • Evaluation platform for RPL-10(20) Buck Regulator Module
  • Thermal design considerations included
  • EMI Class B filter
  • Easy evaluation of output voltage selection, control and sensing functions
5 RECOM | RPL-20 Series | DC/DC, SMD (pinless), 100 W, Single Output
Focus
  • High power density (7 x 7 x 4.4mm)
  • Operating temperature of -40°C to +90°C at full load
  • High efficiency 94%
  • Wide 4-16VDC input voltage
6 RECOM | RPL-20-EVM-1 Series | DC/DC, 100 W, Single Output
Focus
  • Evaluation platform for RPL-10(20) Buck Regulator Module
  • Thermal design considerations included
  • EMI Class B filter
  • Easy evaluation of output voltage selection, control and sensing functions
7 RECOM | RPL-3.0 Series | DC/DC, SMD (pinless), 15 W, Single Output
Focus
  • Wide input range (4 - 18V)
  • Low profile 1.45mm
  • Small footprint 3x3mm
  • Adjustable output 0.8 to 5.2V
8 RECOM | RPL-3.0-EVM-1 Series | DC/DC, 15 W, Single Output
Focus
  • Evaluation platform for RPL-3.0 Buck Regulator Module
  • Thermal design considerations included
  • EMI Class A filter
  • Easy evaluation of output voltage selection, control, power good and sensing functions
9 RECOM | RPL-5.0 Series | DC/DC, SMD (pinless), 25 W, Single Output
Focus
  • Buck regulator power module with integrated shielded inductor
  • 17V maximum input voltage
  • Programmable 0.6 - 12V output voltage
  • 5A maximum output current
10 RECOM | RPL-5.0-EVM-1 Series | DC/DC, 25 W, Single Output
Focus
  • Evaluation platform for RPL-5.0 Buck Regulator Module
  • Thermal design considerations included
  • EMI Class B filter
  • Easy evaluation of control, power good, soft-start, and sensing functions
11 RECOM | RPX-0.5Q Series | DC/DC, SMD (pinless), 2.5 W, Single Output
Focus
  • AEC-Q100 qualified buck regulator power module with integrated shielded inductor
  • 36VDC input voltage, 0.5A output current
  • SCP, OCP, OTP, and UVLO protection
  • 3.0 x 5.0mm low profile QFN package with wettable flanks for optical inspection
12 RECOM | RPX-0.5Q-EVM-1 Series | DC/DC, 2.5 W, Single Output
Focus
  • Evaluation platform for RPX-0.5Q Buck Regulator Module
  • Thermal design considerations included
  • EMI Class B filter
  • Easy evaluation of output voltage selection, control and sensing functions
13 RECOM | RPX-1.0 Series | DC/DC, SMD (pinless), 5 W, Single Output
Focus
  • Buck regulator power module with integrated shielded inductor
  • 36VDC input voltage, 1A output current
  • SCP, OCP, OTP, and UVLO protection
  • 3.0 x 5.0mm low profile QFN package
14 RECOM | RPX-1.5 Series | DC/DC, SMD (pinless), 7.5 W, Single Output
Focus
  • Buck regulator power module with integrated shielded inductor
  • 36VDC input voltage, 1.5A output current
  • SCP, OCP, OTP, and UVLO protection
  • 3.0 x 5.0mm low profile QFN package
15 RECOM | RPX-1.5Q Series | DC/DC, SMD (pinless), 7.5 W, Single Output
Focus
  • AEC-Q100 qualified buck regulator power module with integrated shielded inductor
  • 36VDC input voltage, 1.5A output current
  • SCP, OCP, OTP, and UVLO protection
  • 3.0 x 5.0mm low profile QFN package
16 RECOM | RPX-1.5Q-EVM-1 Series | DC/DC, 7.5 W, Single Output
Focus
  • Evaluation platform for RPX-1.5Q Buck Regulator Module
  • Thermal design considerations included
  • EMI Class B filter
  • Easy evaluation of output voltage selection, control and sensing functions
17 RECOM | RPX-2.5 Series | DC/DC, SMD (pinless), 12.5 W, Single Output
Focus
  • Buck regulator power module with integrated shielded inductor
  • 28V maximum input voltage
  • 2.5A maximum output current
  • SCP, OCP, OTP, OVP and UVLO protection
18 RECOM | RPX-4.0 Series | DC/DC, SMD (pinless), 20 W, Single Output
Focus
  • Buck regulator power module with integrated shielded inductor
  • 36VDC input voltage, 4A output current
  • Programmable output voltage: 1 to 7V
  • Ultra-high power density: 5.0 x 5.5mm QFN footprint
19 RECOM | RPX-4.0-EVM-1 Series | DC/DC, 20 W, Single Output
Focus
  • Evaluation platform for RPX-4.0 buck regulator module
  • Thermal design considerations included
  • EMI class B filter
  • Easy evaluation of output voltage selection, control, and sensing functions
20 RECOM | RxxCTxxS Series | DC/DC, SMD, 0.5 W, Single Output
Focus
  • Compact 10.3x7.5mm SMD package
  • 5kVAC reinforced isolation
  • 5V or 3.3V post-regulated, selectable outputs
  • Low EMI emissions
21 RECOM | RPX-1.0-EVM-1 Series | DC/DC, 5 W, Single Output
  • Evaluation platform for RPX-1.0 buck regulator module
  • Thermal design considerations included
  • EMI class B filter
  • Easy evaluation of output voltage selection, control, and sensing functions
22 RECOM | RPX-1.5-EVM-1 Series | DC/DC, 7.5 W, Single Output
  • Evaluation platform for RPX-1.5 buck regulator module
  • Thermal design considerations included
  • EMI class B filter
  • Easy evaluation of output voltage selection, control, and sensing functions
23 RECOM | RPX-2.5-EVM-1 Series | DC/DC, 12.5 W, Single Output
  • Evaluation platform for RPX-2.5 buck regulator module
  • Thermal design considerations included
  • EMI Class B filter
  • Easy evaluation of output voltage selection, control and sensing functions