The figures below compare utility-scale batteries used to support solar photovoltaic (PV) energy to board-level energy storage components for filtering, bootstrap, (near) lossless energy commutation, resonance, and other circuit-level applications.

| TERM/FIGURE OF MERIT | DEFINITION | IMPACT |
|---|---|---|
| STATE OF CHARGE (SOC) | Battery charge level relative to capacity (based on open-circuit terminal voltage), 0–100% |
|
| C-RATE | Battery charge or discharge rate, typically a min/max spec given by battery’s spec sheet and expressed as a ratio of the battery’s capacity (e.g., a 2.0 C max discharge rating for a 40 mAh-rated cell means the max discharge rate is 80 mA) |
|
| FAST CHARGE RATE | Current limit (typically set by the battery management system [BMS]) for the constant current portion of the charge cycle |
|
| DEPTH OF DISCHARGE (DOD) | Battery discharge level relative to capacity, 0–100% (opposite of SOC) |
|
| CYCLES | Number of charge/discharge cycles supported before battery is considered out of spec (minimum capacity) |
|
| EQUIVALENT SERIES RESISTANCE (ESR) | Intrinsic, internal resistance (typically ac or frequency-dependent resistance) of cell as measured at terminals |
|
| CONSTANT-VOLTAGE CHARGING | The BMS controller applies a constant voltage to the battery, while the cell organically draws current based on charge transfer |
|
| CONSTANT-CURRENT CHARGING | BMS controller applies a constant current to the battery, while the cell charges to end-of-charge target potential |
|
| CELL BALANCING | Battery packs (even dual-cell supercaps) may require cell terminal voltages to be within certain range of adjacent cells, even if there is variability in part-to-part capacity |
|