|
1
|
|
RPL-1.0
Focus
|
- Wide input range (3 - 22V)
- Low profile 2mm
|
- Small footprint 3x3mm
- Adjustable output 0.6 to 12V
|
|
|
|
|
2
|
|
RPL-10
Focus
|
- High power density (10A in 7x7x4.4mm)
- Operating temperature of -40°C to +90°C at full load
|
- High efficiency 94%
- Wide 4-16VDC input voltage
|
|
|
|
|
3
|
|
RPL-20
Focus
|
- High power density (7 x 7 x 4.4mm)
- Operating temperature of -40°C to +90°C at full load
|
- High efficiency 94%
- Wide 4-16VDC input voltage
|
|
|
|
|
4
|
|
RPL-3.0
Focus
|
- Wide input range (4 - 18V)
- Low profile 1.45mm
|
- Small footprint 3x3mm
- Adjustable output 0.8 to 5.2V
|
|
|
|
|
5
|
|
RPL-5.0
Focus
|
- Buck regulator power module with integrated shielded inductor
- 17V maximum input voltage
|
- Programmable 0.6 - 12V output voltage
- 5A maximum output current
|
|
|
|
|
6
|
|
RPM-1.0
Focus
|
- High power density (L*W*H = 12.19*12.19*3.75)
- Wide operating temperature -40°C to +107°C at full load
|
- Efficiency up to 99%, no need for heatsinks
- 6-sided shielding
|
|
|
|
|
7
|
|
RPM-2.0
Focus
|
- High power density (L*W*H = 12.19*12.19*3.75)
- Wide operating temperature -40°C to +105°C at full load
|
- Efficiency up to 98%, no need for heatsinks
- 6-sided shielding
|
|
|
|
|
8
|
|
RPM-3.0
Focus
|
- High power density (L*W*H = 12.19*12.19*3.75)
- Wide operating temperature -40°C to +105°C at full load
|
- Efficiency up to 97%, no need for heatsinks
- 6-sided shielding
|
|
|
|
|
9
|
|
RPM-6.0
Focus
|
- High power density (L*W*H = 12.19*12.19*3.75)
- Wide operating temperature -40°C to +90°C at full load
|
- Efficiency up to 99%, no need for heatsinks
- 6-sided shielding
|
|
|
|
|
10
|
|
RPMB-2.0
Focus
|
- 36V 2A SMD Power Module
- High power density in 12.2x12.2x3.75mm case
|
- -40°C to +100°C with derating, convection cooled
- Efficiency up to 94%
|
|
|
|
|
11
|
|
RPMB-3.0
Focus
|
- 36V 3A SMD Power Module
- High power density in 12.2x12.2x3.75mm case
|
- -40°C to +100°C with derating, convection cooled
- Efficiency up to 94%
|
|
|
|
|
12
|
|
RPMH-0.5
Focus
|
- Wide Vin 4.3 to 65VDC
- High power density (LxWxH = 12.19x12.19x3.75)
|
- Wide operating temperature -40°C to +95°C at full load
- Efficiency up to 89%, no need for heatsinks
|
|
|
|
|
13
|
|
RPMH-1.5
Focus
|
- Wide Vin 5 to 60VDC
- High power density (LxWxH = 12.19x12.19x3.75)
|
- Wide operating temperature -40°C to 100°C at full load
- Efficiency up to 97%, no need for heatsinks
|
|
|
|
|
14
|
|
RPZ-0.5
Focus
|
- 2.3 - 5.5VDC input range
- Low profile 1.6mm
|
- Ultra-compact footprint 2x2mm
- Adjustable output 0.6 to 5.375V
|
|
|
|
|
15
|
|
RPZ-1.0
Focus
|
- 2.3 - 5.5VDC input range
- Low profile 1.6mm
|
- Ultra-compact footprint 2x2mm
- Adjustable output 0.6 to 5.25V
|
|
|
|
|
16
|
|
RPZ-2.0
Focus
|
- 2.75 - 6VDC input range
- Low profile 1.6mm
|
- Ultra-compact footprint 2.5x3.5mm
- Adjustable output 0.6 to 5.74V
|
|
|
|
|
17
|
|
RPZ-3.0A
Focus
|
- Buck regulator power module with integrated shielded inductor
- 6V maximum input voltage
|
- Programmable 0.6 - 5.5V output voltage
- 3A maximum output current
|
|
|
|
|
18
|
|
RPZ-6.0
Focus
|
- Buck regulator power module with integrated shielded inductor
- 7V maximum input voltage
|
- Programmable 0.6 - 6.65V output voltage
- 6A maximum output current
|
|
|
|
|
19
|
|
RPM15-FW
|
- Class B EMC Filter built-in
- Reverse Polarity Protected
|
- Inrush Current Limiting (Soft Start)
- Output Trim Potentiometer
|
|
|
|