2 x MOPP対応15W/20W/30W医療機器向けDC/DCコンバータ

2 x MOPP対応15W/20W/30W医療機器向けDC/DCコンバータ News Image
RECOMは、電力範囲が15W~30Wの医療グレードDC/DCコンバータモジュールの新製品を発表します。これらのモジュールは、ケースがコンパクトで医療認証に対応しているので容易に医療機器に使用できます。5kVACの強化絶縁、低漏れ電流、非常に広い4:1の入力電圧範囲といった優れた特長により、医療グレードアプリケーションに最適です。

REM15-W、REM20-W、REM30-Wシリーズは高信頼性DC/DCコンバータで、60601-1第三版の認証をともなう厳しい医療アプリケーションに向けたバランスの取れた仕様になっています。これらは、1.6×1インチと2×1インチという小型のケースサイズでありながら、使用電圧250VACで5kVACの強化絶縁、8mmの沿面および空間距離、2µAの低漏れ電流を実現しています。同時に広範な対応が可能な非常に広い4:1の入力電圧範囲を保証しています。最大効率が90%と高いことにより、自然対流において-40℃~+105℃の厳しい環境条件でも高信頼性動作が可能です。シングル出力は5Vから最大24Vまで、デュアル出力は5V、12V、15Vが選択でき、出力リップルが低く、無負荷条件でも動作可能です。高信頼性を明示するため、RECOMはこれらのモジュールについて5年保証を付帯しています。サンプルとOEM価格は、すべてのRECOM正規販売代理店、または直接RECOMから提供可能です。
アプリケーション
  Series
1 DC/DC, 15 W, THT REM15-W Series
  • Reinforced insulation for 250VAC working voltage
  • Clearance and creepage distance >8.0mm
  • 5kVAC I/P to O/P 2MOPP isolation
  • 2µA patient leakage current
2 DC/DC, 20 W, THT REM20-W Series
  • Reinforced insulation for 250VAC working voltage
  • Clearance and creepage distance >8.0mm
  • 5kVAC I/P to O/P 2MOPP isolation
  • 2µA patient leakage current
3 DC/DC, 30 W, THT REM30-W Series
  • Reinforced insulation for 250VAC working voltage
  • Clearance and creepage distance >8.0mm
  • 5kVAC I/P to O/P 2MOPP isolation
  • 2µA patient leakage current