E-Series with Rutronik

Converters for cost-effective applications

  • R-78E, RBE, R1SE (/H2), ROE, RKE/H & REE series: 1W in different housing types
  • Ideal for the interface isolation in large numbers
  • Pin-compatible with industry standard converters
  • No compromise at the operating temperature: -40°C to +100°C
  • R1SE suitable for vapor phase soldering
  • RKE/H available with 4kVDC isolation

Energy saving Mini AC/DC power supplies

  • Ultra-compact, low profile AC/DC power supplies (class II) with 3kVDC isolation
  • 1W to 10W power supplies for PCB mounting - no additional filter circuit required
  • Wide input voltage range (80-305VAC)
  • UL & CE certified and fully protected outputs (short circuit, overload and overheating)

… 没有找到您需要的内容?

请使用我们的参数搜索,或查找您附近的销售联系人。

参数查询

根据关键规格标准查找产品。

销售

对于您所在地区的相关销售咨询。