DC/DC (0.3-1.5A) 정전류, 밝기조절형

RECOM high-efficiency dimmable LED drivers have modular DC input, constant current sources in through-hole, and wired and SMD formats with PWM digital and analog dimming control. Parts are available in potted and open frame versions. Current ratings are between 0.3 and 1.5A. Output voltages range up to 56V for LED strings, and inputs are available up to 60V. Certifications include EN and UL, and railway and wired versions are IP67 rated.
  Series Power (W) Vin (V) Main Vout (V) Mounting Type Package Style
1 RECOM | RCD-24 Series | DC/DC, Single Output
Focus
10.5 - 37.2 4.5 - 36, 6 - 36 2 to 35, 3 to 31 THT, Wired DIP, Standard
2 RECOM | RCDE-48 Series | DC/DC, THT, Single Output
Focus
18.2, 36.4, 54.6 6 - 60 3 to 52 THT DIP24
3 RECOM | RPY-1.5Q Series | DC/DC, SMD (pinless), 7.5 W, Single Output
Focus
7.5 4 - 36 0.8 to 34.8 SMD (pinless) QFN
4 RECOM | RPY-1.5Q-EVM-1 Series | DC/DC, 7.5 W, Single Output
Focus
7.5 4 - 36 0.8 to 34.8 Open Frame
5 RECOM | RCD-24/PL Series | DC/DC, SMD (pinless), Single Output
10.5 - 32 4.5 - 36, 6 - 36 2 to 32, 2 to 35 SMD (pinless) Open Frame
6 RECOM | RCD-48 Series | DC/DC, Single Output
NRND
19.6 - 67.2 9 - 60 2 to 56 THT, Wired DIP, Standard

…원하시는 정보를 찾지 못하셨나요?

매개변수 검색을 이용하거나 가까운 영업 담당자를 찾아보세요.

제품 검색

주요 사양 기준에 따라 제품을 찾아보세요.

영업 지원

가까운 문의처를 찾아보시기 바랍니다.