The RCD-48 series is a step-down constant current source designed for driving high power LED applications. Four output currents are available. The maximum output voltage is 56V. The buck drivers have digital PWM and/or analogue voltage dimming control and are special featured with very high efficiency. Typical applications are 48V bus lighting solutions or high voltage LED arrays
(e.g. high bay lights).
Part Number | Vin (V) | Main Vout (V) | Package Style | Current (A) | |||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1 |
RCD-48-0.35
| 9.0 - 60.0 | 2 to 56 | DIP | 0.35 |
| |||||||
2 |
RCD-48-0.35/W
| 9.0 - 60.0 | 2 to 56 | Standard | 0.35 |
| |||||||
3 |
RCD-48-0.50
| 9.0 - 60.0 | 2 to 56 | DIP | 0.5 |
| |||||||
4 |
RCD-48-0.50/W
| 9.0 - 60.0 | 2 to 56 | Standard | 0.5 |
| |||||||
5 |
RCD-48-0.70
| 9.0 - 60.0 | 2 to 56 | DIP | 0.7 |
| |||||||
6 |
RCD-48-0.70/W
| 9.0 - 60.0 | 2 to 56 | Standard | 0.7 |
| |||||||
7 |
RCD-48-1.00
| 9.0 - 60.0 | 2 to 56 | DIP | 1.0 |
| |||||||
8 |
RCD-48-1.00/W
| 9.0 - 60.0 | 2 to 56 | Standard | 1.0 |
| |||||||
9 |
RCD-48-1.20/M
| 9.0 - 60.0 | 2 to 56 | DIP | 1.2 |
|
Attributes | RCD-48 |
---|---|
AC/DC or DC/DC | DC/DC |
Vin (V) | 9.0 - 60.0 |
Main Vout (V) | 2 to 56 |
Output Voltage Range (V) | 2.0 - 56.0 |
Nr. of Outputs | Single |
Length (mm) | 32.6 |
Certifications | EN 60950-1, IEC 60950-1, UL 60950-1 |
MIN Operating Temp (°C) | -40.0 |
Protections | SCP |
Directives | RoHS 2 (6/6) |
Operating Modes | CC, Dimming |
Regulation | Regulated |
Part Number | Power (W) | Vout 1 (V) | Vin (V) | Mounting Type | |||||
---|---|---|---|---|---|---|---|---|---|
1 |
RCD-48-0.35
| 19.6 | 9.0 - 60.0 | THT |
| ||||
2 |
RCD-48-0.35/W
| 19.6 | 9.0 - 60.0 | Wired |
| ||||
3 |
RCD-48-0.50
| 28.0 | 9.0 - 60.0 | THT |
| ||||
4 |
RCD-48-0.50/W
| 28.0 | 9.0 - 60.0 | Wired |
| ||||
5 |
RCD-48-0.70
| 39.2 | 9.0 - 60.0 | THT |
| ||||
6 |
RCD-48-0.70/W
| 39.2 | 9.0 - 60.0 | Wired |
| ||||
7 |
RCD-48-1.00
| 56.0 | 9.0 - 60.0 | THT |
| ||||
8 |
RCD-48-1.00/W
| 56.0 | 9.0 - 60.0 | Wired |
| ||||
9 |
RCD-48-1.20/M
| 67.2 | 9.0 - 60.0 | THT |
|
Title | Type | Date |
---|---|---|
recom-certificate-rohs-2.1.pdf | ||
RCD-48.pdf | Datasheet |