The RCD-48 series is a step-down constant current source designed for driving high power LED applications. Four output currents are available. The maximum output voltage is 56V. The buck drivers have digital PWM and/or analogue voltage dimming control and are special featured with very high efficiency. Typical applications are 48V bus lighting solutions or high voltage LED arrays
(e.g. high bay lights).
Attributes | RCD-48-1.20/M |
---|---|
AC/DC or DC/DC | DC/DC |
Power (W) | 67.2 |
Vin (V) | 9.0 - 60.0 |
Main Vout (V) | 2 to 56 |
Output Voltage Range (V) | 2.0 - 56.0 |
Nr. of Outputs | Single |
Mounting Type | THT |
Package Style | DIP |
Length (mm) | 32.6 |
Width (mm) | 16.0 |
Height (mm) | 11.2 |
Certifications | EN 60950-1, IEC 60950-1, UL 60950-1 |
MIN Operating Temp (°C) | -40.0 |
MAX Operating Temp (°C) | 50.0 |
Current (A) | 1.2 |
Protections | SCP |
Directives | RoHS 2 (6/6) |
Packaging Type | Tube |
Operating Modes | CC, Dimming |
Regulation | Regulated |
Title | Type | Date |
---|---|---|
recom-certificate-rohs-2.1.pdf | ||
RCD-48.pdf | Datasheet | |
RCD-48_M.step | 2D/3D | Jul 24, 2019 |