The RCD-48 series is a step-down constant current source designed for driving high power LED applications. Four output currents are available. The maximum output voltage is 56V. The buck drivers have digital PWM and/or analogue voltage dimming control and are special featured with very high efficiency. Typical applications are 48V bus lighting solutions or high voltage LED arrays
(e.g. high bay lights).
| Attributes | RCD-48-0.35 |
|---|---|
| Product Category | DC/DC |
| Power (W) | 19.6 |
| Vin (V) | 9 - 60 |
| Main Vout (V) | 2 to 56 |
| Output Voltage Range (V) | 2 - 56 |
| MAX Iout (mA) | 350 |
| Nr. of Outputs | Single |
| Mounting Type | THT |
| Package Style | DIP |
| Length (mm) | 32.6 |
| Width (mm) | 16.65 |
| Height (mm) | 11.1 |
| Certifications | EN 60950-1, IEC 60950-1, UL 60950-1 |
| MIN Operating Temp (°C) | -40 |
| MAX Operating Temp (°C) | 80 |
| Current (A) | 0.35 |
| Protections | SCP |
| Directives | RoHS 2 (6/6) |
| Packaging Type | Tube |
| Operating Modes | CC, Dimming |
| Regulation | Regulated |
| Title | Type | Date |
|---|---|---|
| RCD-48.pdf | Datasheet | |
| RCD-48.step | 2D/3D | Jul 24, 2019 |