RAC Series

RECOM's cost-effective AC/DC power supplies deliver uninterrupted smart building power with an ultra-low standby mode of 35mW, a wide voltage range, and comprehensive safety certifications for household, CE, and industrial applications.
Low Cost Miniature AC/DC Power Supplies

Video Transcript

Innovation – Technology
RECOM – WE POWER YOUR PRODUCTS

IoT systems, Industry 4.0, and smart building designs are requiring numerous embedded sensors and actuators, creating a growing demand for energy efficient, compact, reliable and economical AC/DC power modules. In response, RECOM has launched their latest 1 to 20W RAC-G and RAC-K series. With an efficiency of over 80% from full load down to standby, these converters ensure energy savings across all load conditions.

They accept input voltages from 85VAC up to 264, 305 or 528VAC and provide output voltages from 3.3VDC to 48VDC. All series are industry or household certified. These features make the latest AC/DC converters from RECOM an ideal or optimal solution for just about any IoT, industry 4.0 or smart application.

Find out more on www.recom-power.com/iot.
  Series
1 RECOM | RAC02E-K/277 Series | AC/DC, THT, 2 W, Single Output
Focus
  • 85 to 305VAC input voltage range
  • 4kVAC isolation strength
  • Operating temperature: -40°C to +90°C
  • Full load output power up to 80°C
2 RECOM | RAC03-K Series | AC/DC, 3 W, Single Output
Focus
  • JEDEC-reflow solder-able construction
  • Standby mode optimized (Ecodesign Lot 6)
  • Full load rating from 85 to 265Vac
  • -40 to +80°C rated operating temperature
3 RECOM | RAC03E-K/277 Series | AC/DC, THT, 3 W, Single Output
Focus
  • 85 to 305Vac input / OVC III
  • Full load output power up to 75°C
  • 15.4mm low profile
  • -40°C to 85°C operating temperature
4 RECOM | RAC04NE-K/277 Series | AC/DC, 4 W, Single Output
Focus
  • 85-305VAC input with a full load up to +80°C
  • Enhanced surge ratings of 2kV (L-N); 4kV (L-PE)
  • OVC III overvolatge category up to 3000m altitude
  • 6 watt boost power up to 20s
5 RECOM | RAC05-K/277 Series | AC/DC, THT, 5 W, Single Output
Focus
  • Wide input range 85-305VAC
  • Standby mode optimized (eco design Lot 6)
  • Overvoltage category OVC III (2000m)
  • Operating temperature range: -40°C to +90°C
6 RECOM | RAC05-K/480 Series | AC/DC, THT, 5 W, Single Output
Focus
  • Ultra-wide input range 85-528VAC
  • OVC III input rating without additional fuses
  • Operating temperature range: -40°C to +80°C
  • Overvoltage and overcurrent protected
7 RECOM | RAC05-K/C14 Series | AC/DC, IEC C14, 5 W, Single Output
Focus
  • Isolated power supply with integrated mains filter
  • Packaged inside of line filter case
  • Safe, touchable DC outputs
  • Easy installation
8 RECOM | RAC10-K/277 Series | AC/DC, THT, 10 W
Focus
  • Wide input range 85-305VAC
  • Operating temperature range: -40°C to +80°C
  • High efficiency over entire load range
  • No external components necessary
9 RECOM | RAC10E-K/277 Series | AC/DC, THT, 10 W, Single Output
Focus
  • Wide input range 85-305VAC
  • 5000m operating altitude
  • OVC III over voltage category up to 2000m
  • Operating temperature ratings: -40°C to +90°C
10 RECOM | RAC15-K/480 Series | AC/DC, THT, 15 W, Single Output
Focus
  • OVC III and PD3 up to 5000m altitude
  • 85-528VAC input range
  • -40°C to +90°C operating temperature
  • LPS limited power source
11 RECOM | RAC15-K/WI Series | AC/DC, 15 W, Single Output
Focus New
  • Ultra low Input: AC: 18-264V or DC: 18-375V
  • 1.5”x2” compact size; standard pinning [P12]
  • Print mount or flying wire connections
  • OVC III to 3000m or OVC II to 5000m altitude
12 RECOM | RAC20-K Series | AC/DC, THT, 20 W
Focus
  • Wide input range 85-264VAC
  • Standby mode optimized PSU (ENER Lot 6)
  • Ultra-high efficiency over entire load range
  • Operating temperature range: -40°C to +85°C
13 RECOM | RAC20-K/277/NE/W Series | AC/DC, Wired, 20 W, Single Output
Focus
  • Wide input range 85-264VAC / 85-305VAC
  • Standby mode optimized PSU (ENER Lot 6)
  • Operating Altitude up to 5000m
  • Operating temperature range: -40°C to +85°C
14 RECOM | RAC20-K/W Series | AC/DC, Wired, 20 W, Single Output
Focus
  • Wide input range 85-264VAC
  • Standby mode optimized PSU (ENER Lot 6)
  • Ultra-high efficiency over entire load range
  • Operating temperature range: -40°C to +85°C
15 RECOM | RAC20E-K/277 Series | AC/DC, THT, 20 W, Single Output
Focus
  • Wide input range 85-305VAC
  • 5000m operating altitude
  • OVC III over voltage category up to 2000m
  • Operating temperature ratings: -40°C to +90°C
16 RECOM | RAC20NE-K/277 Series | AC/DC, 20 W
Focus New
  • 85-305VAC (option “/400”: .. 440VAC) input range
  • Full load ratings to 60°C, (option “/HT” .. 85°C)
  • EN55032 “B”: O/P floating or earth-coupled
  • Surge immunity 2kVAC: L-N &; 4kV: L; N - Earth
17 RECOM | RAC20NE-K/277/EPID Series | AC/DC, Push-in Terminal, Single Output
Focus
  • 85-305VAC wide input range
  • Full load power ratings to 55°C
  • 23 Watt Boost Power
  • Optional CV/CC overcurrent limited
18 RECOM | RAC25-K/480 Series | AC/DC, THT, 25 W, Single Output
Focus
  • OVC III and PD3 up to 5000m altitude
  • 85-528VAC input range
  • -40°C to +90°C operating temperature:
  • LPS limited power source
19 RECOM | RAC01-GA Series | AC/DC, THT, 1 W, Single Output
  • Universal input 85-264VAC
  • household standard certified
  • Class II installations (without FG)
  • -25°C to +80°C Operating temperature
20 RECOM | RAC01-GB Series | AC/DC, THT, 1 W, Single Output
  • Universal input 85-264VAC
  • <250mW No load power consumption
  • Class II installations (without FG)
  • -25°C to +80°C Operating temperature, with derating
21 RECOM | RAC02-GA Series | AC/DC, THT, 2 W, Single Output
  • Universal input 85-264VAC
  • household standard certified
  • -25°C to +80°C Operating temperature, with derating
  • Class II installations (without FG)
22 RECOM | RAC02-GB Series | AC/DC, THT, 2 W, Single Output
  • Universal input 85-264VAC
  • <250mW No load power consumption
  • -25°C to +80°C Operating temperature, with derating
  • Class II installations (without FG)
23 RECOM | RAC03-GA Series | AC/DC, THT, 3 W, Single Output
  • Universal input 85-305VAC
  • 3W PCB mount package
  • <75mW No load power consumption
  • Ultra low profile, compact size
24 RECOM | RAC03-GB Series | AC/DC, THT, 3 W, Single Output
  • Universal input 85-305VAC
  • 3W PCB mount package
  • <75mW No load power consumption
  • Ultra low profile, compact size
25 RECOM | RAC04-K/277 Series | AC/DC, THT, 4 W, Single Output
  • 80 to 305VAC input voltage range
  • 150% peak power capability
  • Wide temperature range: -40°C to +90°C
  • No load power consumption <150mW
26 RECOM | RAC05-K Series | AC/DC, THT, 5 W, Single Output
  • High efficiency over entire load range
  • Class II installations (without FG)
  • 5W on 1" x 1" footprint
  • Internal EMC class B filter
27 RECOM | RAC05-K/277/W Series | AC/DC, Wired, 5 W, Single Output
  • Wide input range 85-305VAC
  • Standby mode optimized (eco design Lot 6)
  • Overvoltage category OVC III (2000m)
  • Operating temperature range: -40°C to +90°C
28 RECOM | RAC05-K/PD3/H Series | AC/DC, THT, 5 W, Single Output
  • OVC III and PD3 rating
  • Continuous max withstanding voltage 528VAC
  • UL certified input 90-318VAC
  • Operating temperature range: -40°C to +85°C
29 RECOM | RAC05E-K Series | AC/DC, THT, 5 W, Single Output
  • 100-240VAC Input
  • Primary side regulated
  • Standard industry pinout
  • Full load operation: -25 to 55°C
30 RECOM | RAC15-K Series | AC/DC, THT, 15 W, Single Output
  • Wide input range 85-264VAC
  • Standby mode optimized PSU (ENER Lot 6)
  • Ultra-high efficiency over entire load range
  • Operating temperature range: -40°C to +85°C
31 RECOM | RAC150-G Series | AC/DC, Connector, 150 W, Single Output
  • Universal input 90-264VAC
  • Efficiency 91 %
  • Short circuit and over voltage protected
  • Active PFC function, PF>0.95
32 RECOM | RAC20-K/277 Series | AC/DC, THT, 20 W
  • Wide input range 85-264VAC / 85-305VAC
  • Standby mode optimized PSU (ENER Lot 6)
  • Operating Altitude up to 5000m
  • Operating temperature range: -40°C to +85°C