The RAC15-K series are highly efficient PCB-mount power conversion modules with ultra-low energy losses especially in light load conditions, making them a benchmark for always-on and standby mode operations, which are typically coming along with IoT and smart applications. The power supply units cover worldwide mains input range of 85VAC up to 264VAC and come with international safety certifications for industrial, AV and ITE as well as household standards. These AC/DC modules operate in a temperature range of -40°C to +85°C and offer fully protected single or dual outputs as well as EMC class B compliance without the need of any external components.
Part Number | Power (W) | Isolation | Vin (V) | Main Vout (V) | Iout 1 (mA) | Package Style | |||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1 |
RAC15-05SK
| 15 | Isolated | 85 - 264 | 5 | 3000 | 2"x1" |
| |||||||
2 |
RAC15-12SK
| 15 | Isolated | 85 - 264 | 12 | 1250 | 2"x1" |
| |||||||
3 |
RAC15-15SK
| 15 | Isolated | 85 - 264 | 15 | 1000 | 2"x1" |
| |||||||
4 |
RAC15-24SK
| 15 | Isolated | 85 - 264 | 24 | 615 | 2"x1" |
|
Attributes | RAC15-K |
---|---|
AC/DC or DC/DC | AC/DC |
Power (W) | 15 |
Isolation | Isolated |
Vin (V) | 85 - 264 |
Nr. of Outputs | Single |
Isolation (kV) | 3 |
Mounting Type | THT |
Package Style | 2"x1" |
Length (mm) | 52.5 |
Width (mm) | 27.4 |
Height (mm) | 23 |
Certifications | CB, CE, EN 55024, EN 55032, EN 60335-1, EN 62368-1, UL 62368-1 |
MIN Operating Temp (°C) | -40 |
MAX Operating Temp (°C) | 55 |
Protections | OCP, OVP, SCP |
Directives | REACH, RoHS 2+ (10/10) |
Packaging Type | Tube |
Warranty | 3 Years |
Regulation | Regulated |
Part Number | Power (W) | Vout 1 (V) | Vin (V) | Mounting Type | |||||
---|---|---|---|---|---|---|---|---|---|
1 |
RAC15-05SK
| 15 | 5 | 85 - 264 | THT |
| |||
2 |
RAC15-12SK
| 15 | 12 | 85 - 264 | THT |
| |||
3 |
RAC15-15SK
| 15 | 15 | 85 - 264 | THT |
| |||
4 |
RAC15-24SK
| 15 | 24 | 85 - 264 | THT |
|
Title | Type | Date |
---|---|---|
RAC15-K.pdf | Datasheet |
Title | Type | Date |
---|---|---|
Power Supplies for a Smarter World | Jul 17, 2019 | |
Board Mount AC-DC Converter Design Challenges | Blog Article | May 29, 2019 |
Miniature Power Supplies for Smart Homes & Smart Offices | Nov 15, 2018 | |
Output extension for IoT and Smart Home AC/DC Converters | Official Press Release | Oct 19, 2018 |
15W and 20W AC/DC Converters for IoT and Smart Home | Official Press Release | Jun 15, 2018 |
Title | Type | Date |
---|---|---|
RECOM RACxx K Series | Youtube Video | Oct 25, 2022 |
Cost-effective, high-quality 3W-20W AC/DC Converters | Datasheet Preview | Video | Jun 15, 2021 |
RAC: Low Cost Miniature AC/DC Power Supplies | Youtube Video | Nov 7, 2018 |
RECOM Power RAC15-K & RAC20-K AC-DC Power Supplies | Mouser | Youtube Video | Oct 8, 2018 |
RECOM Power RAC15-K & RAC20-K AC-DC Power Supplies | All About Circuits | Youtube Video | Aug 20, 2018 |
RECOM Power - What is the Internet of Things? | Youtube Video | Jan 27, 2016 |