属性 | 适用于直流或交流线路的大功率解决方案 |
---|---|
AC/DC or DC/DC | 可用功能/选项: |
Power (W) | up to 50000W Modules, cascadable up to 20000W |
Isolation | Isolated or non isolated |
Nr. of Outputs | Single or multible outputs |
Vin (V) | 20 - 264 1AC 200 - 600 3AC 200 - 2500VDC |
Vout (V) | low voltage or >1kV |
Isolation (kV) | up to 6kV |
Connection | Screw Terminals, Cage Clamps others on request |
Mechanical style | Open frame Chassis mounting, enclosed 19"-Rack style |
Certifications | CE, EN 55024, EN 55032, EN 62368, UL 60950-1, EN 50155 |
MIN Operating Temp (°C) | -40.0 / -50.0 |
MAX Operating Temp (°C) | 70.0 / 85.0 |
Protections | OCP, OTP, OVP, SCP |
Trim Pin Output Voltage Adjustment | ADJUSTABLE |
Interfaces | I²C, Ethernet, CAN, ….? |
Directives | REACH, RoHS 2+ (10/10), WEEE |
Warranty | 3 Years |
Regulation | Regulated |