| Attributes | High Power solutions for DC or AC line |
|---|---|
| AC/DC or DC/DC | Available Features / Options: |
| Power (W) | up to 5000W Modules, cascadable up to 20000W |
| Isolation | Isolated or non isolated |
| Nr. of Outputs | Single or multible outputs |
| Vin (V) |
20 - 264 1AC 200 - 600 3AC 200 - 2500VDC |
| Vout (V) | low voltage or >1kV |
| Isolation (kV) | up to 6kV |
| Connection |
Screw Terminals, Cage Clamps others on request |
| Mechanical style |
Open frame Chassis mounting, enclosed 19"-Rack style |
| Certifications | CE, EN55024, EN55032, EN62368, UL60950-1, EN50155 |
| MIN Operating Temp (°C) | -40.0/-50.0 |
| MAX Operating Temp (°C) | 70.0/85.0 |
| Protections | OCP, OTP, OVP, SCP |
| Trim Pin Output Voltage Adjustment | ADJUSTABLE |
| Interfaces | I²C, Ethernet, CAN, ….? |
| Directives | REACH, RoHS 2+ (10/10), WEEE |
| Warranty | 3 Years |
| Regulation | Regulated |